Condition Monitoring System with RFID LifeCheck Sensor
:quality(98)/www.dehn-international.com/store/f/59620214/HDVORSCHAU/920349a3_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59620214/HDVORSCHAU/920349a3_16-9.jpg)
- Visual indication of faulty or pre-damaged arresters
- Compact dimensions and minimum wiring effort
- Monitoring of up to ten arresters (40 signal cores)
- Remote signalling contact
- Remote monitoring also via RS485 interface and PC software (DRC MCM XT)
Details
:quality(98)/www.dehn-international.com/store/f/59620215/HDVORSCHAU/910695a13_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/59620215/HDVORSCHAU/910695a13_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/59620216/HDVORSCHAU/910695_Detail2.jpg)
DRC MCM XT: break contact (21/22), make contact (13/14)
DRC SCM XT: break contact (21/22)
:quality(98)/www.dehn-international.com/store/f/59620216/HDVORSCHAU/910695_Detail2.jpg)
:quality(98)/www.dehn-international.com/store/f/59620218/HDVORSCHAU/910695_Status_Display_E_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/59620218/HDVORSCHAU/910695_Status_Display_E_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/59620217/HDVORSCHAU/910695_Detail3.jpg)
:quality(98)/www.dehn-international.com/store/f/59620217/HDVORSCHAU/910695_Detail3.jpg)
DRC MCM XT
DIN rail mounted device with integrated RFID LifeCheck sensor for condition monitoring of max. 10 BLITZDUCTOR XT / XTU arresters with RFID LifeCheck technology. Visual operating state indication via three-coloured LED in conjunction with remote signalling contact (break or make contact).
Up to 15 DRC MCM XT can be monitored via the integrated RS485 interface in a system with up to 150 BLITZDUCTOR XT/XTU arresters. The free "Status Display and Service Console" software can be optionally used via an RS485 interface converter. The software allows PC-based remote indication of the condition of all monitored arresters.
Download: www.dehn-international.com (Service section)
1 Product
Part No. 910695 DRC MCM XT
GTIN 4013364118959, Customs tariff No. (EU): 90308900, Gross weight: 217.00 g, PU: 1.00 pc(s)
Technical data
Input voltage range (d.c.) (UIN ) | 18-48 V |
Max. nominal current consumption (IIN ) | 100 mA |
RFID transmission frequency | 125 kHz |
Type of remote signalling contact | make (no) and break contact (nc) |
Delivery includes | base part, monitoring module, quick guide and labelling system |
Part No. 910696 DRC SCM XT
GTIN 4013364149359, Customs tariff No. (EU): 90308900, Gross weight: 161.00 g, PU: 1.00 pc(s)
Technical data
Input voltage range (d.c.) (UIN ) | 18-48 V |
Max. nominal current consumption (IIN ) | 100 mA |
RFID transmission frequency | 125 kHz |
Type of remote signalling contact | break contact (nc) |
Delivery includes | base part, monitoring module, quick guide and labelling system |