Your dashboard services.
Register to access all tools.

Shield Connection for Cables

  • Lightning-impulse-current-tested up to 10 kA (10/350 µs)
  • Extremely space-saving
  • Spring element ensures permanent shield connection

Constant Force Spring

Constant force springs allow solderless shield connections for equipotential bonding or lightning equipotential bonding. They can be installed subsequently without interrupting the cable shield or requiring tools for installation.

8 Products

Part No. 919031 SA KRF 10 V2A

GTIN 4013364103511, Customs tariff No.: 73209090, Gross weight: 2.00 g, PU: 20.00 pc(s)


Images

Additional information

10 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 4-10 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 10 V2A
Part No.: 919031
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 4-10 mm
Colour bare surface
For mounting on cable shields

Product 919031 was added to Notepad.

Product 919031 was added to the cart.

Part No. 919032 SA KRF 15 V2A

GTIN 4013364103528, Customs tariff No.: 73209090, Gross weight: 2.00 g, PU: 20.00 pc(s)


Images

Additional information

15 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 9-15 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 15 V2A
Part No.: 919032
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 9-15 mm
Colour bare surface
For mounting on cable shields

Product 919032 was added to Notepad.

Product 919032 was added to the cart.

Part No. 919033 SA KRF 22 V2A

GTIN 4013364103535, Customs tariff No.: 73209090, Gross weight: 5.00 g, PU: 20.00 pc(s)


Images

Additional information

22 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 14-22 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 22 V2A
Part No.: 919033
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 14-22 mm
Colour bare surface
For mounting on cable shields

Product 919033 was added to Notepad.

Product 919033 was added to the cart.

Part No. 919034 SA KRF 29 V2A

GTIN 4013364103542, Customs tariff No.: 73209090, Gross weight: 7.20 g, PU: 10.00 pc(s)


Images

Additional information

29 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 18,5-29 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 29 V2A
Part No.: 919034
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 18.5-29 mm
Colour bare surface
For mounting on cable shields

Product 919034 was added to Notepad.

Product 919034 was added to the cart.

Part No. 919035 SA KRF 37 V2A

GTIN 4013364103559, Customs tariff No.: 73209090, Gross weight: 11.77 g, PU: 10.00 pc(s)


Images

Additional information

37 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 23,5-37 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 37 V2A
Part No.: 919035
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 23.5-37 mm
Colour bare surface
For mounting on cable shields

Product 919035 was added to Notepad.

Product 919035 was added to the cart.

Part No. 919036 SA KRF 50 V2A

GTIN 4013364103566, Customs tariff No.: 73209090, Gross weight: 23.00 g, PU: 25.00 pc(s)


Images

Additional information

50 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 31-50 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 50 V2A
Part No.: 919036
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 31-50 mm
Colour bare surface
For mounting on cable shields

Product 919036 was added to Notepad.

Product 919036 was added to the cart.

Part No. 919037 SA KRF 70 V2A

GTIN 4013364103573, Customs tariff No.: 73209090, Gross weight: 50.00 g, PU: 20.00 pc(s)


Images

Additional information

70 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 44-70 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 70 V2A
Part No.: 919037
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 44-70 mm
Colour bare surface
For mounting on cable shields

Product 919037 was added to Notepad.

Product 919037 was added to the cart.

Part No. 919038 SA KRF 94 V2A

GTIN 4013364103580, Customs tariff No.: 73209090, Gross weight: 82.00 g, PU: 10.00 pc(s)


Images

Additional information

92 V2A constant force spring
Constant force spring with lightning current
carrying capacity 10 kA (10/350) out of
stainless steel for earthing conductor shields
Rd 44-70 mm, can be mounted without tools
without interrupting conductor shield

Brand: DEHN
Type: SA KRF 94 V2A
Part No.: 919038
or equivalent.

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 58-94 mm
Colour bare surface
For mounting on cable shields

Product 919038 was added to Notepad.

Product 919038 was added to the cart.


Self-bonding Rubber Tape

Roll with 9 m self-bonding rubber tape to be wrapped around constant force springs for permanent corrosion protection.

1 Product

Part No. 919030 SKB 19 9M SW

GTIN 4013364103504, Customs tariff No.: 40069000, Gross weight: 167.00 g, PU: 1.00 pc(s)


Images

Additional information

SKB 19 9M SW self-bonding rubber tape
Selfbonding rubber tape on reel, 9 m,
for wrapping around constant force springs
for permanent protection against corrosion

Brand: DEHN
Type: SKB 19 9M SW
Part No.: 919030
or equivalent.

 

Technical data

Colour black 1
Tape dimensions (W x L) 19 mm x 9 m

Product 919030 was added to Notepad.

Product 919030 was added to the cart.


back to top