Enclosure and Protective Conductor Terminal

  • High-quality accessories
  • Suitable for DIN rail mounted arresters

Aluminium Enclosure

For the installation of DIN rail mounted devices. With two M20 brass glands.

1 Product

Part No. 906055 ALGA 5

GTIN 4013364071513, Customs tariff No.: 76169910, Gross weight: 1.00 kg, PU: 1.00 pc(s)


Images

Additional information

M20 ALGA 5 aluminium enclosure with two brass glands
Aluminium enclosure for installation of
DIN rail mountable devices,
with 2 brass glands PG 11,
dimensions W x H x D 100 x 200 x 81 mm
maximum assembly: 5 TE
Degree of protection: IP 65
Enclosure colour: grey


Brand: DEHN
Type: ALGA 5
Part No.: 906055
or equivalent.

 

Technical data

Degree of protection IP 65
For mounting on walls
Dimensions (W x H x D ) 100 x 200 x 81 mm
Enclosure material Al

Product 906055 was added to Notepad.

Product 906055 was added to the cart.


Aluminium Enclosure for Ex(i) Surge Arresters

With four plastic glands M20 x 1.5, sealable, pressure compensating grommets.

1 Product

Part No. 906058 ALGA 5 X

GTIN 4013364091658, Customs tariff No.: 85389099, Gross weight: 899.00 g, PU: 1.00 pc(s)


Images

Additional information

Aluminium enclosure for Ex (i) ALGA 5 X
Aluminium enclosure for installation of
Ex(i) surge arresters as DIN rail mountable devices,
with 4 plastic glands M20 x 1,5, sealable,
with pressure compensating membrane
dimensions W x H x D 160 x 100 x 81 mm
maximum assembly: 5 TE
Degree of protection: IP 65
Enclosure colour: grey

Brand: DEHN
Type: ALGA 5 X
Part No.: 906058
or equivalent.

 

Technical data

Degree of protection IP 65
For mounting on walls
Dimensions (W x H x D ) 160 x 100 x 85 mm
Enclosure material Al

Product 906058 was added to Notepad.

Product 906058 was added to the cart.


Protective Conductor Terminal

For earthing DIN rails

1 Product

Part No. 910099 SLK 16

GTIN 4013364037298, Customs tariff No.: 85389099, Gross weight: 37.80 g, PU: 1.00 pc(s)


Images

Additional information

Protective conductor terminal
Protective conductor terminal with
all-purpose base, for
DIN rail installation according to EN 60715
Enclosure made of polyamide (green/yellow)
Clamping range 6 – 16 mm² (flexible)
6 – 25 mm² (solid/stranded)
Width: 12 mm

Brand: DEHN
Type: SLK 16
Part No.: 910099
or equivalent.

 

Technical data

Cross-sectional area, flexible 6-16 mm2
Cross-sectional area, solid 6-25 mm2
For mounting on DIN rails acc. to EN 60715
Enclosure material polyamide 6.6

Product 910099 was added to Notepad.

Product 910099 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.