RFID LifeCheck SPD Test Devices

SPD test device for preventive maintenance
  • The RFID LifeCheck monitoring device detects thermal or electrical overload conditions of all components
  • To avoid imminent failure and thus system downtime, the protection module should be replaced as soon as possible
Benefits of this type of SPD testing:
  • Extremely easy and within a matter of seconds
  • Detection of thermal or electrical pre-damage of all components

Details

Database function of DRC LC M3+.
lorem ipsum
Communication principle between SPD and test device
lorem ipsum
Intuitive operation and fast arrester testing (M1+).
lorem ipsum
lorem ipsum
Hand-held snap-on sensor
lorem ipsum
Interval testing with DRC LC M3+.
lorem ipsum

DRC LC M3+

Portable device with RFID LifeCheck sensor for flexible use. For the quick inspection of arresters with RFID LifeCheck. Equipped with visual and acoustic indication. Also equipped with USB port and PC database software for the PC-supported management of specimens and the documentation of test results. The DRC LC M3+ is equipped with a snap-on RFID LifeCheck sensor. The hand-held equipment also supports the parameterisation of the arresters for condition monitoring.

1 Product

Part No. 910653 DRC LC M3+

GTIN 4013364113008, Customs tariff No. (EU): 90308900, Gross weight: 1.45 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Portable device with RFID LifeCheck sensor DRC LC M3+
Portable arrester test device for
surge arrester modules
BLITZDUCTOR and DEHNpatch with LifeCheck,
designed as an RFID reader
with snap-on RFID LifeCheck sensor.
Testing within a matter of seconds through
visual and acoustic notification
and with additional USB port
for the PC-supported management of
specimens and the documentation of the
results.
The handy storage case includes
a reader, RFID LifeCheck sensor,
USB cable, charger, software
and reference test module.
Testing of: BLITZDUCTOR XT / XTU ML
Testing of BXT ML EX: BLITZDUCTOR XT ML EX: for use in non-hazardous atmospheres only!
RFID transmission frequency: 125 kHz
Measured value indication: beep and LCD
Testing period: typically 3 to 10 sec.

Brand: DEHN
Type: DRC LC M3+
Part No.: 910653
or equivalent.

Certificates

 

Technical data

Voltage supply (included in delivery) lithium-ion battery
RFID transmission frequency 125 kHz
Measured value indication beep and LCD
Delivery includes hand-held device, BXT LifeCheck sensor, battery charger, USB cable, test module for reference, software CD, storage case
Dimensions of the storage case 340 x 275 x 83 mm

Product 910653 was added to Notepad.

Product 910653 was added to the cart.


DRC LC M1+

Portable device with LifeCheck sensor for flexible use. For quickly and easily checking arresters with RFIDLifeCheck. Operation and charge indication and the result indication of the LifeCheck test are provided through LEDs. The DRC LC M1+ is equipped with an RFIDsnap-on LifeCheck sensor.

1 Product

Part No. 910655 DRC LC M1+

GTIN 4013364149250, Customs tariff No. (EU): 90308900, Gross weight: 1214.60 g, PU: 1.00 pc(s)


Images

Additional information

Portable device with LifeCheck sensor DRC LC M1+
Portable arrester test device for
surge arrester modules
BLITZDUCTOR with LifeCheck,
designed as an RFID reader
with snap-on LifeCheck sensor.
Testing within a matter of seconds through
visual indication
The handy storage case includes
a reader, LifeCheck sensor,
USB cable, charger with country-specific
adapters and reference test module.
Testing of: BLITZDUCTOR XT / XTU ML
Testing of BXT ML EX: BLITZDUCTOR XT ML EX: for use in non-hazardous atmospheres only!
RFID transmission frequency: 125 kHz
Measured value indication: LED
Testing period: typically 3 to 10 sec.

Brand: DEHN
Type: DRC LC M1+
Part No.: 910655
or equivalent.

Certificates

 

Technical data

Voltage supply (included in delivery) lithium-polymer battery
RFID transmission frequency 125 kHz
Measured value indication LED
Delivery includes hand-held device, BXT LifeCheck sensor, power supply unit with country-specific adapters, USB cable, test module for reference, storage case
Dimensions of the storage case 275 x 230 x 83 mm

Product 910655 was added to Notepad.

Product 910655 was added to the cart.


back to top