V NH / VA NH
:quality(98)/www.dehn-international.com/store/f/62756605/HDVORSCHAU/900261a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/62756605/HDVORSCHAU/900261a1_16-9.jpg)
- Surge arrester for use in NH 00 and 1 fuse holders
- Zinc oxide varistor with monitoring device, disconnector and integrated backup fuse (VA NH... with additional spark gap connected in series)
- Energy coordination with other arresters of the Red/Line product family
- Fault indication by tripping indicator
Details
:quality(98)/www.dehn-international.com/store/f/62756606/HDVORSCHAU/900270a1_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/62756606/HDVORSCHAU/900270a1_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/62756607/HDVORSCHAU/900261a2_Kat.jpg)
:quality(98)/www.dehn-international.com/store/f/62756607/HDVORSCHAU/900261a2_Kat.jpg)
Part No. 900261 V NH00 280
GTIN 4013364094352, Customs tariff No. (EU): 85363030, Gross weight: 191.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Part No. 900263 V NH00 280 FM
GTIN 4013364094369, Customs tariff No. (EU): 85363030, Gross weight: 208.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Indicator for remote signalling | tripping distance of 7 mm |
Part No. 900270 V NH1 280
GTIN 4013364106703, Customs tariff No. (EU): 85363030, Gross weight: 243.10 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Part No. 900262 VA NH00 280
GTIN 4013364072572, Customs tariff No. (EU): 85363030, Gross weight: 192.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Part No. 900264 VA NH00 280 FM
GTIN 4013364073661, Customs tariff No. (EU): 85363030, Gross weight: 170.90 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / Class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Indicator for remote signalling | tripping distance of 7 mm |
Part No. 900271 VA NH1 280
GTIN 4013364106710, Customs tariff No. (EU): 85363030, Gross weight: 243.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |