MV Clamps

Multipurpose connecting clamp (MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp; two-piece.

With hexagon screw

Thread in the base part.

7 Products

Part No. 390050 MVK 8.10 SKM10X30 STTZN

GTIN 4013364095991, Customs tariff No.: 85389099, Gross weight: 101.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 STTZN
Part No.: 390050
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 mm
Material of screw / nut St/tZn
Standard EN 62561-1
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 5.5 kA

Product 390050 was added to Notepad.

Product 390050 was added to the cart.

Part No. 390051 MVK 8.10 SKM10X30 AL

GTIN 4013364096219, Customs tariff No.: 85389099, Gross weight: 57.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, Al
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: Al
Clamping range Rd: 8-10 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 AL
Part No.: 390051
or equivalent.

 

Technical data

Material of clamp Al
Clamping range Rd 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390051 was added to Notepad.

Product 390051 was added to the cart.

Part No. 390059 MVK 8.10 SKM10X30 V2A

GTIN 4013364096004, Customs tariff No.: 85389099, Gross weight: 94.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 V2A
Part No.: 390059
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390059 was added to Notepad.

Product 390059 was added to the cart.

Part No. 390057 MVK 8 SKM10X30 CU

GTIN 4013364096073, Customs tariff No.: 85389099, Gross weight: 120.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, Cu
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: Cu
Clamping range Rd: 8 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8 SKM10X30 CU
Part No.: 390057
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 8 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390057 was added to Notepad.

Product 390057 was added to the cart.

Part No. 391050 MVK 10 SKM10X35 STTZN

GTIN 4013364087064, Customs tariff No.: 85389099, Gross weight: 103.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 SKM10X35 STTZN
Part No.: 391050
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 391050 was added to Notepad.

Product 391050 was added to the cart.

Part No. 391059 MVK 10 SKM10X35 V2A

GTIN 4013364087071, Customs tariff No.: 85389099, Gross weight: 99.50 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: StSt
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 SKM10X35 V2A
Part No.: 391059
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 391059 was added to Notepad.

Product 391059 was added to the cart.

Part No. 390079 MVK 8.10 SKM10X35 V4A

GTIN 4013364128996, Customs tariff No.: 85389099, Gross weight: 98.40 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw, StSt (V4A)
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw and threaded base part
Material of clamp: StSt (V4A)
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Material No.: 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X35 V4A
Part No.: 390079
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd 8-10 mm
Material of screw / nut StSt (V4A)
Material No. 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-1
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 4.7 kA

Product 390079 was added to Notepad.

Product 390079 was added to the cart.


With hexagon screw and spring washer

Thread in the base part.

6 Products

Part No. 390550 MVK 8.10 SKM10X30 FSC STTZN

GTIN 4013364096042, Customs tariff No.: 85389099, Gross weight: 103.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 FSC STTZN
Part No.: 390550
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 390550 was added to Notepad.

Product 390550 was added to the cart.

Part No. 390551 MVK 8.10 SKM10X30 FSC AL

GTIN 4013364096202, Customs tariff No.: 85389099, Gross weight: 60.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, Al
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: Al
Clamping range Rd: 8-10 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 FSC AL
Part No.: 390551
or equivalent.

 

Technical data

Material of clamp Al
Clamping range Rd 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390551 was added to Notepad.

Product 390551 was added to the cart.

Part No. 390559 MVK 8.10 SKM10X30 FSC V2A

GTIN 4013364096035, Customs tariff No.: 85389099, Gross weight: 100.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 SKM10X30 FSC V2A
Part No.: 390559
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390559 was added to Notepad.

Product 390559 was added to the cart.

Part No. 390557 MVK 8 SKM10X30 FSC CU

GTIN 4013364096097, Customs tariff No.: 85389099, Gross weight: 120.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, Cu/StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: Cu
Clamping range Rd: 8 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8 SKM10X30 FSC CU
Part No.: 390557
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 8 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390557 was added to Notepad.

Product 390557 was added to the cart.

Part No. 391550 MVK 10 SKM10X35 FSC STTZN

GTIN 4013364088016, Customs tariff No.: 85389099, Gross weight: 107.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 SKM10X35 FSC STTZN
Part No.: 391550
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 391550 was added to Notepad.

Product 391550 was added to the cart.

Part No. 391559 MVK 10 SKM10X35 FSC V2A

GTIN 4013364087088, Customs tariff No.: 85389099, Gross weight: 102.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with hexagon screw and spring washer, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with hexagon screw, spring washer and threaded base part
Material of clamp: StSt
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 SKM10X35 FSC V2A
Part No.: 391559
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 391559 was added to Notepad.

Product 391559 was added to the cart.


With truss head screw

and anti-rotation locking (square hole in the upper part).

6 Products

Part No. 390060 MVK 8.10 FRM10X35 STTZN

GTIN 4013364096011, Customs tariff No.: 85389099, Gross weight: 110.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 FRM10X35 STTZN
Part No.: 390060
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 390060 was added to Notepad.

Product 390060 was added to the cart.

Part No. 390061 MVK 8.10 FRM10X35 AL

GTIN 4013364096196, Customs tariff No.: 85389099, Gross weight: 68.80 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, Al
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: Al
Clamping range Rd: 8-10 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 FRM10X35 AL
Part No.: 390061
or equivalent.

 

Technical data

Material of clamp Al
Clamping range Rd 8-10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 390061 was added to Notepad.

Product 390061 was added to the cart.

Part No. 390067 MVK 8 FRM10X35 CU

GTIN 4013364096080, Customs tariff No.: 85389099, Gross weight: 124.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, Cu
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: Cu
Clamping range Rd: 8 mm
Material thickness: 3.0 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8 FRM10X35 CU
Part No.: 390067
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 8 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390067 was added to Notepad.

Product 390067 was added to the cart.

Part No. 391060 MVK 10 FRM10X35 STTZN

GTIN 4013364088009, Customs tariff No.: 85389099, Gross weight: 115.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 FRM10X35 STTZN
Part No.: 391060
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 10 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 391060 was added to Notepad.

Product 391060 was added to the cart.

Part No. 391069 MVK 10 FRM10X35 V2A

GTIN 4013364087095, Customs tariff No.: 85389099, Gross weight: 108.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 10 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 10 FRM10X35 V2A
Part No.: 391069
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 391069 was added to Notepad.

Product 391069 was added to the cart.

Part No. 390063 MVK 8.10 FRM10X35V2A STTZN

GTIN 4013364159396, Customs tariff No.: 85389099, Gross weight: 105.00 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp with truss head screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp, T clamp and parallel clamp,
for round conductors
capable of carrying lightning current
tested according to EN 62561-1
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Material thickness: 2,5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 FRM10X35V2A STTZN
Part No.: 390063
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390063 was added to Notepad.

Product 390063 was added to the cart.


With hexagon screw and spring washer for air-termination rods

Thread in the base part

2 Products

Part No. 392050 MVK 8.10 16 SKM10X40 FSC STTZN

GTIN 4013364096066, Customs tariff No.: 85389099, Gross weight: 123.30 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3.0 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC STTZN
Part No.: 392050
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 392050 was added to Notepad.

Product 392050 was added to the cart.

Part No. 392059 MVK 8.10 16 SKM10X40 FSC V2A

GTIN 4013364096059, Customs tariff No.: 85389099, Gross weight: 121.40 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

MV clamp for air-termination rods, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3.0 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC V2A
Part No.: 392059
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 392059 was added to Notepad.

Product 392059 was added to the cart.


With truss head screw for air-termination rods

and anti-rotation locking (square hole in the upper part).

2 Products

Part No. 392060 MVK 8.10 16 FRM10X40 STTZN

GTIN 4013364096141, Customs tariff No.: 85389099, Gross weight: 132.40 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods with truss head screw, St/tZn
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3.0 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 STTZN
Part No.: 392060
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 392060 was added to Notepad.

Product 392060 was added to the cart.

Part No. 392069 MVK 8.10 16 FRM10X40 V2A

GTIN 4013364096158, Customs tariff No.: 85389099, Gross weight: 128.40 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods with truss head screw, StSt
MV clamp
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3.0 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 V2A
Part No.: 392069
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 392069 was added to Notepad.

Product 392069 was added to the cart.


Bimetallic MV clamp

For connecting conductors made of different materials, with intermediate plate (Cupal) and thread in the base part.

1 Product

Part No. 390657 ZMMVK 8 8.10 SKM10X30 CU AL

GTIN 4013364096165, Customs tariff No.: 85389099, Gross weight: 102.00 g, PU: 50.00 pc(s)


Images

Additional information

Bimetallic MV clamp
Bimetallic MV clamp
For connecting conductors made of different materials,
with intermediate plate (copper-plated aluminium) and threaded base part
Material of clamp: Cu / Al
Clamping range Rd Cu: 8 mm
Clamping range Rd Al: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMMVK 8 8.10 SKM10X30 CU AL
Part No.: 390657
or equivalent.

 

Technical data

Material of clamp Cu / Al
Clamping range Rd Cu 8 mm
Clamping range Rd Al 8-10 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390657 was added to Notepad.

Product 390657 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.