Part No. 390050 MVK 8.10 SKM10X30 STTZN
GTIN 4013364095991, Customs tariff No. (EU): 85359000, Gross weight: 101.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.3 kA | 
| *) For exact assignment, see test certificate. | |
Part No. 390051 MVK 8.10 SKM10X30 AL
GTIN 4013364096219, Customs tariff No. (EU): 85359000, Gross weight: 57.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 390059 MVK 8.10 SKM10X30 V2A
GTIN 4013364096004, Customs tariff No. (EU): 85359000, Gross weight: 94.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 390057 MVK 8 SKM10X30 CU
GTIN 4013364096073, Customs tariff No. (EU): 85359000, Gross weight: 120.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu | 
| Clamping range Rd | 8 mm | 
| Clamping range (stranded / cable) | 25-70 mm2 | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt (V4A) | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 391050 MVK 10 SKM10X35 STTZN
GTIN 4013364087064, Customs tariff No. (EU): 85359000, Gross weight: 103.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 391059 MVK 10 SKM10X35 V2A
GTIN 4013364087071, Customs tariff No. (EU): 85359000, Gross weight: 99.50 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 390079 MVK 8.10 SKM10X35 V4A
GTIN 4013364128996, Customs tariff No. (EU): 85359000, Gross weight: 98.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) | 
| Clamping range Rd | 8-10 mm | 
| Connection (solid / stranded) | 35-70 mm2 | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | StSt (V4A) | 
| Material No. | 1.4571 / 1.4404 / 1.4401 | 
| ASTM / AISI: | 316Ti / 316L / 316 | 
| Standard | EN 62561-1 | 
| Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 4.7 kA | 
| *) For exact assignment, see test certificate. | |
Part No. 391058 MVK 10 SKM10X35 V4A
GTIN 4013364293236, Customs tariff No. (EU): 85359000, Gross weight: 99.50 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) | 
| Clamping range Rd | 10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | StSt (V4A) | 
| Material No. | 1.4571 / 1.4404 / 1.4401 | 
| ASTM / AISI: | 316Ti / 316L / 316 | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 390550 MVK 8.10 SKM10X30 FSC STTZN
GTIN 4013364096042, Customs tariff No. (EU): 85359000, Gross weight: 92.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390551 MVK 8.10 SKM10X30 FSC AL
GTIN 4013364096202, Customs tariff No. (EU): 85359000, Gross weight: 60.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390553 MVK 8.10 SKM10X35 FSC STBL
GTIN 4013364522787, Customs tariff No. (EU): 85359000, Gross weight: 98.34 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/bare | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | St/bare | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390559 MVK 8.10 SKM10X30 FSC V2A
GTIN 4013364096035, Customs tariff No. (EU): 85359000, Gross weight: 100.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390557 MVK 8 SKM10X30 FSC CU
GTIN 4013364096097, Customs tariff No. (EU): 85359000, Gross weight: 120.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu | 
| Clamping range Rd | 8 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391550 MVK 10 SKM10X35 FSC STTZN
GTIN 4013364088016, Customs tariff No. (EU): 85359000, Gross weight: 107.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391559 MVK 10 SKM10X35 FSC V2A
GTIN 4013364087088, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 10 mm | 
| Screw | di M10 x 35 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390060 MVK 8.10 FRM10X35 STTZN
GTIN 4013364096011, Customs tariff No. (EU): 85359000, Gross weight: 110.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390061 MVK 8.10 FRM10X35 AL
GTIN 4013364096196, Customs tariff No. (EU): 85359000, Gross weight: 68.80 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al | 
| Clamping range Rd | 8-10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390067 MVK 8 FRM10X35 CU
GTIN 4013364096080, Customs tariff No. (EU): 85359000, Gross weight: 124.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu | 
| Clamping range Rd | 8 mm | 
| Clamping range (stranded / cable) | 25-70 mm2 | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391060 MVK 10 FRM10X35 STTZN
GTIN 4013364088009, Customs tariff No. (EU): 85359000, Gross weight: 115.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391069 MVK 10 FRM10X35 V2A
GTIN 4013364087095, Customs tariff No. (EU): 85359000, Gross weight: 108.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390063 MVK 8.10 FRM10X35V2A STTZN
GTIN 4013364159396, Customs tariff No. (EU): 85359000, Gross weight: 105.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391068 MVK 10 FRM10X45 V4A
GTIN 4013364385320, Customs tariff No. (EU): 85359000, Gross weight: 116.20 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) | 
| Clamping range Rd | 10 mm | 
| Screw | e M10 x 45 mm | 
| Material of screw / nut | StSt (V4A) | 
| Material No. | 1.4571 / 1.4404 / 1.4401 | 
| ASTM / AISI: | 316Ti / 316L / 316 | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 391066 MVK 10 FRM10X35 V4A
GTIN 4013364288577, Customs tariff No. (EU): 85359000, Gross weight: 113.08 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) | 
| Clamping range Rd | 10 mm | 
| Screw | e M10 x 35 mm | 
| Material of screw / nut | StSt (V4A) | 
| Material No. | 1.4571 / 1.4404 / 1.4401 | 
| ASTM / AISI: | 316Ti / 316L / 316 | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 392050 MVK 8.10 16 SKM10X40 FSC STTZN
GTIN 4013364096066, Customs tariff No. (EU): 85359000, Gross weight: 123.30 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 / 16 mm | 
| Screw | di M10 x 40 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 392059 MVK 8.10 16 SKM10X40 FSC V2A
GTIN 4013364096059, Customs tariff No. (EU): 85359000, Gross weight: 121.40 g, PU: 50.00 pc(s)
PredecessorTechnical data
| Material of clamp | StSt | 
| Clamping range Rd | 8-10 / 16 mm | 
| Screw | di M10 x 40 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 392060 MVK 8.10 16 FRM10X40 STTZN
GTIN 4013364096141, Customs tariff No. (EU): 85359000, Gross weight: 132.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn | 
| Clamping range Rd | 8-10 / 16 mm | 
| Screw | e M10 x 40 mm | 
| Material of screw / nut | St/tZn | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 392069 MVK 8.10 16 FRM10X40 V2A
GTIN 4013364096158, Customs tariff No. (EU): 85359000, Gross weight: 128.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt | 
| Clamping range Rd | 8-10 / 16 mm | 
| Screw | e M10 x 40 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
Part No. 390657 ZMMVK 8 8.10 SKM10X30 CU AL
GTIN 4013364096165, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu / Al | 
| Clamping range Rd Cu | 8 mm | 
| Clamping range Rd Al | 8-10 mm | 
| Screw | di M10 x 30 mm | 
| Material of screw / nut | StSt | 
| Standard | EN 62561-1 | 
| *) For exact assignment see test certificate. | |
:quality(98)/www.dehn-international.com/store/f/63921539/HDVORSCHAU/390550a1_16-9.jpg) 
                        
                        :quality(98)/www.dehn-international.com/store/f/63921539/HDVORSCHAU/390550a1_16-9.jpg) 
                            
                        :quality(98)/www.dehn-international.com/store/f/63921554/HDVORSCHAU/390050.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921554/HDVORSCHAU/390050.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921555/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921555/HDVORSCHAU/390050m_D.jpg) 
                                    
                                         
                 
        	:quality(98)/www.dehn-international.com/store/f/63921565/HDVORSCHAU/390051.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921565/HDVORSCHAU/390051.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921566/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921566/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921576/HDVORSCHAU/390059.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921576/HDVORSCHAU/390059.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921577/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921577/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921587/HDVORSCHAU/390057.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921587/HDVORSCHAU/390057.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921588/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921588/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921598/HDVORSCHAU/391050.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921598/HDVORSCHAU/391050.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921599/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921599/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921609/HDVORSCHAU/391059.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921609/HDVORSCHAU/391059.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921610/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921610/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921620/HDVORSCHAU/390079.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921620/HDVORSCHAU/390079.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921621/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921621/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921630/HDVORSCHAU/391058.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921630/HDVORSCHAU/391058.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921631/HDVORSCHAU/390050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921631/HDVORSCHAU/390050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921644/HDVORSCHAU/391550.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921644/HDVORSCHAU/391550.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921645/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921645/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921655/HDVORSCHAU/390551.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921655/HDVORSCHAU/390551.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921656/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921656/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921660/HDVORSCHAU/390553.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921660/HDVORSCHAU/390553.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921661/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921661/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921671/HDVORSCHAU/390559.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921671/HDVORSCHAU/390559.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921672/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921672/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921682/HDVORSCHAU/390557.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921682/HDVORSCHAU/390557.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921683/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921683/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921693/HDVORSCHAU/390550.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921693/HDVORSCHAU/390550.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921694/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921694/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921704/HDVORSCHAU/391559.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921704/HDVORSCHAU/391559.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921705/HDVORSCHAU/390550m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921705/HDVORSCHAU/390550m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921718/HDVORSCHAU/390060.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921718/HDVORSCHAU/390060.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921719/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921719/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921729/HDVORSCHAU/390061.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921729/HDVORSCHAU/390061.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921730/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921730/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921740/HDVORSCHAU/390067.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921740/HDVORSCHAU/390067.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921741/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921741/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921751/HDVORSCHAU/391060.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921751/HDVORSCHAU/391060.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921752/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921752/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921762/HDVORSCHAU/391069.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921762/HDVORSCHAU/391069.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921763/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921763/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921772/HDVORSCHAU/390060.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921772/HDVORSCHAU/390060.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921773/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921773/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921782/HDVORSCHAU/391069.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921782/HDVORSCHAU/391069.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921783/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921783/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921792/HDVORSCHAU/391069.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921792/HDVORSCHAU/391069.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921793/HDVORSCHAU/390060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921793/HDVORSCHAU/390060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921805/HDVORSCHAU/392050.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921805/HDVORSCHAU/392050.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921806/HDVORSCHAU/392050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921806/HDVORSCHAU/392050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921817/HDVORSCHAU/392059.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921817/HDVORSCHAU/392059.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921818/HDVORSCHAU/392050m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921818/HDVORSCHAU/392050m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921830/HDVORSCHAU/392060.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921830/HDVORSCHAU/392060.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921831/HDVORSCHAU/392060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921831/HDVORSCHAU/392060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921841/HDVORSCHAU/392069.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921841/HDVORSCHAU/392069.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921842/HDVORSCHAU/392060m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921842/HDVORSCHAU/392060m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63921853/HDVORSCHAU/390657.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921853/HDVORSCHAU/390657.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63921854/HDVORSCHAU/390657m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63921854/HDVORSCHAU/390657m_D.jpg)