Your dashboard services.
Register to access all tools.

MAXI MV Clamps

MAXI multipurpose connecting clamp (MAXI-MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp, for connecting earth rods or reinforcing bars; three-piece, with thread in the base part.

With hexagon screw

2 Products

Part No. 308041 MAMVK 8.16 15.25 STTZN

GTIN 4013364056411, Customs tariff No.: 85359000, Gross weight: 483.40 g, PU: 20.00 pc(s)


Images

Additional information

MAXI MV clamps, St/tZn
MAXI MV clamps
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material of clamp: St/tZn
Clamping range Rd: 8-16 / 15-25 mm
Material thickness: 3.0 / 2.0 mm
Material of screw: St/tZn
Standard: EN 62561-1
Short-circuit current (AC 50 Hz / DC): 6.2 kA

Brand: DEHN
Type: MAMVK 8.16 15.25 STTZN
Part No.: 308041
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-16 / 15-25 mm
Material thickness 3.0 / 2.0 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.2 kA
*) For exact assignment see test certificate.

Product 308041 was added to Notepad.

Product 308041 was added to the cart.

Part No. 308040 MAMVK 8.16 15.25 STBL

GTIN 4013364055902, Customs tariff No.: 85359000, Gross weight: 462.30 g, PU: 20.00 pc(s)


Images

Additional information

MAXI MV clamps, St/bare
MAXI MV clamps
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material of clamp: St/bare
Clamping range Rd: 8-16 / 15-25 mm
Material thickness: 3.0 / 2.0 mm
Material of screw: St/bare
Standard: EN 62561-1
Short-circuit current (AC 50 Hz / DC): 10.2 kA
Approvals: UL 467

Brand: DEHN
Type: MAMVK 8.16 15.25 STBL
Part No.: 308040
or equivalent.

Certificates

 

Technical data

Material of clamp St/bare
Clamping range Rd 8-16 / 15-25 mm
Material thickness 3.0 / 2.0 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 10.2 kA
Approvals UL 467
*) For exact assignment see test certificate.

Product 308040 was added to Notepad.

Product 308040 was added to the cart.


With defined tightening torque

Same design as Part No. 308 041, however, with StSt (V2A) tear-off torque screw, with tear-off torque 35 +/-3 Nm, instead of HDG steel DIN EN ISO 4017 screw

  • Reliable mounting quality due to constant torque and defined clamping force
  • Easy mounting without torque spanner
  • Enormously time saving compared to exothermic welding
  • No welding smoke hazard for the installer
  • No environmental risk

1 Product

Part No. 308044 MAMVK 8.16 15.25 STTZN ARS35NM PAR 20P

GTIN 4013364522992, Customs tariff No.: 85359000, Gross weight: 479.50 g, PU: 20.00 pc(s)


Images

Additional information

MAXI MV clamps, St/tZn
MAXI MV clamps
with tear-off screw
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material of clamp: St/tZn
Clamping range Rd: 8-16 / 15-25 mm
Material thickness: 3.0 / 2.0 mm
Material of screw: StSt
Short-circuit current (AC 50 Hz / DC): 6.2 kA

Brand: DEHN
Type: MAMVK 8.16 15.25 STTZN ARS35NM PAR 20P
Part No.: 308044
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-16 / 15-25 mm
Material thickness 3.0 / 2.0 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.2 kA

Product 308044 was added to Notepad.

Product 308044 was added to the cart.


back to top