Your dashboard services.
Register to access all tools.

Conductor Holders DEHNsnap

Plastic holder system with loose conductor routing.

Easy installation:
– Insert the conductor laterally
– Press-fit the cap (self-locking)


Advantages:
– Conductor is held in a massive recess in the base body, thus no strain on the latch
– Double cap catch (open with tool)
– Straight and loose conductor routing
– Robust and weather-resistant design
– UV-stabilised, halogen-free

Height 16 mm with female thread

4 Products

Part No. 204001 LH DS 8 H16 IGM6 GR

GTIN 4013364018990, Customs tariff No.: 85389099, Gross weight: 9.45 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M6 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H16 IGM6 GR
Part No.: 204001
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204001 was added to Notepad.

Product 204001 was added to the cart.

Part No. 204007 LH DS 8 H16 IGM6 BR

GTIN 4013364019188, Customs tariff No.: 85389099, Gross weight: 11.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M6 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H16 IGM6 BR
Part No.: 204007
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204007 was added to Notepad.

Product 204007 was added to the cart.

Part No. 204002 LH DS 8 H16 IGM8 GR

GTIN 4013364019195, Customs tariff No.: 85389099, Gross weight: 10.40 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H16 IGM8 GR
Part No.: 204002
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204002 was added to Notepad.

Product 204002 was added to the cart.

Part No. 204017 LH DS 8 H16 IGM8 BR

GTIN 4013364019058, Customs tariff No.: 85389099, Gross weight: 10.05 g, PU: 100.00 pc(s)

Predecessor

Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H16 IGM8 BR
Part No.: 204017
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204017 was added to Notepad.

Product 204017 was added to the cart.


Height 36 mm with female thread

4 Products

Part No. 204003 LH DS 8 H36 IGM6 GR

GTIN 4013364019034, Customs tariff No.: 85389099, Gross weight: 16.45 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M6 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H36 IGM6 GR
Part No.: 204003
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204003 was added to Notepad.

Product 204003 was added to the cart.

Part No. 204027 LH DS 8 H36 IGM6 BR

GTIN 4013364018969, Customs tariff No.: 85389099, Gross weight: 13.05 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M6 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H36 IGM6 BR
Part No.: 204027
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204027 was added to Notepad.

Product 204027 was added to the cart.

Part No. 204004 LH DS 8 H36 IGM8 GR

GTIN 4013364019003, Customs tariff No.: 85389099, Gross weight: 17.10 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M8 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H36 IGM8 GR
Part No.: 204004
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204004 was added to Notepad.

Product 204004 was added to the cart.

Part No. 204037 LH DS 8 H36 IGM8 BR

GTIN 4013364019331, Customs tariff No.: 85389099, Gross weight: 17.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M8 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H36 IGM8 BR
Part No.: 204037
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204037 was added to Notepad.

Product 204037 was added to the cart.


Height 16 mm with screw

1 Product

Part No. 204006 LH DS 8 H16 HS5X50 GR

GTIN 4013364028371, Customs tariff No.: 85389099, Gross weight: 20.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 screw, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
With screw
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DS 8 H16 HS5X50 GR
Part No.: 204006
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm
Screw ak 5 x 50 mm

Product 204006 was added to Notepad.

Product 204006 was added to the cart.


Height 16 mm, pre-assembled with screw, cover plate and dowel

1 Product

Part No. 204120 LH DS 8 H16 HS5X50 KD8 GR

GTIN 4013364085749, Customs tariff No.: 85389099, Gross weight: 22.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 screw, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Pre-assembled with screw, plug and cover plate
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DS 8 H16 HS5X50 KD8 GR
Part No.: 204120
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm

Product 204120 was added to Notepad.

Product 204120 was added to the cart.


back to top