Conductor Holders DEHNsnap

Plastic holder system with loose conductor routing.

Easy installation:
Insert the conductor laterally
– Press-fit the cap (self-locking)


Advantages:
– Conductor is held in a massive recess in the base body, thus no strain on the latch
– Double cap catch (open with tool)
– Straight and loose conductor routing
– Robust and weather-resistant design
– UV-stabilised, halogen-free

Height 16 mm with female thread

4 Products

Part No. 204001 LH DS 8 H16 IGM6 GR

GTIN 4013364018990, Customs tariff No.: 85389099, Gross weight: 9.45 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M6 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H16 IGM6 GR
Part No.: 204001
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204001 was added to Notepad.

Product 204001 was added to the cart.

Part No. 204007 LH DS 8 H16 IGM6 BR

GTIN 4013364019188, Customs tariff No.: 85389099, Gross weight: 11.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M6 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H16 IGM6 BR
Part No.: 204007
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204007 was added to Notepad.

Product 204007 was added to the cart.

Part No. 204002 LH DS 8 H16 IGM8 GR

GTIN 4013364019195, Customs tariff No.: 85389099, Gross weight: 10.40 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H16 IGM8 GR
Part No.: 204002
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204002 was added to Notepad.

Product 204002 was added to the cart.

Part No. 204017 LH DS 8 H16 IGM8 BR

GTIN 4013364019058, Customs tariff No.: 85389099, Gross weight: 10.05 g, PU: 100.00 pc(s)

Predecessor

Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H16 IGM8 BR
Part No.: 204017
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204017 was added to Notepad.

Product 204017 was added to the cart.


Height 36 mm with female thread

4 Products

Part No. 204003 LH DS 8 H36 IGM6 GR

GTIN 4013364019034, Customs tariff No.: 85389099, Gross weight: 16.45 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M6 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H36 IGM6 GR
Part No.: 204003
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204003 was added to Notepad.

Product 204003 was added to the cart.

Part No. 204027 LH DS 8 H36 IGM6 BR

GTIN 4013364018969, Customs tariff No.: 85389099, Gross weight: 13.05 g, PU: 100.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M6 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M6
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H36 IGM6 BR
Part No.: 204027
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204027 was added to Notepad.

Product 204027 was added to the cart.

Part No. 204004 LH DS 8 H36 IGM8 GR

GTIN 4013364019003, Customs tariff No.: 85389099, Gross weight: 17.10 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M8 female thread, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●

Brand: DEHN
Type: LH DS 8 H36 IGM8 GR
Part No.: 204004
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204004 was added to Notepad.

Product 204004 was added to the cart.

Part No. 204037 LH DS 8 H36 IGM8 BR

GTIN 4013364019331, Customs tariff No.: 85389099, Gross weight: 17.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 36 mm, with M8 female thread, brown
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Height of conductor holder: 36 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: brown ●

Brand: DEHN
Type: LH DS 8 H36 IGM8 BR
Part No.: 204037
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204037 was added to Notepad.

Product 204037 was added to the cart.


Height 16 mm with screw

1 Product

Part No. 204006 LH DS 8 H16 HS5X50 GR

GTIN 4013364028371, Customs tariff No.: 85389099, Gross weight: 20.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 screw, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
With screw
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DS 8 H16 HS5X50 GR
Part No.: 204006
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm
Screw ak 5 x 50 mm

Product 204006 was added to Notepad.

Product 204006 was added to the cart.


Height 16 mm, pre-assembled with screw, cover plate and dowel

1 Product

Part No. 204120 LH DS 8 H16 HS5X50 KD8 GR

GTIN 4013364085749, Customs tariff No.: 85389099, Gross weight: 22.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNsnap conductor holder, height: 16 mm, with M8 screw, grey
DEHNsnap conductor holder
Plastic holder system with loose conductor routing
Robust and weather-resistant
UV-stabilised
Pre-assembled with screw, plug and cover plate
Height of conductor holder: 16 mm
Thread of conductor holder: M8
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DS 8 H16 HS5X50 KD8 GR
Part No.: 204120
or equivalent.

 

Technical data

Thread of conductor holder M8
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm

Product 204120 was added to Notepad.

Product 204120 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.