Your dashboard services.
Register to access all tools.

Conductor Holders DEHNgrip

Screwless StSt holder system with loose conductor routing.

Easy installation:
– Conductor is inserted from above

Advantages:
– Conductor is fixed in the DEHNgrip
– Without screwing

Height 20 mm

4 Products

Part No. 207019 LH DG 8 H20 IGM6 V2A

GTIN 4013364054912, Customs tariff No.: 85389099, Gross weight: 21.60 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 20 mm, StSt
DEHNgrip conductor holder
Screwless holder system made of stainless steel
with loose conductor routing
Height of conductor holder: 20 mm
Thread of conductor holder: M6
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H20 IGM6 V2A
Part No.: 207019
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207019 was added to Notepad.

Product 207019 was added to the cart.

Part No. 207009 LH DG 8 H20 B7.8 V2A

GTIN 4013364054882, Customs tariff No.: 85389099, Gross weight: 16.80 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 20 mm, StSt
DEHNgrip conductor holder
Screwless holder system made of stainless steel
with loose conductor routing
Height of conductor holder: 20 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H20 B7.8 V2A
Part No.: 207009
or equivalent.

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207009 was added to Notepad.

Product 207009 was added to the cart.

Part No. 207017 LH DG 8 H20 IGM6 CU

GTIN 4013364054905, Customs tariff No.: 85389099, Gross weight: 18.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 20 mm, Cu
DEHNgrip conductor holder
Screwless holder system made of copper
with loose conductor routing
Height of conductor holder: 20 mm
Thread of conductor holder: M6
Material of conductor holder: Cu
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H20 IGM6 CU
Part No.: 207017
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207017 was added to Notepad.

Product 207017 was added to the cart.

Part No. 207007 LH DG 8 H20 B7.8 CU

GTIN 4013364054899, Customs tariff No.: 85389099, Gross weight: 17.70 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder DEHNgrip height 20mm Cu
Conductor holder DEHNgrip screwless holder system made of copper
with loose conductor routing
Height of conductor holder: 20 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: Cu
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H20 B7.8 CU
Part No.: 207007
or equivalent.

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207007 was added to Notepad.

Product 207007 was added to the cart.


Height 32 mm

4 Products

Part No. 207039 LH DG 8 H32 IGM6 V2A

GTIN 4013364042735, Customs tariff No.: 85389099, Gross weight: 25.40 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 32 mm, StSt
DEHNgrip conductor holder
Screwless holder system made of stainless steel
with loose conductor routing
Height of conductor holder: 32 mm
Thread of conductor holder: M6
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H32 IGM6 V2A
Part No.: 207039
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207039 was added to Notepad.

Product 207039 was added to the cart.

Part No. 207029 LH DG 8 H32 B7.8 V2A

GTIN 4013364042711, Customs tariff No.: 85389099, Gross weight: 25.60 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 32 mm, StSt
DEHNgrip conductor holder
Screwless holder system made of stainless steel
with loose conductor routing
Height of conductor holder: 32 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H32 B7.8 V2A
Part No.: 207029
or equivalent.

Certificates

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207029 was added to Notepad.

Product 207029 was added to the cart.

Part No. 207037 LH DG 8 H32 IGM6 CU

GTIN 4013364042742, Customs tariff No.: 85389099, Gross weight: 27.60 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 32 mm, Cu
DEHNgrip conductor holder
Screwless holder system made of copper
with loose conductor routing
Height of conductor holder: 32 mm
Thread of conductor holder: M6
Material of conductor holder: Cu
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H32 IGM6 CU
Part No.: 207037
or equivalent.

 

Technical data

Thread of conductor holder M6
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207037 was added to Notepad.

Product 207037 was added to the cart.

Part No. 207027 LH DG 8 H32 B7.8 CU

GTIN 4013364042728, Customs tariff No.: 85389099, Gross weight: 27.80 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 32 mm, Cu
DEHNgrip conductor holder
Screwless holder system made of copper
with loose conductor routing
Height of conductor holder: 32 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: Cu
Conductor support Rd: 8 mm

Brand: DEHN
Type: LH DG 8 H32 B7.8 CU
Part No.: 207027
or equivalent.

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Standard EN 62561-4

Product 207027 was added to Notepad.

Product 207027 was added to the cart.


Height 20 mm, pre-assembled with screw, plastic base and plug

2 Products

Part No. 207109 LH DG 8 H20 HS5X50 KD8 V2A GR

GTIN 4013364085800, Customs tariff No.: 85389099, Gross weight: 29.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNgrip conductor holder, height: 20 mm, StSt
DEHNgrip conductor holder
Screwless holder system made of stainless steel
with loose conductor routing
pre-assembled with screw, plastic base (grey) and plug
Height of conductor holder: 20 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DG 8 H20 HS5X50 KD8 V2A GR
Part No.: 207109
or equivalent.

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Product 207109 was added to Notepad.

Product 207109 was added to the cart.

Part No. 207107 LH DG 8 H20 HS5X50 KD8 CU BR

GTIN 4013364235649, Customs tariff No.: 85389099, Gross weight: 32.00 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder DEHNgrip height 20mm Cu
Conductor holder DEHNgrip screwless holder system (Cu)
with loose conductor routing
pre-assembled with screw,
plastic base (brown) and plug
Height of conductor holder: 20 mm
Hole of conductor holder: Ø7.8 mm
Material of conductor holder: Cu
Conductor support Rd: 8 mm
Screw: 5 x 50 mm

Brand: DEHN
Type: LH DG 8 H20 HS5X50 KD8 CU BR
Part No.: 207107
or equivalent.

 

Technical data

Hole of conductor holder Ø7.8 mm
Material of conductor holder Cu
Conductor support Rd 8 mm
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Product 207107 was added to Notepad.

Product 207107 was added to the cart.


back to top