Part No. 390120 LH DQ 6.10 ND6X60 V2A
GTIN 4013364346901, Customs tariff No.: 85389099, Gross weight: 13.80 g, PU: 50.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Nail plug | Ø6 x 60 mm |
Part No. 390121 LH DQ 6.10 ND8X80 STTZN
GTIN 4013364346918, Customs tariff No.: 85389099, Gross weight: 21.80 g, PU: 50.00 pc(s)
Technical data
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Nail plug | Ø8 x 80 mm |
Part No. 390122 LH DQ 6.10 ND8X80 V2A
GTIN 4013364346925, Customs tariff No.: 85389099, Gross weight: 19.80 g, PU: 50.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Nail plug | Ø8 x 80 mm |
Part No. 202000 UEL DQ 6.10 B8.5 STTZN
GTIN 4013364019881, Customs tariff No.: 85389099, Gross weight: 8.90 g, PU: 50.00 pc(s)
Technical data
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Hole Ø | 8.5 mm |
Part No. 202001 UEL DQ 6.10 B8.5 V2A
GTIN 4013364020474, Customs tariff No.: 85389099, Gross weight: 3.00 g, PU: 50.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Hole Ø | 8.5 mm |
Part No. 202169 UEL DQ 6.10 B6.5 V2A
GTIN 4013364105737, Customs tariff No.: 85389099, Gross weight: 6.40 g, PU: 100.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Hole Ø | 6.5 mm |
Part No. 390110 KB 6.10 B9 STTZN
GTIN 4013364104921, Customs tariff No.: 85359000, Gross weight: 18.60 g, PU: 100.00 pc(s)
Technical data
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Hole Ø | 9 mm |
Part No. 390119 KB 6.10 B9 V2A
GTIN 4013364104945, Customs tariff No.: 85359000, Gross weight: 18.70 g, PU: 100.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Hole Ø | 9 mm |