Your dashboard services.
Register to access all tools.

Conductor Holders for Downpipes

For installing down conductors on downpipes with fixed conductor routing.
All types are also suitable for plastic downpipes.

Type PPS

With worm gear.

4 Products

Part No. 200079 LH 8 SB80.100 SCG V2A

GTIN 4013364069138, Customs tariff No.: 85389099, Gross weight: 52.02 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PPS, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PPS, with worm gear
Clamping range Ø pipe: 80-100 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 8 SB80.100 SCG V2A
Part No.: 200079
or equivalent.

 

Technical data

Clamping range Ø pipe 80-100 mm
Conductor support Rd 8 mm
Material of conductor holder StSt

Product 200079 was added to Notepad.

Product 200079 was added to the cart.

Part No. 200077 LH 8 SB80.100 SCG GALCU

GTIN 4013364082335, Customs tariff No.: 85389099, Gross weight: 35.32 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PPS, StSt/gal Cu
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PPS, with worm gear
Clamping range Ø pipe: 80-100 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt / gal Cu

Brand: DEHN
Type: LH 8 SB80.100 SCG GALCU
Part No.: 200077
or equivalent.

 

Technical data

Clamping range Ø pipe 80-100 mm
Conductor support Rd 8 mm
Material of conductor holder StSt / gal Cu

Product 200077 was added to Notepad.

Product 200077 was added to the cart.

Part No. 200089 LH 8 SB100.120 SCG V2A

GTIN 4013364074729, Customs tariff No.: 85389099, Gross weight: 57.02 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PPS, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PPS, with worm gear
Clamping range Ø pipe: 100-120 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 8 SB100.120 SCG V2A
Part No.: 200089
or equivalent.

 

Technical data

Clamping range Ø pipe 100-120 mm
Conductor support Rd 8 mm
Material of conductor holder StSt

Product 200089 was added to Notepad.

Product 200089 was added to the cart.

Part No. 200087 LH 8 SB100.120 SCG GALCU

GTIN 4013364082342, Customs tariff No.: 85389099, Gross weight: 39.52 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PPS, StSt/gal Cu
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PPS, with worm gear
Clamping range Ø pipe: 100-120 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt / gal Cu

Brand: DEHN
Type: LH 8 SB100.120 SCG GALCU
Part No.: 200087
or equivalent.

 

Technical data

Clamping range Ø pipe 100-120 mm
Conductor support Rd 8 mm
Material of conductor holder StSt / gal Cu

Product 200087 was added to Notepad.

Product 200087 was added to the cart.


Type PS

Screwless, pre-punched for tongs.

4 Products

Part No. 200069 LH 8 SB80.120 SCL V2A

GTIN 4013364041561, Customs tariff No.: 85389099, Gross weight: 28.50 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PS, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PS, screwless, pre-punched for tongs
Clamping range Ø pipe: 80-120 mm, in steps of 5 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 8 SB80.120 SCL V2A
Part No.: 200069
or equivalent.

 

Technical data

Clamping range Ø pipe 80-120 mm, in steps of 5 mm
Conductor support Rd 8 mm
Material of conductor holder StSt

Product 200069 was added to Notepad.

Product 200069 was added to the cart.

Part No. 200067 LH 8 SB80.120 SCL CU

GTIN 4013364041554, Customs tariff No.: 85389099, Gross weight: 34.10 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PS, Cu
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PS, screwless, pre-punched for tongs
Clamping range Ø pipe: 80-120 mm, in steps of 5 mm
Conductor support Rd: 8 mm
Material of conductor holder: Cu

Brand: DEHN
Type: LH 8 SB80.120 SCL CU
Part No.: 200067
or equivalent.

 

Technical data

Clamping range Ø pipe 80-120 mm, in steps of 5 mm
Conductor support Rd 8 mm
Material of conductor holder Cu

Product 200067 was added to Notepad.

Product 200067 was added to the cart.

Part No. 200059 LH 8 SB100 SCL V2A

GTIN 4013364041547, Customs tariff No.: 85389099, Gross weight: 25.50 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PS, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PS, screwless, pre-punched for tongs
Clamping range Ø pipe: 100 mm
Conductor support Rd: 8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 8 SB100 SCL V2A
Part No.: 200059
or equivalent.

 

Technical data

Clamping range Ø pipe 100 mm
Conductor support Rd 8 mm
Material of conductor holder StSt

Product 200059 was added to Notepad.

Product 200059 was added to the cart.

Part No. 200057 LH 8 SB100 SCL CU

GTIN 4013364041530, Customs tariff No.: 85389099, Gross weight: 30.00 g, PU: 25.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PS, Cu
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PS, screwless, pre-punched for tongs
Clamping range Ø pipe: 100 mm
Conductor support Rd: 8 mm
Material of conductor holder: Cu

Brand: DEHN
Type: LH 8 SB100 SCL CU
Part No.: 200057
or equivalent.

 

Technical data

Clamping range Ø pipe 100 mm
Conductor support Rd 8 mm
Material of conductor holder Cu

Product 200057 was added to Notepad.

Product 200057 was added to the cart.


Type PV

Adjustable, with clamping screw M8.

3 Products

Part No. 200029 LH 6.8 SB50.120 SPSM8 V2A

GTIN 4013364031265, Customs tariff No.: 85389099, Gross weight: 45.00 g, PU: 10.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PV, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PV, adjustable, with M8 clamping screw
Clamping range Ø pipe: 50-120 mm
Conductor support Rd: 6-8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 6.8 SB50.120 SPSM8 V2A
Part No.: 200029
or equivalent.

 

Technical data

Clamping range Ø pipe 50-120 mm
Conductor support Rd 6-8 mm
Material of conductor holder StSt

Product 200029 was added to Notepad.

Product 200029 was added to the cart.

Part No. 200039 LH 6.8 SB50.150 SPSM8 V2A

GTIN 4013364129283, Customs tariff No.: 85389099, Gross weight: 40.00 g, PU: 10.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PV, StSt
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PV, adjustable, with M8 clamping screw
Clamping range Ø pipe: 50-150 mm
Conductor support Rd: 6-8 mm
Material of conductor holder: StSt

Brand: DEHN
Type: LH 6.8 SB50.150 SPSM8 V2A
Part No.: 200039
or equivalent.

 

Technical data

Clamping range Ø pipe 50-150 mm
Conductor support Rd 6-8 mm
Material of conductor holder StSt

Product 200039 was added to Notepad.

Product 200039 was added to the cart.

Part No. 200027 LH 6.8 SB50.120 SPSM8 CU

GTIN 4013364031258, Customs tariff No.: 85389099, Gross weight: 46.00 g, PU: 10.00 pc(s)


Images

Additional information

Conductor holder for downpipes of type PV, Cu/bronze
Conductor holder for downpipes for installing down conductors at downpipes with
fixed conductor routing
Type PV, adjustable, with M8 clamping screw
Clamping range Ø pipe: 50 -120 mm
Conductor support Rd: 6-8 mm
Material of conductor holder: Cu/bronze

Brand: DEHN
Type: LH 6.8 SB50.120 SPSM8 CU
Part No.: 200027
or equivalent.

 

Technical data

Clamping range Ø pipe 50 -120 mm
Conductor support Rd 6-8 mm
Material of conductor holder Cu/bronze

Product 200027 was added to Notepad.

Product 200027 was added to the cart.


back to top