Supporting Tubes for HVI long Conductor

Supporting tube with internal sealing end and EB spring element.

With air-termination tip

Supporting tube with internal sealing end and EB spring element.
Air-termination tip, StSt, Ø10 mm, length 1000 mm.

4 Products

Part No. 105330 SR D50 3200 FSP1000 IP HVI GFK AL

GTIN 4013364152496, Customs tariff No.: 85389099, Gross weight: 5.60 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip, 3200 mm long, GRP/Al
GRP/Al supporting tubes with internal sealing end and EB spring element for
HVI long Conductors for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 237 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 237 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 225 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 197 km/h

Brand: DEHN
Type: SR D50 3200 FSP1000 IP HVI GFK AL
Part No.: 105330
or equivalent.

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination tip (wall mounting) 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 237 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 225 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 197 km/h

Product 105330 was added to Notepad.

Product 105330 was added to the cart.

Part No. 105332 SR D50 4700 FSP1000 IP HVI GFK AL

GTIN 4013364152519, Customs tariff No.: 85389099, Gross weight: 8.20 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip, 4700 mm long, GRP/Al
GRP/Al supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 237 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 237 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 225 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 197 km/h

Brand: DEHN
Type: SR D50 4700 FSP1000 IP HVI GFK AL
Part No.: 105332
or equivalent.

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination tip (wall mounting) 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 237 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 225 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 197 km/h

Product 105332 was added to Notepad.

Product 105332 was added to the cart.

Part No. 105314 SR D50 3200 FSP1000 IP HVI GFK V2A

GTIN 4013364157781, Customs tariff No.: 85389099, Gross weight: 10.10 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip, 3200 mm long, GRP/StSt
GRP/StSt supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 234 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 234 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 229 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 200 km/h

Brand: DEHN
Type: SR D50 3200 FSP1000 IP HVI GFK V2A
Part No.: 105314
or equivalent.

 

Technical data

Material of supporting tube GRP / StSt
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination tip (wall mounting) 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 234 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 229 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 200 km/h

Product 105314 was added to Notepad.

Product 105314 was added to the cart.

Part No. 105316 SR D50 4700 FSP1000 IP HVI GFK V2A

GTIN 4013364157798, Customs tariff No.: 85389099, Gross weight: 15.52 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip, 4700 mm long, GRP/StSt
GRP/StSt supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 234 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, Ø10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 234 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 229 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 200 km/h

Brand: DEHN
Type: SR D50 4700 FSP1000 IP HVI GFK V2A
Part No.: 105316
or equivalent.

 

Technical data

Material of supporting tube GRP / StSt
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination tip (wall mounting) 3500 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 234 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 229 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 200 km/h

Product 105316 was added to Notepad.

Product 105316 was added to the cart.


With air-termination rod

Supporting tube with internal sealing end and EB spring element.
Air-termination rod, Ø22/16/10 mm, length 2500 mm.

4 Products

Part No. 105331 SR D50 3200 FS22 2500 IP HVI GFK AL

GTIN 4013364152502, Customs tariff No.: 85389099, Gross weight: 6.12 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod, 3200 mm long, GRP/StSt
GRP/Al supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 190 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, Ø22/16/10 mm, length 2500 mm, Al
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 190 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 175 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 163 km/h

Brand: DEHN
Type: SR D50 3200 FS22 2500 IP HVI GFK AL
Part No.: 105331
or equivalent.

 

Technical data

Material of air-termination rod Al
Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination rod (wall mounting) 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 190 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 175 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 163 km/h

Product 105331 was added to Notepad.

Product 105331 was added to the cart.

Part No. 105333 SR D50 4700 FS22 2500 IP HVI GFK AL

GTIN 4013364152526, Customs tariff No.: 85389099, Gross weight: 8.50 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod, 4700 mm long, GRP/StSt
GRP/Al supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 190 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, Ø22/16/10 mm, length 2500 mm, Al
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 190 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 175 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 163 km/h

Brand: DEHN
Type: SR D50 4700 FS22 2500 IP HVI GFK AL
Part No.: 105333
or equivalent.

 

Technical data

Material of air-termination rod Al
Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination rod (wall mounting) 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 190 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 175 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 163 km/h

Product 105333 was added to Notepad.

Product 105333 was added to the cart.

Part No. 105315 SR D50 3200 FS22 2500 IP HVI GFK V2A

GTIN 4013364157804, Customs tariff No.: 85389099, Gross weight: 11.00 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod, 3200 mm long, GRP/StSt
GRP/StSt supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 188 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, Ø22/16/10 mm, length 2500 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 188 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 173 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 159 km/h

Brand: DEHN
Type: SR D50 3200 FS22 2500 IP HVI GFK V2A
Part No.: 105315
or equivalent.

 

Technical data

Material of air-termination rod StSt
Material of supporting tube GRP / StSt
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination rod (wall mounting) 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 188 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 173 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 159 km/h

Product 105315 was added to Notepad.

Product 105315 was added to the cart.

Part No. 105317 SR D50 4700 FS22 2500 IP HVI GFK V2A

GTIN 4013364157811, Customs tariff No.: 85389099, Gross weight: 17.00 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod, 4700 mm long, GRP/StSt
GRP/StSt supporting tubes with internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 188 km/h
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, Ø22/16/10 mm, length 2500 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside): 188 km/h
Max. gust wind speed (wall mounting, 1x HVI outside): 173 km/h
Max. gust wind speed (wall mounting, 4x HVI outside): 159 km/h

Brand: DEHN
Type: SR D50 4700 FS22 2500 IP HVI GFK V2A
Part No.: 105317
or equivalent.

 

Technical data

Material of air-termination rod StSt
Material of supporting tube GRP / StSt
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm
Max. free length with air-termination rod (wall mounting) 5000 mm
Max. gust wind speed (wall mounting, 1x HVI inside) 188 km/h
Max. gust wind speed (wall mounting, 1x HVI outside) 173 km/h
Max. gust wind speed (wall mounting, 4x HVI outside) 159 km/h

Product 105317 was added to Notepad.

Product 105317 was added to the cart.


With air-termination tip and side outlet

Supporting tube with internal sealing end and EB spring element.
Air-termination tip, StSt, Ø10 mm, length 1000 mm.

4 Products

Part No. 105325 SR D50 3200 FS1000 IP SA HVI GFK AL

GTIN 4013364157828, Customs tariff No.: 85389099, Gross weight: 5.42 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip and lateral outlet
GRP/Al supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, 10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 3200 FS1000 IP SA HVI GFK AL
Part No.: 105325
or equivalent.

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105325 was added to Notepad.

Product 105325 was added to the cart.

Part No. 105327 SR D50 4700 FS1000 IP SA HVI GFK AL

GTIN 4013364157835, Customs tariff No.: 85389099, Gross weight: 8.15 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip and side outlet
GRP/Al supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, 10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 4700 FS1000 IP SA HVI GFK AL
Part No.: 105327
or equivalent.

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105327 was added to Notepad.

Product 105327 was added to the cart.

Part No. 105336 SR D50 3200 FS1000 IP SA HVI GFK V2A

GTIN 4013364157866, Customs tariff No.: 85389099, Gross weight: 9.90 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip and side outlet
GRP/StSt supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, 10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 3200 FS1000 IP SA HVI GFK V2A
Part No.: 105336
or equivalent.

 

Technical data

Material of supporting tube GRP / StSt
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105336 was added to Notepad.

Product 105336 was added to the cart.

Part No. 105338 SR D50 4700 FS1000 IP SA HVI GFK V2A

GTIN 4013364157873, Customs tariff No.: 85389099, Gross weight: 15.13 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination tip and side outlet
GRP/StSt supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination tip, 10 mm, length 1000 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 4700 FS1000 IP SA HVI GFK V2A
Part No.: 105338
or equivalent.

 

Technical data

Material of supporting tube GRP / StSt
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105338 was added to Notepad.

Product 105338 was added to the cart.


With air-termination rod and side outlet

Supporting tube with internal sealing end and EB spring element.
Air-termination rod, Ø22/16/10 mm, length 2500 mm.

4 Products

Part No. 105326 SR D50 3200 FS2500 IP SA HVI GFK AL

GTIN 4013364157842, Customs tariff No.: 85389099, Gross weight: 5.82 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod and side outlet
GRP/Al supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, 22/16/10 mm, length 2500 mm, Al
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 3200 FS2500 IP SA HVI GFK AL
Part No.: 105326
or equivalent.

 

Technical data

Material of air-termination rod Al
Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105326 was added to Notepad.

Product 105326 was added to the cart.

Part No. 105328 SR D50 4700 FS2500 IP SA HVI GFK AL

GTIN 4013364157859, Customs tariff No.: 85389099, Gross weight: 8.34 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod and side outlet
GRP/Al supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, 22/16/10 mm, length 2500 mm, Al
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 4700 FS2500 IP SA HVI GFK AL
Part No.: 105328
or equivalent.

 

Technical data

Material of air-termination rod Al
Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105328 was added to Notepad.

Product 105328 was added to the cart.

Part No. 105337 SR D50 3200 FS2500 IP SA HVI GFK V2A

GTIN 4013364157880, Customs tariff No.: 85389099, Gross weight: 11.64 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termation rod and side outlet
GRP/StSt supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, 22/16/10 mm, length 2500 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 3200 FS2500 IP SA HVI GFK V2A
Part No.: 105337
or equivalent.

 

Technical data

Material of air-termination rod StSt
Material of supporting tube GRP / StSt
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105337 was added to Notepad.

Product 105337 was added to the cart.

Part No. 105339 SR D50 4700 FS2500 IP SA HVI GFK V2A

GTIN 4013364157897, Customs tariff No.: 85389099, Gross weight: 16.90 kg, PU: 1.00 pc(s)


Images

Additional information

Supporting tube for HVI long Conductor with air-termination rod and side outlet
GRP/StSt supporting tubes with side outlet, internal sealing end and EB spring element for HVI long Conductors
for keeping the separation distance from conductive parts according to IEC/EN 62305-3
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one element
Combined with air-termination rod, 22/16/10 mm, length 2500 mm, StSt
Material of supporting tube: GRP / StSt
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Outside diameter Ø : 50 mm
Length of insulating clearance: 1535 mm

Brand: DEHN
Type: SR D50 4700 FS2500 IP SA HVI GFK V2A
Part No.: 105339
or equivalent.

 

Technical data

Material of air-termination rod StSt
Material of supporting tube GRP / StSt
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Length of insulating clearance 1535 mm

Product 105339 was added to Notepad.

Product 105339 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.