Part No. 105330 SR D50 3200 FSP1000 IP HVI GFK AL
GTIN 4013364152496, Customs tariff No. (EU): 85389099, Gross weight: 5.60 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination tip (wall mounting) | 3500 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105332 SR D50 4700 FSP1000 IP HVI GFK AL
GTIN 4013364152519, Customs tariff No. (EU): 85389099, Gross weight: 8.25 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination tip (wall mounting) | 4000 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105314 SR D50 3200 FSP1000 IP HVI GFK V2A
GTIN 4013364157781, Customs tariff No. (EU): 85389099, Gross weight: 10.10 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination tip (wall mounting) | 3500 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105316 SR D50 4700 FSP1000 IP HVI GFK V2A
GTIN 4013364157798, Customs tariff No. (EU): 85389099, Gross weight: 15.60 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination tip (wall mounting) | 4000 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105331 SR D50 3200 FS22 2500 IP HVI GFK AL
GTIN 4013364152502, Customs tariff No. (EU): 85389099, Gross weight: 6.12 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | Al | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination rod (wall mounting) | 5000 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105333 SR D50 4700 FS22 2500 IP HVI GFK AL
GTIN 4013364152526, Customs tariff No. (EU): 85389099, Gross weight: 8.51 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | Al | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination rod (wall mounting) | 5500 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105315 SR D50 3200 FS22 2500 IP HVI GFK V2A
GTIN 4013364157804, Customs tariff No. (EU): 85389099, Gross weight: 12.00 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | StSt | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination rod (wall mounting) | 5000 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105317 SR D50 4700 FS22 2500 IP HVI GFK V2A
GTIN 4013364157811, Customs tariff No. (EU): 85389099, Gross weight: 17.12 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | StSt | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Max. free length with air-termination rod (wall mounting) | 5500 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105325 SR D50 3200 FS1000 IP SA HVI GFK AL
GTIN 4013364157828, Customs tariff No. (EU): 85389099, Gross weight: 5.42 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105327 SR D50 4700 FS1000 IP SA HVI GFK AL
GTIN 4013364157835, Customs tariff No. (EU): 85389099, Gross weight: 8.15 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105336 SR D50 3200 FS1000 IP SA HVI GFK V2A
GTIN 4013364157866, Customs tariff No. (EU): 85389099, Gross weight: 9.90 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105338 SR D50 4700 FS1000 IP SA HVI GFK V2A
GTIN 4013364157873, Customs tariff No. (EU): 85389099, Gross weight: 15.13 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination tip | StSt | 
| Length of air-termination tip | 1000 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105326 SR D50 3200 FS2500 IP SA HVI GFK AL
GTIN 4013364157842, Customs tariff No. (EU): 85389099, Gross weight: 5.82 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | Al | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105328 SR D50 4700 FS2500 IP SA HVI GFK AL
GTIN 4013364157859, Customs tariff No. (EU): 85389099, Gross weight: 8.34 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | Al | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / Al | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105337 SR D50 3200 FS2500 IP SA HVI GFK V2A
GTIN 4013364157880, Customs tariff No. (EU): 85389099, Gross weight: 11.64 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | StSt | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 3200 mm | 
| Transport length | 3200 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
Part No. 105339 SR D50 4700 FS2500 IP SA HVI GFK V2A
GTIN 4013364157897, Customs tariff No. (EU): 85389099, Gross weight: 16.90 kg, PU: 1.00 pc(s)
Technical data
| Material of air-termination rod | StSt | 
| Length of air-termination rod | 2500 mm | 
| Material of supporting tube | GRP / StSt | 
| Length of supporting tube | 4700 mm | 
| Transport length | 4700 mm | 
| Outside diameter Ø | 50 mm | 
| Length of insulating clearance | 1535 mm | 
| Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) | 
:quality(98)/www.dehn-international.com/store/f/63784868/HDVORSCHAU/105320_16-9.jpg) 
                        
                        :quality(98)/www.dehn-international.com/store/f/63784868/HDVORSCHAU/105320_16-9.jpg) 
                            
                        :quality(98)/www.dehn-international.com/store/f/63784880/HDVORSCHAU/105330.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784880/HDVORSCHAU/105330.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784881/HDVORSCHAU/105330m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784881/HDVORSCHAU/105330m_D.jpg) 
                                    
                                         
                :quality(98)/www.dehn-international.com/store/f/63784935/HDVORSCHAU/105330.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784935/HDVORSCHAU/105330.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784936/HDVORSCHAU/105332m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784936/HDVORSCHAU/105332m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784945/HDVORSCHAU/105314.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784945/HDVORSCHAU/105314.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784946/HDVORSCHAU/105330m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784946/HDVORSCHAU/105330m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784955/HDVORSCHAU/105314.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784955/HDVORSCHAU/105314.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784956/HDVORSCHAU/105332m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784956/HDVORSCHAU/105332m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784967/HDVORSCHAU/105331.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784967/HDVORSCHAU/105331.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784968/HDVORSCHAU/105331m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784968/HDVORSCHAU/105331m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784977/HDVORSCHAU/105331.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784977/HDVORSCHAU/105331.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784978/HDVORSCHAU/105333m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784978/HDVORSCHAU/105333m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784986/HDVORSCHAU/105315.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784986/HDVORSCHAU/105315.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784987/HDVORSCHAU/105331m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784987/HDVORSCHAU/105331m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63784995/HDVORSCHAU/105315.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784995/HDVORSCHAU/105315.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63784996/HDVORSCHAU/105333m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63784996/HDVORSCHAU/105333m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785007/HDVORSCHAU/105325.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785007/HDVORSCHAU/105325.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785008/HDVORSCHAU/105325m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785008/HDVORSCHAU/105325m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785016/HDVORSCHAU/105325.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785016/HDVORSCHAU/105325.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785017/HDVORSCHAU/105327m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785017/HDVORSCHAU/105327m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785025/HDVORSCHAU/105336.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785025/HDVORSCHAU/105336.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785026/HDVORSCHAU/105325m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785026/HDVORSCHAU/105325m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785034/HDVORSCHAU/105336.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785034/HDVORSCHAU/105336.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785035/HDVORSCHAU/105327m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785035/HDVORSCHAU/105327m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785045/HDVORSCHAU/105326.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785045/HDVORSCHAU/105326.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785046/HDVORSCHAU/105326m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785046/HDVORSCHAU/105326m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785054/HDVORSCHAU/105326.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785054/HDVORSCHAU/105326.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785055/HDVORSCHAU/105328m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785055/HDVORSCHAU/105328m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785063/HDVORSCHAU/105337.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785063/HDVORSCHAU/105337.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785064/HDVORSCHAU/105326m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785064/HDVORSCHAU/105326m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/63785072/HDVORSCHAU/105337.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785072/HDVORSCHAU/105337.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/63785073/HDVORSCHAU/105328m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/63785073/HDVORSCHAU/105328m_D.jpg)