Your dashboard services.
Register to access all tools.

Stripping tool for the HVI light Conductor / HVI light plus Conductor / HVI Conductor

Tool for stripping the additional grey sheath of the HVI light Conductor and HVI Conductor. DEHNhelix consists of a handle and an exchangeable bracket (depending on the conductor diameter).


Application
– Position the tool on the conductor (EB connecting element)
– Open the bracket and attach the tool
– Cut clockwise through 360°
– Turn the cutting blade through 90° each
– Finally return the cutting blade through 90°

DEHNhelix

1 Product

Part No. 597230 AW DEHNHELIX

GTIN 4013364155015, Customs tariff No. (EU): 82055980, Gross weight: 201.60 g, PU: 1.00 pc(s)


Images

Additional information


Diameter Ø conductor: 23 mm
Material of moulded part: plastic
Material of blade: StSt

Brand: DEHN
Type: AW DEHNHELIX
Part No.: 597230
or equivalent.

 

Technical data

Material of moulded part plastic
Material of blade StSt

Product 597230 was added to Notepad.

Product 597230 was added to the cart.


back to top