Your dashboard services.
Register to access all tools.

DEHNcube PV

  • Prewired multipole surge arrester with IP 65 degree of protection for use in photovoltaic systems
  • No space required in a distribution board enclosure
  • Pre-assembled connecting cable available for simple connection of the surge arrester directly upstream of the inverter to be protected
  • Combined disconnection and short-circuiting device with safe electrical isolation in every protective circuit (patented SCI principle)
  • Spring-loaded terminals for easy and quick connection without tools
  • Tested to EN 61643-31
  • For use in all PV systems according to IEC 60364-7-712

DEHNcube YPV SCI 1000 1M

Two-pole surge arrester with IP 65 degree of protection and three-step d.c. switching device for PV inverters for protecting one MPP input.

1 Product

Part No. 900910 DCU YPV SCI 1000 1M

GTIN 4013364155046, Customs tariff No. (EU): 85363030, Gross weight: 426.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNcube YPV SCI 1000 1M surge arrester
Multipole arrester for use
in photovoltaic systems up to 1000 V d.c.
For protecting 1 MPP input with IP65 degree of protection
Fault indication
Type 2 SPD according to EN 61643-31
with three-step d.c. switching device
For use in accordance with IEC 60364-7-712
Max. PV voltage: <= 1000 V d.c.
Nominal discharge current (8/20) 12.5 kA
Total discharge current: (8/20) 40 kA
Voltage protection level: <= 4 kV
Short-circuit current rating Iscpv: 1000 A
Dimensions 94 x 94 x 81 mm
Cable entry: 3x Ø3-7 mm

Brand: DEHN
Type: DCU YPV SCI 1000 1M
Part No.: 900910
or equivalent.

Certificates

 

SCI-Technology

The patented SCI technology with active arc extinction allows to actively, quickly and safely extinguish a possible switching arc in case of overload. The PV fuse integrated in the short-circuit path trips immediately after the arc has been extinguished, thus ensuring safe electrical isolation (interruption). Consequently, all PV arresters from DEHN combine surge protection, fire protection and personal protection in a single device

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1000 V
Short-circuit current rating (ISCPV ) 1 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 12.5 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 25 kA
Voltage protection level (UP ) ≤ 4 kV
Degree of protection IP 65

Product 900910 was added to Notepad.

Product 900910 was added to the cart.


DEHNcube YPV SCI 1000 2M

Four-pole surge arrester with IP 65 degree of protection and three-step d.c. switching device for PV inverters for protecting two MPP inputs.

1 Product

Part No. 900920 DCU YPV SCI 1000 2M

GTIN 4013364155053, Customs tariff No. (EU): 85363030, Gross weight: 731.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNcube YPV SCI 1000 2M surge arrester
Multipole arrester for use in photovoltaic systems up to 1,000 V DC
for the protection of 2 MPP inputs with IP65 degree of protection
Fault indication
Type 2 arrester as per EN 61643-31 with three-step DC switching device
For use according to IEC 60364-7-712
Maximum PV voltage: <= 1,000 V DC
Nominal discharge current: (8/20) 12.5 kA
Total discharge current: (8/20) 40 kA
Voltage protection level: <= 4 kV
Short-circuit strength Iscpv: 1000 A
Dimensions: 130 x 94 x 81 mm
Cable entry: 5x Ø3-7 mm

Brand: DEHN
Type: DCU YPV SCI 1000 2M
Part No.: 900920
or equivalent.

Certificates

 

SCI-Technology

The patented SCI technology with active arc extinction allows to actively, quickly and safely extinguish a possible switching arc in case of overload. The PV fuse integrated in the short-circuit path trips immediately after the arc has been extinguished, thus ensuring safe electrical isolation (interruption). Consequently, all PV arresters from DEHN combine surge protection, fire protection and personal protection in a single device

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1000 V
Short-circuit current rating (ISCPV ) 1 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 12.5 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 25 kA
Voltage protection level (UP ) ≤ 4 kV
Degree of protection IP 65

Product 900920 was added to Notepad.

Product 900920 was added to the cart.


DEHNcube 2 YPV 1100 1M 2S

Generator junction box for PV systems of up to 1100 V DC for protecting one MPP input and two strings.
With surge protection and push-in terminals for the input and output.

1 Product

Part No. 900913 DCU 2 YPV 1100 1M 2S

GTIN 4013364492455, Customs tariff No. (EU): 85372091, Gross weight: 1.59 kg, PU: 1.00 pc(s)


Images

Additional information

Generator junction box DCU 2 YPV 1100 1M 2S
Generator junction box up to 1,100 V DC
for protecting 1 MPP input and
2 strings with IP65 degree of protection
Fault indication
Generator junction box to DIN EN IEC 61439-2
For use according to IEC 60364-7-712
Max. PV voltage: <=1100 V DC
Nominal discharge current: (8/20) 20 kA
Total discharge current: (8/20) 40 kA
Voltage protection level: <= 4 kV
Short-circuit strength Iscpv: 10 kA
Dimensions: 180 x 182 x 111 mm
Cable entry: 2x 3-fold cable gland (2.5 mm² - 6 mm² PV conductor)
Cable entry: 2x M20 (16mm²)

Brand: DEHN
Type: DCU 2 YPV 1100 1M 2S
Part No.: 900913
or equivalent.

 

SCI-Technology

The patented SCI technology with active arc extinction allows to actively, quickly and safely extinguish a possible switching arc in case of overload. The PV fuse integrated in the short-circuit path trips immediately after the arc has been extinguished, thus ensuring safe electrical isolation (interruption). Consequently, all PV arresters from DEHN combine surge protection, fire protection and personal protection in a single device

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1100 V
Short-circuit current rating (ISCPV ) 10 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 20 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4 kV
Degree of protection IP 65

Product 900913 was added to Notepad.

Product 900913 was added to the cart.


DEHNcube 2 YPV 1100 2M 1S

Generator junction box for PV systems of up to 1100 V DC for protecting two MPP inputs and one string.
With surge protection and push-in terminals for the input and output.

1 Product

Part No. 900921 DCU 2 YPV 1100 2M 1S

GTIN 4013364492462, Customs tariff No. (EU): 85372091, Gross weight: 2.14 kg, PU: 1.00 pc(s)


Images

Additional information

Generator junction box DCU 2 YPV 1100 2M 1S
Generator junction box up to 1100 V DC
for protecting 2 MPP inputs
and 1 string each with IP65 degree of protection
Fault indication
Generator junction box to DIN EN IEC 61439-2
For use according to IEC 60364-7-712
Max. PV voltage: <=1100 V DC
Nominal discharge current: (8/20) 20 kA
Total discharge current: (8/20) 40 kA
Voltage protection level: <= 4 kV
Short-circuit strength Iscpv: 10 kA
Dimensions: 180 x 182 x 111 mm
Cable entry: 2x 4-fold cable gland (2.5 mm² - 6 mm² PV conductor)
Cable entry: 2x M20 (16mm²)

Brand: DEHN
Type: DCU 2 YPV 1100 2M 1S
Part No.: 900921
or equivalent.

 

SCI-Technology

The patented SCI technology with active arc extinction allows to actively, quickly and safely extinguish a possible switching arc in case of overload. The PV fuse integrated in the short-circuit path trips immediately after the arc has been extinguished, thus ensuring safe electrical isolation (interruption). Consequently, all PV arresters from DEHN combine surge protection, fire protection and personal protection in a single device

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1100 V
Short-circuit current rating (ISCPV ) 10 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 20 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4 kV
Degree of protection IP 65

Product 900921 was added to Notepad.

Product 900921 was added to the cart.


DEHNcube 2 YPV 1100 2M 2S

Generator junction box for PV systems of up to 1100 V DC for protecting two MPP inputs and two strings.
With surge protection and push-in terminals for the input and output.

1 Product

Part No. 900923 DCU 2 YPV 1100 2M 2S

GTIN 4013364492400, Customs tariff No. (EU): 85372091, Gross weight: 2.21 kg, PU: 1.00 pc(s)


Images

Additional information

Generator junction box DCU 2 YPV 1100 2M 2S
Generator junction box up to 1100 V DC
for protecting 2 MPP inputs
and 2 strings each with IP65 degree of protection
Fault indication
Generator junction box to DIN EN IEC 61439-2
For use according to IEC 60364-7-712
Max. PV voltage: <=1100 V DC
Nominal discharge current: (8/20) 20 kA
Total discharge current: (8/20) 40 kA
Voltage protection level: <= 4 kV
Short-circuit strength Iscpv: 10 kA
Dimensions: 180 x 182 x 111 mm
Cable entry: 4x 3-fold cable gland (2.5 mm² - 6 mm² PV conductor)
Cable entry: 2x M20 (16mm²)

Brand: DEHN
Type: DCU 2 YPV 1100 2M 2S
Part No.: 900923
or equivalent.

 

SCI-Technology

The patented SCI technology with active arc extinction allows to actively, quickly and safely extinguish a possible switching arc in case of overload. The PV fuse integrated in the short-circuit path trips immediately after the arc has been extinguished, thus ensuring safe electrical isolation (interruption). Consequently, all PV arresters from DEHN combine surge protection, fire protection and personal protection in a single device

Technical data

SPD according to EN 61643-31 / IEC 61643-31 type 2 / class II
Max. PV voltage (UCPV ) 1100 V
Short-circuit current rating (ISCPV ) 10 kA
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) 20 kA
Max. discharge current (8/20 µs) [(DC+/DC-) --> PE] (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4 kV
Degree of protection IP 65

Product 900923 was added to Notepad.

Product 900923 was added to the cart.


back to top