PHE III Voltage Detector
:quality(98)/www.dehn-international.com/store/f/62744303/HDVORSCHAU/767703a0008_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/62744303/HDVORSCHAU/767703a0008_16-9.jpg)
- Reliable indication
- Easy to use
- Cost-effective / space-saving transport
Details
:quality(98)/www.dehn-international.com/store/f/62744305/HDVORSCHAU/766927a1.jpg)
:quality(98)/www.dehn-international.com/store/f/62744305/HDVORSCHAU/766927a1.jpg)
:quality(98)/www.dehn-international.com/store/f/62744308/HDVORSCHAU/767921a8.jpg)
:quality(98)/www.dehn-international.com/store/f/62744308/HDVORSCHAU/767921a8.jpg)
:quality(98)/www.dehn-international.com/store/f/62744306/HDVORSCHAU/766335a1.jpg)
:quality(98)/www.dehn-international.com/store/f/62744306/HDVORSCHAU/766335a1.jpg)
:quality(98)/www.dehn-international.com/store/f/62744307/HDVORSCHAU/767921a7.jpg)
:quality(98)/www.dehn-international.com/store/f/62744307/HDVORSCHAU/767921a7.jpg)
:quality(98)/www.dehn-international.com/store/f/62744304/HDVORSCHAU/767760a1.jpg)
:quality(98)/www.dehn-international.com/store/f/62744304/HDVORSCHAU/767760a1.jpg)
Part No. 767703 PHE3 3 S
GTIN 4013364070899, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767706 PHE3 6 S
GTIN 4013364070837, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767710 PHE3 10 S
GTIN 4013364070851, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1080 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767720 PHE3 20 S
GTIN 4013364070844, Customs tariff No. (EU): 90303370, Gross weight: 1.89 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1230 mm |
Insertion depth (IO ) | 435 mm |
Part No. 767730 PHE3 30 S
GTIN 4013364070813, Customs tariff No. (EU): 90303370, Gross weight: 1.83 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 30 kV |
Total length (lG ) | 1415 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767711 PHE3 3 10 S
GTIN 4013364070820, Customs tariff No. (EU): 90303370, Gross weight: 1.86 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 ... 10 kV |
Total length (lG ) | 1415 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767721 PHE3 6 20 S
GTIN 4013364070868, Customs tariff No. (EU): 90303370, Gross weight: 1.93 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1575 mm |
Insertion depth (IO ) | 780 mm |
Part No. 767731 PHE3 10 30 S
GTIN 4013364070875, Customs tariff No. (EU): 90303370, Gross weight: 1.99 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1675 mm |
Insertion depth (IO ) | 880 mm |
Nominal Voltage Ranges up to 30 kV / 50 Hz, M12 Thread, switchable
The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of 3 kV to 10 kV. The switch snaps into the relevant position, thus providing protection against inadvertent switching. A magnetically operated, wear-resistant reed switch changes the switching position.
Category "S" for switchgear installations and overhead lines.
1 Product
Part No. 767733 PHE3 U 3 30 S
GTIN 4013364070882, Customs tariff No. (EU): 90303370, Gross weight: 1.99 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 ... 10 / 10 ... 30 kV |
Total length (lG ) | 1675 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767125 PHE3 25 S 50 1P
GTIN 4013364130319, Customs tariff No. (EU): 90303370, Gross weight: 1.96 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 25 kV |
Total length (lG ) | 1680 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767903 PHE3 3 S ZK
GTIN 4013364134737, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 kV |
Total length (lG ) | 1150 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767906 PHE3 6 S ZK
GTIN 4013364134744, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1150 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767910 PHE3 10 S ZK
GTIN 4013364134751, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1150 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767920 PHE3 20 S ZK
GTIN 4013364134768, Customs tariff No. (EU): 90303370, Gross weight: 1.80 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1300 mm |
Insertion depth (IO ) | 435 mm |
Part No. 767930 PHE3 30 S ZK
GTIN 4013364134775, Customs tariff No. (EU): 90303370, Gross weight: 1.87 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 30 kV |
Total length (lG ) | 1485 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767941 PHE3 3 10 S ZK
GTIN 4013364134782, Customs tariff No. (EU): 90303370, Gross weight: 1.87 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 ... 10 kV |
Total length (lG ) | 1485 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767951 PHE3 6 20 S ZK
GTIN 4013364134799, Customs tariff No. (EU): 90303370, Gross weight: 1.96 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1645 mm |
Insertion depth (IO ) | 780 mm |
Part No. 767961 PHE3 10 30 S ZK
GTIN 4013364134805, Customs tariff No. (EU): 90303370, Gross weight: 2.02 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1745 mm |
Insertion depth (IO ) | 880 mm |
Nominal Voltage Ranges up to 36 kV / 50 Hz, Gear Coupling, switchable
The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of (3 kV to 10 kV or 6 kV to 20 kV). The switch snaps into the relevant position, thus providing protection against inadvertent switching. A magnetically operated, wear-resistant reed switch changes the switching position.
Category "S" for switchgear installations and overhead lines.
2 Products
Part No. 767960 PHE3 U 3 30 S ZK
GTIN 4013364134812, Customs tariff No. (EU): 90303370, Gross weight: 2.02 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 ... 10 / 10 ... 30 kV |
Total length (lG ) | 1745 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767944 PHE3 U 6 36 S SN7728
GTIN 4013364277731, Customs tariff No. (EU): 90303370, Gross weight: 2.16 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 / 20 ... 36 kV |
Total length (lG ) | 1745 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767740 PHE3 6 20 SL
GTIN 4013364071063, Customs tariff No. (EU): 90303370, Gross weight: 2.15 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1575 / 980 mm |
Insertion depth (IO ) | 780 / 185 mm |
Part No. 767750 PHE3 10 30 SL
GTIN 4013364071070, Customs tariff No. (EU): 90303370, Gross weight: 2.21 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1675 / 980 mm |
Insertion depth (IO ) | 880 / 185 mm |
Part No. 767940 PHE3 6 20 SL ZK
GTIN 4013364134829, Customs tariff No. (EU): 90303370, Gross weight: 2.09 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1650 / 1050 mm |
Insertion depth (IO ) | 780 / 185 mm |
Part No. 767950 PHE3 10 30 SL ZK
GTIN 4013364134836, Customs tariff No. (EU): 90303370, Gross weight: 2.14 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1750 / 1050 mm |
Insertion depth (IO ) | 880 / 185 mm |