PHE III Voltage Detector

Safe verification of isolation from supply voltage
  • Reliable indication
  • Easy to use
  • Cost-effective / space-saving transport

Details

Universal gear coupling allows to adjust the angle of the voltage detector
lorem ipsum
Testing with screwed-on V-shaped electrode
lorem ipsum
Plugging a HV STK extension handle into an IS PHE STK insulating stick
lorem ipsum
Testing with integrated electrode
lorem ipsum
lorem ipsum

Nominal Voltages up to 30 kV / 50 Hz, M12 Thread

Category "S" for switchgear installations and overhead lines.

5 Products

Part No. 767703 PHE3 3 S

GTIN 4013364070899, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 kV
Total length (lG ) 1080 mm
Insertion depth (IO ) 285 mm

Product 767703 was added to Notepad.

Product 767703 was added to the cart.

Part No. 767706 PHE3 6 S

GTIN 4013364070837, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 kV
Total length (lG ) 1080 mm
Insertion depth (IO ) 285 mm

Product 767706 was added to Notepad.

Product 767706 was added to the cart.

Part No. 767710 PHE3 10 S

GTIN 4013364070851, Customs tariff No. (EU): 90303370, Gross weight: 1.71 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 kV
Total length (lG ) 1080 mm
Insertion depth (IO ) 285 mm

Product 767710 was added to Notepad.

Product 767710 was added to the cart.

Part No. 767720 PHE3 20 S

GTIN 4013364070844, Customs tariff No. (EU): 90303370, Gross weight: 1.89 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 20 kV
Total length (lG ) 1230 mm
Insertion depth (IO ) 435 mm

Product 767720 was added to Notepad.

Product 767720 was added to the cart.

Part No. 767730 PHE3 30 S

GTIN 4013364070813, Customs tariff No. (EU): 90303370, Gross weight: 1.83 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 30 kV
Total length (lG ) 1415 mm
Insertion depth (IO ) 620 mm

Product 767730 was added to Notepad.

Product 767730 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, M12 Thread

Category "S" for switchgear installations and overhead lines.

3 Products

Part No. 767711 PHE3 3 10 S

GTIN 4013364070820, Customs tariff No. (EU): 90303370, Gross weight: 1.86 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 ... 10 kV
Total length (lG ) 1415 mm
Insertion depth (IO ) 620 mm

Product 767711 was added to Notepad.

Product 767711 was added to the cart.

Part No. 767721 PHE3 6 20 S

GTIN 4013364070868, Customs tariff No. (EU): 90303370, Gross weight: 1.93 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 1575 mm
Insertion depth (IO ) 780 mm

Product 767721 was added to Notepad.

Product 767721 was added to the cart.

Part No. 767731 PHE3 10 30 S

GTIN 4013364070875, Customs tariff No. (EU): 90303370, Gross weight: 1.99 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 1675 mm
Insertion depth (IO ) 880 mm

Product 767731 was added to Notepad.

Product 767731 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, M12 Thread, switchable

The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of 3 kV to 10 kV. The switch snaps into the relevant position, thus providing protection against inadvertent switching. A magnetically operated, wear-resistant reed switch changes the switching position.

Category "S" for switchgear installations and overhead lines.

1 Product

Part No. 767733 PHE3 U 3 30 S

GTIN 4013364070882, Customs tariff No. (EU): 90303370, Gross weight: 1.99 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 ... 10 / 10 ... 30 kV
Total length (lG ) 1675 mm
Insertion depth (IO ) 880 mm

Product 767733 was added to Notepad.

Product 767733 was added to the cart.


Nominal Voltages up to 25 kV / 50 Hz

For the overhead contact lines of electric railways.
Category "S" for single-ended monophase systems.

1 Product

Part No. 767125 PHE3 25 S 50 1P

GTIN 4013364130319, Customs tariff No. (EU): 90303370, Gross weight: 1.96 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 25 kV
Total length (lG ) 1680 mm
Insertion depth (IO ) 880 mm

Product 767125 was added to Notepad.

Product 767125 was added to the cart.


Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling

Category "S" for switchgear installations and overhead lines.

5 Products

Part No. 767903 PHE3 3 S ZK

GTIN 4013364134737, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 kV
Total length (lG ) 1150 mm
Insertion depth (IO ) 285 mm

Product 767903 was added to Notepad.

Product 767903 was added to the cart.

Part No. 767906 PHE3 6 S ZK

GTIN 4013364134744, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 kV
Total length (lG ) 1150 mm
Insertion depth (IO ) 285 mm

Product 767906 was added to Notepad.

Product 767906 was added to the cart.

Part No. 767910 PHE3 10 S ZK

GTIN 4013364134751, Customs tariff No. (EU): 90303370, Gross weight: 1692.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 kV
Total length (lG ) 1150 mm
Insertion depth (IO ) 285 mm

Product 767910 was added to Notepad.

Product 767910 was added to the cart.

Part No. 767920 PHE3 20 S ZK

GTIN 4013364134768, Customs tariff No. (EU): 90303370, Gross weight: 1.80 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 20 kV
Total length (lG ) 1300 mm
Insertion depth (IO ) 435 mm

Product 767920 was added to Notepad.

Product 767920 was added to the cart.

Part No. 767930 PHE3 30 S ZK

GTIN 4013364134775, Customs tariff No. (EU): 90303370, Gross weight: 1.87 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 30 kV
Total length (lG ) 1485 mm
Insertion depth (IO ) 620 mm

Product 767930 was added to Notepad.

Product 767930 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, Gear Coupling

Category "S" for switchgear installations and overhead lines.

3 Products

Part No. 767941 PHE3 3 10 S ZK

GTIN 4013364134782, Customs tariff No. (EU): 90303370, Gross weight: 1.87 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 ... 10 kV
Total length (lG ) 1485 mm
Insertion depth (IO ) 620 mm

Product 767941 was added to Notepad.

Product 767941 was added to the cart.

Part No. 767951 PHE3 6 20 S ZK

GTIN 4013364134799, Customs tariff No. (EU): 90303370, Gross weight: 1.96 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 1645 mm
Insertion depth (IO ) 780 mm

Product 767951 was added to Notepad.

Product 767951 was added to the cart.

Part No. 767961 PHE3 10 30 S ZK

GTIN 4013364134805, Customs tariff No. (EU): 90303370, Gross weight: 2.02 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 1745 mm
Insertion depth (IO ) 880 mm

Product 767961 was added to Notepad.

Product 767961 was added to the cart.


Nominal Voltage Ranges up to 36 kV / 50 Hz, Gear Coupling, switchable

The nominal voltage selector switch allows to switch between two nominal voltage ranges. For safety reasons, the voltage detector can only be switched on if the selector switch is switched to the most sensitive range of (3 kV to 10 kV or 6 kV to 20 kV). The switch snaps into the relevant position, thus providing protection against inadvertent switching. A magnetically operated, wear-resistant reed switch changes the switching position.

Category "S" for switchgear installations and overhead lines.

2 Products

Part No. 767960 PHE3 U 3 30 S ZK

GTIN 4013364134812, Customs tariff No. (EU): 90303370, Gross weight: 2.02 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 3 ... 10 / 10 ... 30 kV
Total length (lG ) 1745 mm
Insertion depth (IO ) 880 mm

Product 767960 was added to Notepad.

Product 767960 was added to the cart.

Part No. 767944 PHE3 U 6 36 S SN7728

GTIN 4013364277731, Customs tariff No. (EU): 90303370, Gross weight: 2.16 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 / 20 ... 36 kV
Total length (lG ) 1745 mm
Insertion depth (IO ) 880 mm

Product 767944 was added to Notepad.

Product 767944 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, Test Kit, Thread M12

With two test prods of Category "S" for switchgear installations and overhead lines and of Category "L" for overhead lines.

2 Products

Part No. 767740 PHE3 6 20 SL

GTIN 4013364071063, Customs tariff No. (EU): 90303370, Gross weight: 2.15 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 1575 / 980 mm
Insertion depth (IO ) 780 / 185 mm

Product 767740 was added to Notepad.

Product 767740 was added to the cart.

Part No. 767750 PHE3 10 30 SL

GTIN 4013364071070, Customs tariff No. (EU): 90303370, Gross weight: 2.21 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 1675 / 980 mm
Insertion depth (IO ) 880 / 185 mm

Product 767750 was added to Notepad.

Product 767750 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, Test Kit, Gear Coupling

With two test prods of Category "S" for switchgear installations and overhead lines and of Category "L" for overhead lines.

2 Products

Part No. 767940 PHE3 6 20 SL ZK

GTIN 4013364134829, Customs tariff No. (EU): 90303370, Gross weight: 2.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 1650 / 1050 mm
Insertion depth (IO ) 780 / 185 mm

Product 767940 was added to Notepad.

Product 767940 was added to the cart.

Part No. 767950 PHE3 10 30 SL ZK

GTIN 4013364134836, Customs tariff No. (EU): 90303370, Gross weight: 2.14 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 1750 / 1050 mm
Insertion depth (IO ) 880 / 185 mm

Product 767950 was added to Notepad.

Product 767950 was added to the cart.


back to top