Cross Units for Aboveground and Underground Connections

For cross and T connection.

With intermediate plate, for round and flat conductors

3 Products

Part No. 319201 KS 8.10 8.10 FL30 ZP STTZN

GTIN 4013364024519, Customs tariff No.: 85389099, Gross weight: 324.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: St/tZn
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP STTZN
Part No.: 319201
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 14 kA

Product 319201 was added to Notepad.

Product 319201 was added to the cart.

Part No. 319207 KS 8.10 8.10 FL30 ZP CU

GTIN 4013364020047, Customs tariff No.: 85389099, Gross weight: 353.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors, Cu
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: Cu
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP CU
Part No.: 319207
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 29 kA

Product 319207 was added to Notepad.

Product 319207 was added to the cart.

Part No. 319209 KS 8.10 8.10 FL30 ZP V4A

GTIN 4013364035980, Customs tariff No.: 85389099, Gross weight: 316.90 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors, StSt (V4A)
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 ZP V4A
Part No.: 319209
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 7 kA

Product 319209 was added to Notepad.

Product 319209 was added to the cart.


With intermediate plate, for round and flat conductors up to 40 mm

2 Products

Part No. 321045 KS 8.10 FL40 STTZN

GTIN 4013364021518, Customs tariff No.: 85389099, Gross weight: 417.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat cond. up to 40 mm
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Fl: 8-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material of screw / nut: St/tZn
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL40 STTZN
Part No.: 321045
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 8-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 12.6 kA

Product 321045 was added to Notepad.

Product 321045 was added to the cart.

Part No. 321047 KS 8.10 FL40 CU

GTIN 4013364021525, Customs tariff No.: 85389099, Gross weight: 457.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for round and flat conductors up to 40 mm
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: Cu
Clamping range Rd / Fl: 8-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL40 CU
Part No.: 321047
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Fl 8-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 35.1 kA

Product 321047 was added to Notepad.

Product 321047 was added to the cart.


With intermediate plate, for two round and flat conductors up to 40 mm

1 Product

Part No. 319229 KS 7.10 7.10 FL40 ZP V4A

GTIN 4013364108752, Customs tariff No.: 85389099, Gross weight: 413.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for two round and flat conductors up to 40 mm
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
With intermediate plate for Rd and Fl conductors up to 40 mm
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 7.10 7.10 FL40 ZP V4A
Part No.: 319229
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Clamping range (stranded / cable) 35-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 5.0 kA

Product 319229 was added to Notepad.

Product 319229 was added to the cart.


With intermediate plate, for earth entries / air-termination rods

2 Products

Part No. 319202 KS 8.10 16 FL30 ZP STTZN

GTIN 4013364024526, Customs tariff No.: 85389099, Gross weight: 337.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for earth entry rods / air-termination rods
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
to earth entries or air-termination rods
Material of clamp: St/tZn
Clamping range Rd / Rd: 16 / 8-10 mm
Clamping range Rd / Fl: 16 / 30 mm
Material of screw / nut: St/tZn
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 16 FL30 ZP STTZN
Part No.: 319202
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 16 / 8-10 mm
Clamping range Rd / Fl 16 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1

Product 319202 was added to Notepad.

Product 319202 was added to the cart.

Part No. 319219 KS 8.10 16 FL30 ZP V4A

GTIN 4013364069916, Customs tariff No.: 85389099, Gross weight: 323.90 g, PU: 25.00 pc(s)


Images

Additional information

Cross units with intermediate plate for earth entry rods / air-termination rods
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
to earth entries or air-termination rods
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 16 / 8-10 mm
Clamping range Rd / Fl: 16 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 16 FL30 ZP V4A
Part No.: 319219
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 16 / 8-10 mm
Clamping range Rd / Fl 16 / 30 mm
Clamping range (stranded / cable) 50-70 / 120 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1

Product 319219 was added to Notepad.

Product 319219 was added to the cart.


Without intermediate plate, for round and flat conductors

3 Products

Part No. 318201 KS 8.10 FL30 STTZN

GTIN 4013364021464, Customs tariff No.: 85389099, Gross weight: 238.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for round and flat conductors, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: St/tZn
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL30 STTZN
Part No.: 318201
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 14 kA

Product 318201 was added to Notepad.

Product 318201 was added to the cart.

Part No. 318207 KS 8.10 FL30 CU

GTIN 4013364021488, Customs tariff No.: 85389099, Gross weight: 257.00 g, PU: 1.00 pc(s)


Images

Additional information

Cross units without intermediate plate for round and flat conductors, Cu
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: Cu
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL30 CU
Part No.: 318207
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 29 kA

Product 318207 was added to Notepad.

Product 318207 was added to the cart.

Part No. 318209 KS 8.10 FL30 V4A

GTIN 4013364035973, Customs tariff No.: 85389099, Gross weight: 249.40 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for round and flat conductors, StSt (V4A)
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 FL30 V4A
Part No.: 318209
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 7.4 kA

Product 318209 was added to Notepad.

Product 318209 was added to the cart.


Without intermediate plate, for two round and flat conductors

2 Products

Part No. 318251 KS 8.10 8.10 FL30 STTZN

GTIN 4013364046559, Customs tariff No.: 85389099, Gross weight: 245.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for 2 round and flat conductors St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 STTZN
Part No.: 318251
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 14 kA

Product 318251 was added to Notepad.

Product 318251 was added to the cart.

Part No. 318219 KS 8.10 8.10 FL30 V4A

GTIN 4013364129320, Customs tariff No.: 85389099, Gross weight: 239.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for two round and flat conductors StSt
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 V4A
Part No.: 318219
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Clamping range (stranded / cable) 50-70 mm2
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 7.4 kA

Product 318219 was added to Notepad.

Product 318219 was added to the cart.


Without intermediate plate, for two flat conductors

2 Products

Part No. 318033 KS FL30 STTZN

GTIN 4013364021471, Customs tariff No.: 85389099, Gross weight: 240.00 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for two flat conductors, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: St/tZn
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KS FL30 STTZN
Part No.: 318033
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Fl / Fl 30 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 8.4 kA

Product 318033 was added to Notepad.

Product 318033 was added to the cart.

Part No. 318233 KS FL30 V4A

GTIN 4013364096646, Customs tariff No.: 85389099, Gross weight: 229.30 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for two flat conductors, StSt (V4A)
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement
Material of clamp: StSt (V4A)
Clamping range Fl / Fl: 30 / 30 mm
Material of screw / nut: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: KS FL30 V4A
Part No.: 318233
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Fl / Fl 30 / 30 mm
ASTM / AISI: 316Ti / 316L / 316
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 7.0 kA

Product 318233 was added to Notepad.

Product 318233 was added to the cart.


Without intermediate plate, for two flat conductors up to 40 mm

1 Product

Part No. 320044 KS FL40 STTZN

GTIN 4013364021501, Customs tariff No.: 85389099, Gross weight: 305.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for two flat conductors up to 40 mm, St/tZn
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: St/tZn
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KS FL40 STTZN
Part No.: 320044
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Fl / Fl 30-40 / 30-40 mm
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 12.6 kA

Product 320044 was added to Notepad.

Product 320044 was added to the cart.


Without intermediate plate, for earth entries / air-termination rods

1 Product

Part No. 318252 KS 8.10 16 FL30 STTZN

GTIN 4013364048454, Customs tariff No.: 85389099, Gross weight: 255.80 g, PU: 25.00 pc(s)


Images

Additional information

Cross units without intermediate plate for earth entry rods / air-termination rods
Cross unit for aboveground and underground connections
For connecting conductors in cross and T arrangement

Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 16 mm
Clamping range Rd / Fl: 16 / 30 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 16 FL30 STTZN
Part No.: 318252
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 16 mm
Clamping range Rd / Fl 16 / 30 mm
Dimensions 60 x 60 x 3 mm
Standard EN 62561-1

Product 318252 was added to Notepad.

Product 318252 was added to the cart.


Heavy design

Without intermediate plate, with spring washer.

1 Product

Part No. 340040 KS 10 FL40 STTZN

GTIN 4013364252738, Customs tariff No.: 85389099, Gross weight: 718.00 g, PU: 10.00 pc(s)


Images

Additional information


Material of clamp: St/tZn
Clamping range Rd / Fl: 10 / 40 mm
Clamping range Fl / Fl: 40 / 40 mm
Material of screw / nut: St/tZn

Brand: DEHN
Type: KS 10 FL40 STTZN
Part No.: 340040
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 10 / 40 mm
Clamping range Fl / Fl 40 / 40 mm
Dimensions 70 x 70 x 8 mm

Product 340040 was added to Notepad.

Product 340040 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.