Your dashboard services.
Register to access all tools.

Connection Elements for HVI long Conductor

Connection kit for HVI long Conductor Ø20 mm, installation inside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for implementing the sealing end of the conductor in the supporting tube (head piece) and connection element for connecting other parts of the external lightning protection system or earth-termination system (incl. two heat-shrinkable sleeves).

These connection elements may be used with HVI long supporting tubes.

1 Product

Part No. 819145 HVI LO ASS RIV KF 20 V2A

GTIN 4013364152533, Customs tariff No.: 85359000, Gross weight: 348.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 20 mm for installation in the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO ASS RIV KF 20 V2A
Part No.: 819145
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819145 was added to Notepad.

Product 819145 was added to the cart.


Connection kit for HVI long Conductor Ø20 mm, installation outside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for establishing the sealing end of the conductor outside the supporting tube (head piece for connection plate) and connection element for connecting to other parts of the external lightning protection system or earthing system (incl. two heat-shrinkable sleeves).

These connection elements may only be used for HVI long supporting tubes in combination with the fixing kit (Part No. 819 294).

1 Product

Part No. 819146 HVI LO ASS RAV KF 20 V2A

GTIN 4013364152540, Customs tariff No.: 85359000, Gross weight: 380.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 20 mm for installation outside of the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO ASS RAV KF 20 V2A
Part No.: 819146
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819146 was added to Notepad.

Product 819146 was added to the cart.


Connection element (head piece) for HVI long Conductor Ø20 mm, installation outside the supporting tube

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor on the outside of the supporting tube (head piece for connection plate), incl. one heat-shrinkable sleeve.

1 Product

Part No. 819197 AEA KO KF HVI 20 SW V2A

GTIN 4013364222236, Customs tariff No.: 85359000, Gross weight: 195.98 g, PU: 1.00 pc(s)


Images

Additional information

Connection element (head piece) for sealing the HVI long Conductor
Connection element for sealing the HVI long Conductor
For establishing the sealing end of the conductor outside
the supporting tube (head piece for connection plate, incl. one
heat-shrinkable sleeve).
Material: StSt
Connection: M12 thread
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AEA KO KF HVI 20 SW V2A
Part No.: 819197
or equivalent.

Certificates

 

Technical data

Material StSt
Connection M12 thread
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819197 was added to Notepad.

Product 819197 was added to the cart.


Connection element for HVI long Conductor Ø20 mm

Connection element for sealing the HVI long Conductor for establishing the sealing end of the conductor for other parts of the external lightning protection or earth-termination system (incl. one heat-shrinkable sleeve).

1 Product

Part No. 819199 AE BO10 KF HVI 20 SW V2A

GTIN 4013364222274, Customs tariff No.: 85359000, Gross weight: 196.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element for sealing the HVI long Conductor, D=20 mm
Connection element for sealing the HVI long Conductor
for establishing the sealing end of the conductor for
other parts of the external lightning protection or
earth-termination system (incl. one heat-shrinkable sleeve).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AE BO10 KF HVI 20 SW V2A
Part No.: 819199
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819199 was added to Notepad.

Product 819199 was added to the cart.


Connection kit for HVI long Conductor Ø23 mm, installation inside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends for implementing the sealing end of the conductor inside of the supporting tube (head piece) and connection element for connecting to other parts of the external lightning protection or earth-termination system (incl. four heat shrinkable sleeves, 2x black, 2x grey).

These connection elements may be used with HVI long supporting tubes.

1 Product

Part No. 819147 HVI LO ASS RIV KF 23 V2A

GTIN 4013364152557, Customs tariff No.: 85359000, Gross weight: 360.01 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 23 mm for installation inside the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends; to establish the sealing end of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (four heat shrinkable sleeves included (2x black, 2x grey)).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO ASS RIV KF 23 V2A
Part No.: 819147
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819147 was added to Notepad.

Product 819147 was added to the cart.


Connection kit for HVI long Conductor Ø23 mm, installation outside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for establishing the sealing end of the conductor outside the supporting tube (head piece for connection plate) and connection element for connecting to other parts of the external lightning protection system or earthing system (incl. four heat-shrinkable sleeves 2x black, 2x grey).
These connection elements may only be used with the fixing kit (Part No. 819 294) and with HVI supporting tubes.

1 Product

Part No. 819148 HVI LO ASS RAV KF 23 V2A

GTIN 4013364152564, Customs tariff No.: 85359000, Gross weight: 388.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D=23 mm
for installation outside the tube, StSt
Connection elements for sealing the
HVI long Conductor at both ends;
For establishing the sealing end of the conductor
outside the supporting tube (head piece for connection plate)
and connection element for other parts of the
external lightning protection system or earthing system
(incl. four heat-shrinkable sleeves, 2x black,
2x grey).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO ASS RAV KF 23 V2A
Part No.: 819148
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819148 was added to Notepad.

Product 819148 was added to the cart.


Connection element (head piece) for HVI long Conductor Ø23 mm, installation outside the supporting tube

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor on the outside of the supporting tube (head piece for connection plate, including two heat-shrinkable sleeves, 1x black, 1x grey).

1 Product

Part No. 819196 AEA KO KF HVI 23 GR V2A

GTIN 4013364222229, Customs tariff No.: 85359000, Gross weight: 195.50 g, PU: 1.00 pc(s)


Images

Additional information

Connection element (head piece) D=23 mm, installation outside the tube, StSt
Connection element for sealing the HVI long Conductor
For establishing the sealing end of the conductor outside
on the supporting tube (head piece for connection plate,
incl. two heat-shrinkable sleeves).
Material: StSt
Connection: M12 thread
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AEA KO KF HVI 23 GR V2A
Part No.: 819196
or equivalent.

Certificates

 

Technical data

Material StSt
Connection M12 thread
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819196 was added to Notepad.

Product 819196 was added to the cart.


Connection element for HVI long Conductor Ø23 mm

Connection element for sealing the HVI long Conductor for establishing the sealing end of the conductor for other parts of the external lightning protection or earth-termination system (including two heat-shrinkable sleeves, 1x black, 1x grey).

1 Product

Part No. 819198 AE BO10 KF HVI 23 GR V2A

GTIN 4013364222250, Customs tariff No.: 85359000, Gross weight: 202.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element for HVI long Conductor, D=23 mm, StSt
Connection element for sealing the HVI long Conductor
For establishing the sealing end of the conductor for
other parts of the external lightning protection system or
earth-termination system (incl. two heat-shrinkable sleeves).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AE BO10 KF HVI 23 GR V2A
Part No.: 819198
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819198 was added to Notepad.

Product 819198 was added to the cart.


Fixing kit for HVI long Conductor black / grey

Fixing kit for installation of the HVI long Conductor on HVI long supporting tubes, consisting of a connection plate (4x, including two self-locking nuts with serrated bearings) and a fixing ring with four slotted conductor holders (Ø20 mm) for the sealing end (including two cable ties with plastic holder halves).

1 Product

Part No. 819294 BFS D61 4X20

GTIN 4013364152571, Customs tariff No.: 85389099, Gross weight: 780.80 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit for HVI long Conductors, D 20mm, StSt / Al
Fixing kit for mounting the HVI long Conductor at the supporting tube D 50 mm, consisting of a connection plate (for four conductors, two lock nuts included) and a fixing ring with four slotted conductor holders for the sealing end (two cable ties included).
Material: StSt / Al
Connection plate support: square hole 13 mm
Conductor holder: 4 x 20 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: BFS D61 4X20
Part No.: 819294
or equivalent.

Certificates

 

Technical data

Material StSt / Al
Connection plate support square hole 13 mm
Conductor holder 4 x 20 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819294 was added to Notepad.

Product 819294 was added to the cart.


EB connection element for HVI long Conductor

For discharging the electric field of the HVI long Conductor in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.

1 Product

Part No. 410229 PAE 20 23 AB11 V2A

GTIN 4013364107731, Customs tariff No.: 85359000, Gross weight: 72.00 g, PU: 1.00 pc(s)


Images

Additional information

EB connection element for HVI long Conductors, StSt
EB connection element for HVI long Conductor for discharging the electrical field of HVI Conductor
in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.
Material: StSt
Clamping range Ø: 20 mm
Connection hole Ø: 11 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: PAE 20 23 AB11 V2A
Part No.: 410229
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø 20 mm
Connection hole Ø 11 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 410229 was added to Notepad.

Product 410229 was added to the cart.


Connection plate

Connection plate (4x, including two self-locking nuts with serrated bearings) for installing the HVI long Conductor on the supporting tube Ø50 mm (e.g. part no. 105 330, 105 331, 105 332, 105 333).

1 Product

Part No. 819288 AP SR D50 4AE HVI V2A

GTIN 4013364236479, Customs tariff No.: 85359000, Gross weight: 176.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Connecting plate, StSt
Connecting plate (for four conductors, including two self-locking nuts with serrated bearing) for installing a HVI long Conductor on the supporting tube, D 50 mm (e.g. Part No. 105 330, 105 331, 105 332, 105 333).
Material: StSt
Connection plate support: square hole 13
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: AP SR D50 4AE HVI V2A
Part No.: 819288
or equivalent.

Certificates

 

Technical data

Material StSt
Connection plate support square hole 13
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819288 was added to Notepad.

Product 819288 was added to the cart.


Supporting tube collar for noise reduction

1 Product

Part No. 819235 SCHIRM HVI SCH RED

GTIN 4013364477216, Customs tariff No.: 85389099, Gross weight: 109.60 g, PU: 1.00 pc(s)


Images

Additional information

Supporting tube collar for noise reduction
for the internally installed HVI long Conductor
Ø20 mm and Ø23 mm in the supporting tube
Material: Plastic
Can be used for: HVI long black and HVI long grey
conductor diameter Ø: 20 / 23 mm

Brand: DEHN
Type: SCHIRM HVI SCH RED
Part No.: 819235
or equivalent.

Certificates

 

Technical data

Material Plastic
Can be used for HVI long black and HVI long grey
conductor diameter Ø 20 / 23 mm

Product 819235 was added to Notepad.

Product 819235 was added to the cart.


back to top