Connection Elements for HVI long Conductor

Connection kit for HVI long Conductor Ø20 mm installation inside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for establishing the sealing end of the conductor in the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection system or earth-termination system (incl. two heat-shrinkable sleeves).

These connection elements may be used with HVI long supporting tubes.

1 Product

Part No. 819145 HVI LO ASS RIV KF 20 V2A

GTIN 4013364152533, Customs tariff No.: 85389099, Gross weight: 377.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 20 mm for installation in the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: HVI LO ASS RIV KF 20 V2A
Part No.: 819145
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819145 was added to Notepad.

Product 819145 was added to the cart.


Connection kit for HVI long Conductor Ø20 mm installation outside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for implementing the sealing end of the conductor outside the supporting tube (head piece for connection plate) and connection element for connection to other parts of the external lightning protection system or earth-termination system (incl. two heat-shrinkable sleeves and four cable ties).

These connection elements may only be used for HVI long supporting tubes in combination with the fixing kit (Part No. 819 294).

1 Product

Part No. 819146 HVI LO ASS RAV KF 20 V2A

GTIN 4013364152540, Customs tariff No.: 85389099, Gross weight: 389.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 20 mm for installation outside of the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: HVI LO ASS RAV KF 20 V2A
Part No.: 819146
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819146 was added to Notepad.

Product 819146 was added to the cart.


Connection element (head piece) for HVI long Conductor Ø20 mm installation outside the supporting tube

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor on the outside of the supporting tube (head piece for connection plate). Incl. one heat-shrinkable sleeve and two cable ties.

1 Product

Part No. 819197 AEA KO KF HVI 20 SW V2A

GTIN 4013364222236, Customs tariff No.: 85389099, Gross weight: 208.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element (head piece) for sealing HVI long Conductor
Connection element for sealing HVI long Conductor
when establishing the sealing end of the conductor outside the supporting tube (head piece for connection plate). One heat shrinkable sleeve and two cable ties included.
Material: StSt
Connection: M12 thread

Brand: DEHN
Type: AEA KO KF HVI 20 SW V2A
Part No.: 819197
or equivalent.

 

Technical data

Material StSt
Connection M12 thread
Diameter Ø connection element 23 mm

Product 819197 was added to Notepad.

Product 819197 was added to the cart.


Connection element for HVI long Conductor Ø20 mm

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor for other parts of the external lightning protection or earth-termination system. Incl. one heat-shrinkable sleeve and two cable ties.

1 Product

Part No. 819199 AE BO10 KF HVI 20 SW V2A

GTIN 4013364222274, Customs tariff No.: 85389099, Gross weight: 209.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element for sealing HVI long Conductors, D 20 mm
Connection element for sealing HVI long Conductors
when establishing the sealing end of the conductor for other parts of the external lightning protection system or the earth-termination system. One heat shrinkable sleeve and two cable ties included.
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: AE BO10 KF HVI 20 SW V2A
Part No.: 819199
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819199 was added to Notepad.

Product 819199 was added to the cart.


Connection kit for HVI long Conductor Ø23 mm installation inside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for implementing the sealing end of the conductor inside the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection or earth-termination system (incl. four heat-shrinkable sleeves).

These connection elements may be used with HVI long supporting tubes.

1 Product

Part No. 819147 HVI LO ASS RIV KF 23 V2A

GTIN 4013364152557, Customs tariff No.: 85389099, Gross weight: 394.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, D 23 mm for installation inside the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends; to establish the sealing end of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (four heat shrinkable sleeves included (2x black, 2x grey)).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: HVI LO ASS RIV KF 23 V2A
Part No.: 819147
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819147 was added to Notepad.

Product 819147 was added to the cart.


Connection kit for HVI long Conductor Ø23 mm installation outside the supporting tube

Connection elements for sealing the HVI long Conductor at both ends, for implementing the sealing end of the conductor outside the supporting tube (head piece for connection plate) and connection element for connection to other parts of the external lightning protection or earth-termination system (incl. four heat-shrinkable sleeves and four cable ties).

These connection elements may only be used with the fixing kit (Part No. 819 294) and with HVI supporting tubes.

1 Product

Part No. 819148 HVI LO ASS RAV KF 23 V2A

GTIN 4013364152564, Customs tariff No.: 85389099, Gross weight: 419.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection kit for HVI long Conductor, d 23 mm for installation outside the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends; to implement the sealing end of the conductor outside the supporting tube (head piece for connecting plate) and connection element for other parts of the external lightning protection system or earth-termination system (four heat shrinkable sleeves (2x black, 2x grey) and four cable ties included).
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: HVI LO ASS RAV KF 23 V2A
Part No.: 819148
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819148 was added to Notepad.

Product 819148 was added to the cart.


Connection element (head piece) for HVI long Conductor Ø23 mm installation outside the supporting tube

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor outside the supporting tube (head piece for connection plate). Incl. two heat-shrinkable sleeves and two cable ties.

1 Product

Part No. 819196 AEA KO KF HVI 23 GR V2A

GTIN 4013364222229, Customs tariff No.: 85389099, Gross weight: 214.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element (head piece), D 23 mm, installation outside the supporting tube, StSt
Connection element for sealing HVI long Conductors
to establish the sealing end of the conductor outside the supporting tube (head piece for connection plate). Two heat shrinkable sleeves and two cable ties included.
Material: StSt
Connection: M12 thread

Brand: DEHN
Type: AEA KO KF HVI 23 GR V2A
Part No.: 819196
or equivalent.

 

Technical data

Material StSt
Connection M12 thread
Diameter Ø connection element 23 mm

Product 819196 was added to Notepad.

Product 819196 was added to the cart.


Connection element for HVI long Conductor Ø23 mm

Connection element for sealing the HVI long Conductor, for establishing the sealing end of the conductor for other parts of the external lightning protection or earth termination system. Incl. two heat-shrinkable sleeves and two cable ties.

1 Product

Part No. 819198 AE BO10 KF HVI 23 GR V2A

GTIN 4013364222250, Customs tariff No.: 85389099, Gross weight: 217.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element for HVI long Conductors, D 23 mm, StSt
Connection element for sealing HV long Conductors
to implement the sealing end of the conductor for other parts of the external lightning protection system or the earth-termination system. Two heat shrinkable sleeves and two cable ties included.
Material: StSt
Connection: bolt Ø10 mm, L 50 mm

Brand: DEHN
Type: AE BO10 KF HVI 23 GR V2A
Part No.: 819198
or equivalent.

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm

Product 819198 was added to Notepad.

Product 819198 was added to the cart.


Fixing kit for HVI long Conductor black / grey

Fixing kit for installation of the HVI long Conductor on HVI long supporting tubes, consisting of connection plate (for four conductors, incl. two serrated lock nuts) and fixing ring with four slotted conductor holders (D 20 mm) for the sealing end (incl. two cable ties).

1 Product

Part No. 819294 BFS D61 4X20

GTIN 4013364152571, Customs tariff No.: 85389099, Gross weight: 780.80 g, PU: 1.00 pc(s)


Images

Additional information

Fixing set for HVI long Conductors, D 20mm, StSt / Al
Fixing kit for mounting the HVI long Conductor at the supporting tube D 50 mm, consisting of a connection plate (for four conductors, two lock nuts included) and a fixing ring with four slotted conductor holders for the sealing end (two cable ties included).
Material: StSt / Al
Connection plate support: square hole 13 mm
Conductor holder: 4 x 20 mm

Brand: DEHN
Type: BFS D61 4X20
Part No.: 819294
or equivalent.

 

Technical data

Material StSt / Al
Connection plate support square hole 13 mm
Conductor holder 4 x 20 mm

Product 819294 was added to Notepad.

Product 819294 was added to the cart.


EB connection element for HVI long Conductor

For discharging the electric field of the HVI long Conductor in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.

1 Product

Part No. 410229 PAE 20 23 AB11 V2A

GTIN 4013364107731, Customs tariff No.: 85389099, Gross weight: 72.00 g, PU: 1.00 pc(s)


Images

Additional information

EB connection element for HVI long Conductors, StSt
EB connection element for HVI long Conductor for discharging the electrical field of HVI Conductor
in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.
Material: StSt
Clamping range Ø: 20 mm
Connection hole Ø: 11 mm

Brand: DEHN
Type: PAE 20 23 AB11 V2A
Part No.: 410229
or equivalent.

 

Technical data

Material StSt
Clamping range Ø 20 mm
Connection hole Ø 11 mm

Product 410229 was added to Notepad.

Product 410229 was added to the cart.


Connection plate

Connection plate (for four conductors, incl. two serrated lock nuts) for installing the HVI long Conductor on the supporting tube D 50 mm (e.g. Part No. 105 330, 105 331, 105 332, 105 333).

1 Product

Part No. 819288 AP SR D50 4AE HVI V2A

GTIN 4013364236479, Customs tariff No.: 85389099, Gross weight: 176.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Connecting plate, StSt
Connecting plate (for four conductors, including two self-locking nuts with serrated bearing) for installing a HVI long Conductor on the supporting tube, D 50 mm (e.g. Part No. 105 330, 105 331, 105 332, 105 333).
Material: StSt
Connection plate support: square hole 13

Brand: DEHN
Type: AP SR D50 4AE HVI V2A
Part No.: 819288
or equivalent.

 

Technical data

Material StSt
Connection plate support square hole 13

Product 819288 was added to Notepad.

Product 819288 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.