Your dashboard services.
Register to access all tools.

PHE III Voltage Detector Kit

Safe verification of isolation from supply voltage
  • Reliable indication
  • Easy to use
  • Multi-purpose kit
  • Cost-effective / space-saving transport

Details

lorem ipsum

Nominal Voltage 20 kV / 50 Hz

Category "S" for switchgear installations and overhead lines.

1 Product

Part No. 767724 PHE3S 20 S ZK

GTIN 4013364125902, Customs tariff No. (EU): 90303370, Gross weight: 4.22 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 20 kV
Total length (lG max ) 3080 mm
Insertion depth (IO max ) 1580 mm

Product 767724 was added to Notepad.

Product 767724 was added to the cart.


Nominal Voltage 20 kV / 50 Hz

Category "L" for overhead lines.

1 Product

Part No. 767725 PHE3S 20 L ZK

GTIN 4013364125919, Customs tariff No. (EU): 90303370, Gross weight: 9.10 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 20 kV
Total length (lG max / IG min ) 11000 / 2150 mm
Insertion depth (IO ) 190 mm

Product 767725 was added to Notepad.

Product 767725 was added to the cart.


Nominal Voltage Range 60 ... 110 kV / 50 Hz

Category "S" for switchgear installations and overhead lines.

2 Products

Part No. 767980 PHE3S2 60 110 S

GTIN 4013364125926, Customs tariff No. (EU): 90303370, Gross weight: 6.98 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 60 ... 110 kV
Total length (IG ) 2980 mm
Insertion depth (IO ) 880 mm

Product 767980 was added to Notepad.

Product 767980 was added to the cart.

Part No. 767990 PHE3 60 110 S

GTIN 4013364135956, Customs tariff No. (EU): 90303370, Gross weight: 3.48 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 60 ... 110 kV
Total length (IG ) 2980 mm
Insertion depth (IO ) 880 mm

Product 767990 was added to Notepad.

Product 767990 was added to the cart.


Nominal Voltage Range 60 ... 110 kV / 50 Hz CODED

Special test prod and indicator are mutually coded, i.e. no other test prod fits mechanically for the used indicator. Thus confusion of test prods is avoided.

Category "S" for switchgear installations and overhead lines as coded type.

1 Product

Part No. 769712 PHE3S60 110S CSN7774

GTIN 4013364242517, Customs tariff No. (EU): 90303370, Gross weight: 7.23 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 60 ... 110 kV
Total length (lG max / IG min ) 4470 / 2840 mm
Insertion depth (IO ) 880 mm

Product 769712 was added to Notepad.

Product 769712 was added to the cart.


Nominal Voltage Range 110 ... 132 kV / 50 and 16.7 Hz

For 50 Hz three-phase systems and 16.7 Hz centre-earthed monophase traction power lines.
Range does not have to be switched.

Category "S"

1 Product

Part No. 767131 PHE3S 110 132 S

GTIN 4013364139411, Customs tariff No. (EU): 90303370, Gross weight: 6.20 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 132 kV
Total length (IG ) 3440 mm
Insertion depth (IO ) 880 mm
DB drawing No. 3 Eku 710 001
DB material No. 01 101 358

Product 767131 was added to Notepad.

Product 767131 was added to the cart.


Nominal Voltage 66 kV / 16.7 Hz

Category "S" for single-ended monophase systems

1 Product

Part No. 769714 PHE3 66 16.7S SN7705

GTIN 4013364246768, Customs tariff No. (EU): 90303370, Gross weight: 3.76 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 66 kV
Total length (IG ) 2980 mm
Insertion depth (IO ) 880 mm

Product 769714 was added to Notepad.

Product 769714 was added to the cart.


back to top