PHE/G d.c. Voltage Detector
:quality(98)/www.dehn-international.com/store/f/62745055/HDVORSCHAU/767602a2_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/62745055/HDVORSCHAU/767602a2_16-9.jpg)
- For use in direct voltage systems (electrified rail networks, d.c. links)
- Reliable indication
- Easy to use due to compact design
- User-friendly
Details
:quality(98)/www.dehn-international.com/store/f/62745056/HDVORSCHAU/767660.jpg)
:quality(98)/www.dehn-international.com/store/f/62745056/HDVORSCHAU/767660.jpg)
:quality(98)/www.dehn-international.com/store/f/62745057/HDVORSCHAU/767650_1.jpg)
:quality(98)/www.dehn-international.com/store/f/62745057/HDVORSCHAU/767650_1.jpg)
Part No. 767610 PHEG1 FD P 3
GTIN 4013364135208, Customs tariff No. (EU): 90303370, Gross weight: 5.10 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 1.1 kV |
Nominal voltage (UN ) | 3.0 kV |
Length (earthing cable) | 6000 mm |
Total length (lG ) | 4125 mm |
Part No. 767614 PHEG1 FD M SN7223
GTIN 4013364135307, Customs tariff No. (EU): 90303370, Gross weight: 7.55 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 0.825 kV |
Nominal voltage (UN ) | 1.65 kV |
Length (earthing cable) | 8000 mm |
Total length (lG ) | 4060 mm |
Part No. 767666 PHEG1.S P SN7401
GTIN 4013364157071, Customs tariff No. (EU): 90303370, Gross weight: 2.90 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 120 V |
Nominal voltage (UN ) | 1 ... 24 kV |
Length (earthing cable) | 2000 mm |
Total length (lG ) | 1260 mm |
Insertion depth (IO ) | 535 mm |
Part No. 767636 PHEG1 S P SN7240
GTIN 4013364155886, Customs tariff No. (EU): 90303370, Gross weight: 3.01 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 60 V |
Nominal voltage (UN ) | 3.8 kV |
Length (earthing cable) | 4000 mm |
Total length (lG ) | 1100 mm |
Part No. 767671 PHEG2.P SN7517
GTIN 4013364156807, Customs tariff No. (EU): 90303370, Gross weight: 3.30 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 90 V |
Nominal voltage (UN ) | 1 ... 24 kV |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1260 mm |
Insertion depth (IO ) | 545 mm |
Part No. 767681 PHEG2.P SN7629
GTIN 4013364153165, Customs tariff No. (EU): 90303370, Gross weight: 2.60 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 120 V |
Nominal voltage (UN ) | 1 ... 24 kV |
Length (connecting cable) | 2000 mm |
Total length (lG ) | 1260 mm |
Insertion depth (IO ) | 545 mm |
Part No. 767647 PHEG2 P SN7552
GTIN 4013364156081, Customs tariff No. (EU): 90303370, Gross weight: 2.80 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 90 V |
Nominal voltage (UN ) | 1 ... 4.2 kV |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 600 mm |
Part No. 767645 PHEG2 P SN7259
GTIN 4013364156067, Customs tariff No. (EU): 90303370, Gross weight: 3.30 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 120 V |
Nominal voltage (UN ) | 1 ... 12 kV |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1085 mm |
Part No. 767640 PHEG2 P SN7407
GTIN 4013364155978, Customs tariff No. (EU): 90303370, Gross weight: 2.88 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 350 V |
Nominal voltage (UN ) | 600 ... 750 V |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1085 mm |
Part No. 767637 PHEG2 P SN7194
GTIN 4013364155879, Customs tariff No. (EU): 90303370, Gross weight: 2.80 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 750 V |
Nominal voltage (UN ) | 1.5 kV |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1085 mm |
Part No. 767639 PHEG2 P SN7346
GTIN 4013364155817, Customs tariff No. (EU): 90303370, Gross weight: 3.10 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 150 V |
Nominal voltage (UN ) | 750 V |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1100 mm |
Part No. 767661 PHEG2 P SN7759
GTIN 4013364535558, Customs tariff No. (EU): 90303370, Gross weight: 4.50 kg, PU: 1.00 pc(s)
Technical data
Threshold voltage (Ut ) | 120 V |
Special function | with AC suppression*) |
Nominal voltage (UN ) | 1 ... 12 kV |
Length (connecting cable) | 1200 mm |
Total length (lG ) | 1085 mm |
*) PHE/G II with AC suppression for clear indication in DC voltage systems with coupled AC voltages. |