Products
Lightning Protection / Earthing
Air-termination system / down conductor / isolated lightning protection
Clamps, connectors
Gutter Clamps
Loading
Gutter Clamps
For connecting conductors to gutters of the same or of different materials.
Read more
With clamping piece
Part No. 339060
DRK KB 6.10 W16.22 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
St/tZn
Clamping range Rd
6-10 mm
Material of saddle clamp
St/tZn
Width / material thickness
40 mm
Screw material
St/tZn
Standard
EN 62561-1
Expand
With clamping piece
Part No. 339061
DRK KB 6.10 W16.22 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Al
Clamping range Rd
6-10 mm
Material of saddle clamp
Al
Width / material thickness
40 / 3 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With clamping piece
Part No. 339067
DRK KB 6.10 W16.22 CU
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Cu
Clamping range Rd
6-10 mm
Material of saddle clamp
Cu
Width / material thickness
40 / 2 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With clamping piece
Part No. 339069
DRK KB 6.10 W16.22 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
StSt
Clamping range Rd
6-10 mm
Material of saddle clamp
StSt
Width / material thickness
40 / 2 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With double clamp
Part No. 339050
DRK DUL 8.10 W16.22 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
St/tZn
Clamping range Rd
8-10 mm
Material of saddle clamp
St/tZn
Width / material thickness
40 / 2 mm
Screw material
St/tZn
Standard
EN 62561-1
Expand
With double clamp
Part No. 339051
DRK DUL 8.10 W16.22 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Al
Clamping range Rd
8-10 mm
Material of saddle clamp
StSt
Width / material thickness
40 / 3 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With double clamp
Part No. 339057
DRK DUL 8.10 W16.22 CU
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Cu
Clamping range Rd
8-10 mm
Material of saddle clamp
Cu
Width / material thickness
40 / 2 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With double clamp
Part No. 339059
DRK DUL 8.10 W16.22 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
StSt
Clamping range Rd
8-10 mm
Material of saddle clamp
StSt
Width / material thickness
40 / 2 mm
Screw material
StSt
Standard
EN 62561-1
Expand
Bimetallic, for gutters (Cu), with clamping piece (St/tZn) and intermediate plate (Cupal)
Part No. 339167
ZMDRK KB 6.10 W16.22 CU STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Cu
/ St/tZn
Clamping range Rd
6-10 mm
Screw material
StSt
Standard
EN 62561-1
Expand
Bimetallic, for gutters (Cu), with double clamp (St/tZn) and intermediate plate (Cupal)
Part No. 339157
ZMDRK DUL 8.10 W16.22 CU STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
16-22 mm
Material of clamp
Cu
/ St/tZn
Clamping range Rd
8-10 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With two-screw clamp, width 40 mm
Part No. 338000
DRK ZS 7.10 W13.25 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
13-25 mm
Material of clamp
St/tZn
Clamping range Rd
7-10 mm
Material of saddle clamp
St/tZn
Width / material thickness
40 / 3 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With two-screw clamp, width 40 mm
Part No. 338001
DRK ZS 7.10 W13.25 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
13-25 mm
Material of clamp
Al
Clamping range Rd
7-10 mm
Material of saddle clamp
Al
Width / material thickness
40 / 3 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With two-screw clamp, width 40 mm
Part No. 338007
DRK ZS 7.10 W13.25 CU
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
13-25 mm
Material of clamp
Cu
Clamping range Rd
7-10 mm
Material of saddle clamp
Cu
Width / material thickness
40 / 3 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With two-screw clamp, width 40 mm
Part No. 338009
DRK ZS 7.10 W13.25 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
13-25 mm
Material of clamp
StSt
Clamping range Rd
7-10 mm
Material of saddle clamp
StSt
Width / material thickness
40 / 2,5 mm
Screw material
StSt
Standard
EN 62561-1
Expand
With two-screw clamp, width 60 mm
Part No. 339010
DRK ZS 7.10 W13.25 B60 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range (bead)
13-25 mm
Material of clamp
St/tZn
Clamping range Rd
7-10 mm
Material of saddle clamp
St/tZn
Width / material thickness
60 / 2.5 mm
Screw material
StSt
Standard
EN 62561-1
Expand
Scroll to top