Your dashboard services.
Register to access all tools.

DEHNcare APS with Active Protection

  • Active protection (darkening) in case of an arc fault
  • Best visual perception due to ergonomic chin protection
  • Anti-mist coating
  • Full protection even with scratches
  • Service life of 10 years
  • Certified according to PPE regulation (EU) 2016/425

Arc-fault-tested face shield with clip

  • Fits the slot in the ESH U S safety helmet for electricians
  • With slot on both sides for LED face shield light

3 Products

Part No. 785821 APS T AS CL2 SC

GTIN 4013364426979, Customs tariff No. (EU): 39269060, Gross weight: 544.94 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Transparent
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Visible light transmittance (VLT) 74.4 ... 100 %
Light transmittance class 0
Standard GS-ET-29, EN 166, EN 170

Product 785821 was added to Notepad.

Product 785821 was added to the cart.

Part No. 785822 APS T AS 14C SC

GTIN 4013364426993, Customs tariff No. (EU): 39269060, Gross weight: 549.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Light grey
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 14 cal / cm2
Visible light transmittance (VLT) 43.2 ... 58.1 %
Light transmittance class 2
Standard GS-ET-29, EN 166, EN 170

Product 785822 was added to Notepad.

Product 785822 was added to the cart.

Part No. 785823 APS T AS 25C SC

GTIN 4013364427013, Customs tariff No. (EU): 39269060, Gross weight: 546.28 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Grey
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 25 cal / cm2
Visible light transmittance (VLT) 43.2 ... 58.1 %
Light transmittance class 2
Standard GS-ET-29, EN 166, EN 170

Product 785823 was added to Notepad.

Product 785823 was added to the cart.


Arc-fault-tested face shield with tensioning strap

  • Suitable for all standard safety helmets for electricians
  • With slot on both sides for LED face shield light

3 Products

Part No. 785824 APS T AS CL2 FS

GTIN 4013364426986, Customs tariff No. (EU): 39269060, Gross weight: 569.47 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Transparent
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Visible light transmittance (VLT) 74.4 ... 100 %
Light transmittance class 0
Standard GS-ET-29, EN 166, EN 170

Product 785824 was added to Notepad.

Product 785824 was added to the cart.

Part No. 785825 APS T AS 14C FS

GTIN 4013364427006, Customs tariff No. (EU): 39269060, Gross weight: 574.43 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Light grey
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 14 cal / cm2
Visible light transmittance (VLT) 43.2 ... 58.1 %
Light transmittance class 2
Standard GS-ET-29, EN 166, EN 170

Product 785825 was added to Notepad.

Product 785825 was added to the cart.

Part No. 785826 APS T AS 25C FS

GTIN 4013364427020, Customs tariff No. (EU): 39269060, Gross weight: 559.44 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Colour Grey
Material Polycarbonate
Thickness 1.5 mm
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
Arc energy (Warc or WLBP ) 318 kJ
Arc Rating – ATPV (Open Arc Test) 25 cal / cm2
Visible light transmittance (VLT) 43.2 ... 58.1 %
Light transmittance class 2
Standard GS-ET-29, EN 166, EN 170

Product 785826 was added to Notepad.

Product 785826 was added to the cart.


back to top