LifeCheck condition monitoring system
- Minimal wiring thanks to combined transmitter/receiver unit
- Quick and convenient initial operation
- Visual reverse unit for terminating a monitoring group
- Simple line connection thanks to push-in connection technology
- Condition monitoring of arresters of the BLITZDUCTORconnect / DEHNpatch product series
- Simple visual monitoring principle
- Resistant to extraneous light
- Integrated group display and remote signalling contact (break contact)
- Quick and easy commissioning
Details
Approval for use in hazardous areas
Simple installation / initial operation with combined transmitter/receiver unit
Remote signalling of the status of arrester groups (break contact)
Status indication (group display) for simple and quick maintenance
DRC IRCM
Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse BLITZDUCTORconnect arresters and DEHNpatch with LifeCheck. Visual arrester status indication via LED group display in combination with remote signalling contact (break contact).
1 Product
Part No. 910710 DRC IRCM
GTIN 4013364424678, Customs tariff No. (EU): 90308900, Gross weight: 68.45 g, PU: 1.00 pc(s)
Technical data
| Input voltage range (d.c.) (UIN ) | 6-35 V d.c. |
| Max. nominal current consumption (IIN ) | ≤ 10 mA |
| Operating temperature range (TU ) | -30 °C ... +70 °C |
| Approvals | UL, CSA, ATEX, IECEx, CCC |