Spare Parts

Electric Bulb

1 Product

Part No. 766605 GL 3.5V 0.2A E10

GTIN 4013364054370, Customs tariff No.: 85392998, Gross weight: 2.10 g, PU: 1.00 pc(s)


Images

 

Technical data

Description Small electric bulb 3.5 V / 0.2 A
Suitable for PHE

Product 766605 was added to Notepad.

Product 766605 was added to the cart.


Mignon Battery

Dangerous goods transport regulations only allow delivery of Part No. 766 611 within Germany.

2 Products

Part No. 766611 MZ 1.5V L91 FR6 LI 4

GTIN 4013364146549, Customs tariff No.: 85065010, Gross weight: 94.00 g/Sa, PU: 1.00 Sa

Predecessor

Images

 

Technical data

Description Mignon battery 1.5 V, lithium
PU 4 pieces

Product 766611 was added to Notepad.

Product 766611 was added to the cart.

Part No. 766618 MZ 1.5 IEC LR6 AL

GTIN 4013364148277, Customs tariff No.: 85061011, Gross weight: 24.00 g, PU: 1.00 pc(s)

Predecessor

Images

 

Technical data

Description Mignon battery 1.5 V, alkaline manganese
PU 1 piece

Product 766618 was added to Notepad.

Product 766618 was added to the cart.


Block Battery

Dangerous goods transport regulations only allow delivery of Part No. 767 712 within Germany.

2 Products

Part No. 767712 EB 9V LI

GTIN 4013364074699, Customs tariff No.: 85065090, Gross weight: 36.86 g, PU: 1.00 pc(s)


Images

 

Technical data

Description 9 V E block battery, lithium
PU 1 piece

Product 767712 was added to Notepad.

Product 767712 was added to the cart.

Part No. 767713 EB 9V AL

GTIN 4013364094925, Customs tariff No.: 85061018, Gross weight: 44.72 g, PU: 1.00 pc(s)


Images

 

Technical data

Description 9 V E block battery, alkaline manganese
PU 1 piece

Product 767713 was added to Notepad.

Product 767713 was added to the cart.


Protective Rubber for PHE

1 Product

Part No. 767776 FSG PHE

GTIN 4013364096486, Customs tariff No.: 40169300, Gross weight: 58.30 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for PHE

Product 767776 was added to Notepad.

Product 767776 was added to the cart.


Protective Rubber for PHG II

1 Product

Part No. 767777 FSG PHG2 PHV

GTIN 4013364096493, Customs tariff No.: 40169300, Gross weight: 46.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for PHG II and PHV

Product 767777 was added to Notepad.

Product 767777 was added to the cart.


Sealing Ring for PHE III

1 Product

Part No. 767779 DR PS PHE3

GTIN 4013364093942, Customs tariff No.: 40169300, Gross weight: 2.70 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for PHE III test prod and ASP electric field sensor

Product 767779 was added to Notepad.

Product 767779 was added to the cart.


Sealing Ring for PHE4 and PHV I

1 Product

Part No. 759798 DR PAG

GTIN 4013364259317, Customs tariff No.: 39269097, Gross weight: 2.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for PHE4 and PHV I

Product 759798 was added to Notepad.

Product 759798 was added to the cart.


Threaded ring for PHE4 and PHV I

1 Product

Part No. 759799 GR PAG

GTIN 4013364259294, Customs tariff No.: 39269097, Gross weight: 31.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for PHE4 and PHV I

Product 759799 was added to Notepad.

Product 759799 was added to the cart.


Plastic Star Grip Screw

1 Product

Part No. 766105 KS SG BLS 8

GTIN 4013364125988, Customs tariff No.: 90330090, Gross weight: 10.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Total length (lG ) 42 mm
Suitable for Universal gear coupling

Product 766105 was added to Notepad.

Product 766105 was added to the cart.


Support

1 Product

Part No. 766038 AH ISMTC

GTIN 4013364105355, Customs tariff No.: 90309000, Gross weight: 275.00 g, PU: 1.00 pc(s)


Images

 

Technical data

Suitable for Telescopic insulating stick

Product 766038 was added to Notepad.

Product 766038 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.