Part No. 484000 NS 7.10 FL30 7SEG AL
GTIN 4013364327306, Customs tariff No.: 83100000, Gross weight: 26.28 g, PU: 50.00 pc(s)
Technical data
Material | Al |
Clamping range Rd / Fl | 7-10 / 30 mm |
Part No. 484001 NS 16 7SEG AL
GTIN 4013364327313, Customs tariff No.: 83100000, Gross weight: 27.40 g, PU: 50.00 pc(s)
Technical data
Material | Al |
Clamping range Rd | 16 mm |
Part No. 480003 NS 7.10 FL30 OZ AL
GTIN 4013364035348, Customs tariff No.: 83100000, Gross weight: 25.60 g, PU: 50.00 pc(s)
Technical data
Material | Al |
Clamping range Rd / Fl | 7-10 / 30 mm |
Part No. 480004 NS 16 OZ AL
GTIN 4013364035355, Customs tariff No.: 83100000, Gross weight: 28.00 g, PU: 50.00 pc(s)
Technical data
Material | Al |
Clamping range Rd | 16 mm |