Part No. 480150 EESS 16 1500 TM 2KS7.10 STTZN
GTIN 4013364019591, Customs tariff No.: 85389099, Gross weight: 2.58 kg, PU: 1.00 pc(s)
Technical data
Material | St/tZn |
Standard | EN 62561-(1+2) |
Length | 1500 mm |
Connection KS screw Rd | 7-10 mm |
Connection sleeve Rd / Rd | 7-10 / 16 mm |
Part No. 480157 EESS 16 1500 TM 2KS7.10 CU
GTIN 4013364019577, Customs tariff No.: 85389099, Gross weight: 2.87 kg, PU: 1.00 pc(s)
Technical data
Material | Cu |
Standard | EN 62561-(1+2) |
Length | 1500 mm |
Connection KS screw Rd | 6-10 mm |
Connection sleeve Rd / Rd | 7-10 / 16 mm |