PPE – Personal Protective Equipment

  • For working on live parts
  • Insulating gloves combine excellent fit and high elasticity with maximum insulation strength
  • Two different models to suit your needs

Details

lorem ipsum

NH Fuse Handle with Sleeve

For actuating NH fuses of sizes 00, 1, 2 and 3

1 Product

Part No. 785645 NHS AG 00 3 NS

GTIN 4013364086869, Customs tariff No.: 85363090, Gross weight: 420.00 g, PU: 1.00 Stk


Images

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V
Colour Beige
Material Coated cotton fabric

Product 785645 was added to Notepad.

Product 785645 was added to the cart.


Insulating Gloves, Category M

For high mechanical stress

4 Products

Part No. 785491 IHS 00 M 9 NS

GTIN 4013364088306, Customs tariff No.: 40151900, Gross weight: 140.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Beige
Thickness 0.5 mm
Size 9
Material Latex

Product 785491 was added to Notepad.

Product 785491 was added to the cart.

Part No. 785492 IHS 00 M 10 NS

GTIN 4013364086883, Customs tariff No.: 40151900, Gross weight: 150.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Beige
Thickness 0.5 mm
Size 10
Material Latex

Product 785492 was added to Notepad.

Product 785492 was added to the cart.

Part No. 785493 IHS 0 M 9 NS

GTIN 4013364088894, Customs tariff No.: 40151900, Gross weight: 160.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Colour Beige
Thickness 1.0 mm
Size 9
Material Latex

Product 785493 was added to Notepad.

Product 785493 was added to the cart.

Part No. 785494 IHS 0 M 10 NS

GTIN 4013364088320, Customs tariff No.: 40151900, Gross weight: 170.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Colour Beige
Thickness 1.0 mm
Size 10
Material Latex

Product 785494 was added to Notepad.

Product 785494 was added to the cart.


Insulating Gloves, Category RC

Resistant to acid, oil, ozone, high mechanical stress and extremely low temperatures.
With inner coating and textured gripping surface.

2 Products

Part No. 785495 IHS 00 RC 9 NS

GTIN 4013364088900, Customs tariff No.: 40151900, Gross weight: 290.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Orange
Thickness 0.9 mm
Size 9
Material two-tone natural latex

Product 785495 was added to Notepad.

Product 785495 was added to the cart.

Part No. 785496 IHS 00 RC 10 NS

GTIN 4013364088917, Customs tariff No.: 40151900, Gross weight: 290.00 g/Pa, PU: 1.00 Pa


Images

Certificates

 

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Orange
Thickness 0.9 mm
Size 10
Material two-tone natural latex

Product 785496 was added to Notepad.

Product 785496 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.