Part No. 787480 KL-A-8-36-S
GTIN 4013364479821, Customs tariff No.: 40151900, Gross weight: 94.82 g, PU: 1.00 Pa
Technical data
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Part No. 787481 KL-A-9-36-S
GTIN 4013364479838, Customs tariff No.: 40151900, Gross weight: 115.41 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Part No. 787482 KL-A-10-36-S
GTIN 4013364479845, Customs tariff No.: 40151900, Gross weight: 122.71 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Part No. 787483 KL-A-11-36-S
GTIN 4013364479852, Customs tariff No.: 40151900, Gross weight: 145.88 g, PU: 1.00 Pa
Technical data
Class | 00 |
Category | AZC |
Nominal voltage up to (UN ) | 500 V |
Colour | red |
Thickness | 0.5 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Part No. 787484 KL-B-8-36-S
GTIN 4013364479814, Customs tariff No.: 40151900, Gross weight: 183.42 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Part No. 787485 KL-B-9-36-S
GTIN 4013364479920, Customs tariff No.: 40151900, Gross weight: 197.43 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Part No. 787486 KL-B-10-36-S
GTIN 4013364479937, Customs tariff No.: 40151900, Gross weight: 200.39 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Part No. 787487 KL-B-11-36-S
GTIN 4013364479944, Customs tariff No.: 40151900, Gross weight: 226.12 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | AZC |
Nominal voltage up to (UN ) | 1000 V |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Part No. 787490 KC-AI-8-36-S
GTIN 4013364479951, Customs tariff No.: 40151900, Gross weight: 303.33 g, PU: 1.00 Pa
Technical data
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Part No. 787491 KC-AI-9-36-S
GTIN 4013364479968, Customs tariff No.: 40151900, Gross weight: 346.67 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Part No. 787492 KC-AI-10-36-S
GTIN 4013364479975, Customs tariff No.: 40151900, Gross weight: 363.33 g, PU: 1.00 Pa
PredecessorTechnical data
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Part No. 787493 KC-AI-11-36-S
GTIN 4013364479982, Customs tariff No.: 40151900, Gross weight: 353.33 g, PU: 1.00 Pa
Technical data
Class | 00 |
Category | RC |
Nominal voltage up to (UN ) | 500 V |
Colour | black |
Thickness | 1.8 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 14 cal / cm2 |
Part No. 787494 KC-BI-8-36-S
GTIN 4013364479999, Customs tariff No.: 40151900, Gross weight: 426.67 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Part No. 787495 KC-BI-9-36-S
GTIN 4013364480001, Customs tariff No.: 40151900, Gross weight: 433.33 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Part No. 787496 KC-BI-10-36-S
GTIN 4013364480018, Customs tariff No.: 40151900, Gross weight: 483.33 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Part No. 787497 KC-BI-11-36-S
GTIN 4013364480025, Customs tariff No.: 40151900, Gross weight: 486.67 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Colour | black |
Thickness | 2.3 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural rubber |
Arc rating in accordance with ASTM F2675 | 25 cal / cm2 |
Part No. 785381 CG-10/S2 A R 8
GTIN 4013364461499, Customs tariff No.: 40151900, Gross weight: 196.28 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 8 |
Material | Natural latex |
Part No. 785382 CG-10/S2 B R 9
GTIN 4013364461512, Customs tariff No.: 40151900, Gross weight: 214.51 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 9 |
Material | Natural latex |
Part No. 785383 CG-10/S2 C R 10
GTIN 4013364461529, Customs tariff No.: 40151900, Gross weight: 243.10 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 10 |
Material | Natural latex |
Part No. 785384 CG-10/S2 D R 11
GTIN 4013364461543, Customs tariff No.: 40151900, Gross weight: 244.17 g, PU: 1.00 Pa
Technical data
Class | 0 |
Category | RC |
Nominal voltage up to (UN ) | 1000 V |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Colour | red |
Thickness | 1.0 mm |
Total length | 360 mm |
Size | 11 |
Material | Natural latex |
Part No. 785645 NHS AG 00 3 NS
GTIN 4013364086869, Customs tariff No.: 85363090, Gross weight: 420.00 g, PU: 1.00 pc(s)
Technical data
Nominal voltage up to (UN ) | 1000 V |
Colour | Beige ● |
Material | Coated cotton fabric |