Insulating Blankets and Matting

  • Protection against accidental and direct contact with live parts
  • For covering adjacent live parts
  • Available in different lengths, widths, thicknesses and colours
  • Insulating rubber mats for insulating the operating location

Details

lorem ipsum

Insulating Blankets (PVC)

4 Products

Part No. 785465 ATK 135 50M NS

GTIN 4013364088733, Customs tariff No.: 39204390, Gross weight: 41.50 kg, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 50 m
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear

Product 785465 was added to Notepad.

Product 785465 was added to the cart.

Part No. 785466 ATK 135 ..M NS

GTIN 4013364088030, Customs tariff No.: 39204390, Gross weight: 0.83 g/mm, PU: 1.00 mm

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 50 m *)
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear
Minimum order length 500 mm

Product 785466 was added to Notepad.

Product 785466 was added to the cart.

Part No. 785467 ATK 120 25M NS

GTIN 4013364088740, Customs tariff No.: 39204390, Gross weight: 38.00 kg, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 25 m
Width 1200 mm
Thickness 1.0 mm
Colour Transparent

Product 785467 was added to Notepad.

Product 785467 was added to the cart.

Part No. 785468 ATK 120 ..M NS

GTIN 4013364088757, Customs tariff No.: 39204390, Gross weight: 0.00 m/mm, PU: 1.00 mm

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 25 m *)
Width 1200 mm
Thickness 1.0 mm
Colour Transparent
Minimum order length 500 mm

Product 785468 was added to Notepad.

Product 785468 was added to the cart.


Insulating Blanket (EPDM Elastomer)

With VDE / GS label, flexible at low temperatures.

2 Products

Part No. 785471 ATN 140 10M NS

GTIN 4013364088764, Customs tariff No.: 39204390, Gross weight: 20.00 kg, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 10 m
Width 1400 mm
Thickness 1.0 mm
Colour Red

Product 785471 was added to Notepad.

Product 785471 was added to the cart.

Part No. 785472 ATN 140 ..M NS

GTIN 4013364087057, Customs tariff No.: 39204390, Gross weight: 1.95 g/mm, PU: 1.00 mm

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 10 m *)
Width 1400 mm
Thickness 1.0 mm
Colour Red
Minimum order length 500 mm

Product 785472 was added to Notepad.

Product 785472 was added to the cart.


Wrapping Tape (EPDM Elastomer)

For covering insulators

1 Product

Part No. 785646 WBN 200 2,5M NS

GTIN 4013364089174, Customs tariff No.: 39204310, Gross weight: 760.00 g, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 2.5 m
Width 200 mm
Thickness 1.0 mm
Colour Red

Product 785646 was added to Notepad.

Product 785646 was added to the cart.


Insulating Rubber Mats for Insulating the Standing Surface

3 Products

Part No. 785455 IMG SI 1M NS

GTIN 4013364088337, Customs tariff No.: 40082190, Gross weight: 3.60 kg, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 1 m
Width 1000 mm
Thickness 3.0 mm
Colour Grey

Product 785455 was added to Notepad.

Product 785455 was added to the cart.

Part No. 785457 IMG SI 10M NS

GTIN 4013364087880, Customs tariff No.: 40082190, Gross weight: 36.00 kg, PU: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 10 m
Width 1000 mm
Thickness 3.0 mm
Colour Grey

Product 785457 was added to Notepad.

Product 785457 was added to the cart.

Part No. 785456 IMG SI ..M NS

GTIN 4013364086821, Customs tariff No.: 40082190, Gross weight: 3.60 g/mm, PU: 1.00 mm

Predecessor

Images

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 10 m *)
Width 1000 mm
Thickness 3.0 mm
Colour Grey
Minimum order length 1000 mm

Product 785456 was added to Notepad.

Product 785456 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more