Insulating blankets up to 1,000 V

  • For protection against accidental and direct contact with live parts
  • For covering adjacent live parts
  • Different lengths, widths and thicknesses

Details


Plastic insulating blanket, rolled goods

2 Products

Part No. 785465 ATK 135 50M NS

GTIN 4013364088733, Customs tariff No. (EU): 39204390, Gross weight: 41.50 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 50 m
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear

Product 785465 was added to Notepad.

Product 785465 was added to the cart.

Part No. 785467 ATK 120 25M NS

GTIN 4013364088740, Customs tariff No. (EU): 39204390, Gross weight: 38.00 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 25 m
Width 1200 mm
Thickness 1.0 mm
Colour Transparent

Product 785467 was added to Notepad.

Product 785467 was added to the cart.


Plastic insulating blanket, cut to size

2 Products

Part No. 785466 ATK 135 ..M NS

GTIN 4013364088030, Customs tariff No. (EU): 39204390, Gross weight: 0.83 g/mm, PU: 500.00 mm


Images

Additional information

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 50 m *)
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear
Minimum order length 500 mm
*) Length to be specified when ordering!
Note: Can only be supplied in 500 mm increments.

Product 785466 was added to Notepad.

Product 785466 was added to the cart.

Part No. 785468 ATK 120 ..M NS

GTIN 4013364088757, Customs tariff No. (EU): 39204390, Gross weight: 1.64 g/mm, PU: 500.00 mm


Images

Additional information

Certificates

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 25 m *)
Width 1200 mm
Thickness 1.0 mm
Colour Transparent
Minimum order length 500 mm
*) Length to be specified when ordering!
Note: Can only be supplied in 500 mm increments.

Product 785468 was added to Notepad.

Product 785468 was added to the cart.


EPDM elastomer insulating blanket, rolled goods

With VDE / GS label, flexible at low temperatures.

1 Product

Part No. 785471 ATN 140 10M NS

GTIN 4013364088764, Customs tariff No. (EU): 39204390, Gross weight: 20.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 10 m
Width 1400 mm
Thickness 1.0 mm
Colour Red

Product 785471 was added to Notepad.

Product 785471 was added to the cart.


Insulating blanket from EPDM elastomer, cut to size

1 Product

Part No. 785472 ATN 140 ..M NS

GTIN 4013364087057, Customs tariff No. (EU): 39204390, Gross weight: 1.95 g/mm, PU: 500.00 mm


Images

Additional information

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 10 m *)
Width 1400 mm
Thickness 1.0 mm
Colour Red
Minimum order length 500 mm
*) Length to be specified when ordering!
Note: Can only be supplied in 500 mm increments.

Product 785472 was added to Notepad.

Product 785472 was added to the cart.


EPDM elastomer wrapping tape, rolled goods

For covering insulators

1 Product

Part No. 785646 WBN 200 2,5M NS

GTIN 4013364089174, Customs tariff No. (EU): 39204310, Gross weight: 760.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 2.5 m
Width 200 mm
Thickness 1.0 mm
Colour Red

Product 785646 was added to Notepad.

Product 785646 was added to the cart.