Your dashboard services.
Register to access all tools.

Lock-Out Systems

  • Protection against re-connection
  • Symbol "Nicht schalten" [Do not close the circuit] acc. to German regulation (ASR A13)

Insulating Plug

For screw inserts.

3 Products

Part No. 785639 SE E14

GTIN 4013364087019, Customs tariff No.: 85369095, Gross weight: 15.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size E14
Diameter 20 mm
Dimensions Ø20 x 40 mm

Product 785639 was added to Notepad.

Product 785639 was added to the cart.

Part No. 785650 SE E18

GTIN 4013364106536, Customs tariff No.: 85369095, Gross weight: 22.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size E18
Diameter 25 mm
Dimensions Ø25 x 40 mm

Product 785650 was added to Notepad.

Product 785650 was added to the cart.

Part No. 785640 SE E27 E33

GTIN 4013364087026, Customs tariff No.: 85369095, Gross weight: 55.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size E27 and E33
Diameter 45 mm
Dimensions Ø45 x 55 mm

Product 785640 was added to Notepad.

Product 785640 was added to the cart.


Insulating Blade

For NH fuse holders and distribution blocks.

4 Products

Part No. 785641 SE NH00

GTIN 4013364087897, Customs tariff No.: 85369095, Gross weight: 67.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 00
Blade 13 x 5 mm
Dimensions 80 mm

Product 785641 was added to Notepad.

Product 785641 was added to the cart.

Part No. 785642 SE NH0

GTIN 4013364087903, Customs tariff No.: 85369095, Gross weight: 87.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 0
Blade 38 x 5 mm
Dimensions 125 mm

Product 785642 was added to Notepad.

Product 785642 was added to the cart.

Part No. 785643 SE NH1

GTIN 4013364087910, Customs tariff No.: 85369095, Gross weight: 92.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 1
Blade 38 x 5 mm
Dimensions 135 mm

Product 785643 was added to Notepad.

Product 785643 was added to the cart.

Part No. 785644 SE NH2 3

GTIN 4013364087927, Customs tariff No.: 85369095, Gross weight: 92.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 2 and 3
Blade 38 x 5 mm
Dimensions 150 mm

Product 785644 was added to Notepad.

Product 785644 was added to the cart.


Lock-Out System

For single-pole and multipole circuit breakers with a clamping range of 45 mm.

3 Products

Part No. 785638 SE REG 1TE

GTIN 4013364086920, Customs tariff No.: 85369095, Gross weight: 6.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 1 modular width
Dimensions 52 x 17 mm

Product 785638 was added to Notepad.

Product 785638 was added to the cart.

Part No. 785652 SE REG 2TE

GTIN 4013364111479, Customs tariff No.: 85369095, Gross weight: 8.50 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 2 modular widths
Dimensions 52 x 34 mm

Product 785652 was added to Notepad.

Product 785652 was added to the cart.

Part No. 785637 SE REG 3TE

GTIN 4013364100701, Customs tariff No.: 85369095, Gross weight: 14.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Size 3 modular widths
Dimensions 52 x 51 mm

Product 785637 was added to Notepad.

Product 785637 was added to the cart.


back to top