Your dashboard services.
Register to access all tools.

Equipotential Bonding Busbars K12 with Snap-on Terminals

Equipotential bonding busbars for protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 (DIN VDE 0100-410/540) and lightning equipotential bonding according to IEC/EN 62305-3.

– Tested according to DIN VDE 0618-1
– VDE sign
– CE sign
– Fixing frames and plastic cover, grey or black (halogen-free)
– Sealable / labelable cover
– Snap-on terminals, St/gal Zn
– With 12 contact studs

Assignment:
For Rd one contact stud each
For Fl two contact studs each

Standard design

Terminals for:
10 conductors 2.5-95 mm2 (solid / stranded) or Rd Ø10 mm
1 conductor Fl up to 30 x 4 mm.

1 Product

Part No. 563200 PAS 11AK

GTIN 4013364056558, Customs tariff No. (EU): 85359000, Gross weight: 410.00 g, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bars K12 with snap-on terminals
K 12 equipotential bonding bar with snap-on terminals
For main equipotential bonding according to
DIN VDE 0100 Part 410/540 and
lightning equipotential bonding
according to IEC/EN 62305-3
Connection (solid / stranded): 10 x 2.5-95 mm2
Connection Rd: or 10 x -10 mm
Connection Fl: 1 x -30 x 4 mm
Material of contact rail: Cu/gal Sn
Cross section: 30 mm2
Fixing: [2x] 6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS 11AK
Part No.: 563200
or equivalent.

Certificates

 

Technical data

Material of contact rail Cu /gal Sn
Cross section 30 mm2
Fixing [2x] 6 x 8 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563200 was added to Notepad.

Product 563200 was added to the cart.


UV-stabilised design

Terminals for:
10 conductors 2.5-95 mm2 (solid / stranded) or Rd Ø10 mm.
1 conductor Fl up to 30 x 4 mm.

1 Product

Part No. 563201 PAS 11AK UV

GTIN 4013364101234, Customs tariff No. (EU): 85359000, Gross weight: 397.00 g, PU: 1.00 pc(s)


Images

Additional information

K12 Equipotential bonding bars, UV-stabilised
K 12 equipotential bonding bar with snap-on terminals
For main equipotential bonding according to
IEC 60464-4-41/60364-5-54 and
lightning equipotential bonding
according to IEC/EN 62305-3
Connection (solid / stranded): 10 x 2.5-95 mm2
Connection Rd: or 10 x -10 mm
Connection Fl: 1 x -30 x 4 mm
Material of contact rail: Cu/gal Sn
Cross section: 30 mm2
Fixing: [2x] 6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS 11AK UV
Part No.: 563201
or equivalent.

Certificates

 

Technical data

Material of contact rail Cu /gal Sn
Cross section 30 mm2
Fixing [2x] 6 x 8 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563201 was added to Notepad.

Product 563201 was added to the cart.


back to top