Equipotential Bonding Busbars Industry

Equipotential bonding busbars for the protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 (DIN VDE 0100-410/540) and lightning equipotential bonding according to IEC/EN 62305-3.
Also for use in potentially explosive atmospheres (secured against self-loosening of screws).

– With spring washer
– Insulator UP (duroplastic, red) with M10 thread
– UV-stabilised and halogen-free

6 terminals

2 Products

Part No. 472207 PAS I 6AP M10 CU

GTIN 4013364090927, Customs tariff No.: 85389099, Gross weight: 964.00 g, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: Cu
Dimensions: 295 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 CU
Part No.: 472207
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1 ) 295 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472207 was added to Notepad.

Product 472207 was added to the cart.

Part No. 472209 PAS I 6AP M10 V2A

GTIN 4013364090934, Customs tariff No.: 85389099, Gross weight: 1.01 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 295 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 V2A
Part No.: 472209
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1 ) 295 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472209 was added to Notepad.

Product 472209 was added to the cart.


8 terminals

2 Products

Part No. 472227 PAS I 8AP M10 CU

GTIN 4013364096424, Customs tariff No.: 85389099, Gross weight: 1.14 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 8
Material: Cu
Dimensions: 365 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 CU
Part No.: 472227
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1 ) 365 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472227 was added to Notepad.

Product 472227 was added to the cart.

Part No. 472229 PAS I 8AP M10 V2A

GTIN 4013364096431, Customs tariff No.: 85389099, Gross weight: 1.18 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 8
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 365 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 V2A
Part No.: 472229
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1 ) 365 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472229 was added to Notepad.

Product 472229 was added to the cart.


10 terminals

2 Products

Part No. 472217 PAS I 10AP M10 CU

GTIN 4013364090941, Customs tariff No.: 85389099, Gross weight: 1.35 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: Cu
Dimensions: 435 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 CU
Part No.: 472217
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1 ) 435 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472217 was added to Notepad.

Product 472217 was added to the cart.

Part No. 472219 PAS I 10AP M10 V2A

GTIN 4013364090958, Customs tariff No.: 85389099, Gross weight: 1.41 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 435 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 V2A
Part No.: 472219
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1 ) 435 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472219 was added to Notepad.

Product 472219 was added to the cart.


12 terminals

2 Products

Part No. 472237 PAS I 12AP M10 CU

GTIN 4013364096448, Customs tariff No.: 85389099, Gross weight: 1.53 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 12
Material: Cu
Dimensions: 505 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 CU
Part No.: 472237
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions (l x w x d1 ) 505 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472237 was added to Notepad.

Product 472237 was added to the cart.

Part No. 472239 PAS I 12AP M10 V2A

GTIN 4013364096455, Customs tariff No.: 85389099, Gross weight: 1.59 kg, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 12
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 505 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 V2A
Part No.: 472239
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (l x w x d1 ) 505 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472239 was added to Notepad.

Product 472239 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.