Your dashboard services.
Register to access all tools.

Earthing Tongs

Earthing tongs for controlled earthing and discharging of static charge of tank vehicles, aircrafts, containers, tanks, etc.
Also for use in hazardous areas.

Small design

Brass jaw with steel tips (Material No. 1.4104) and copper contact clip.
Connection: Flat head screw with slot or with enclosed crimped cable lug 25 mm² – M6 (Cu/gal Sn).

Part No. 546 002 may also be combined with earthing conductor. See Safety Equipment catalogue Part No. 758 216.

2 Products

Part No. 546025 EZ 16 FL13 ASM6 STGALZN

GTIN 4013364004023, Customs tariff No.: 85359000, Gross weight: 177.60 g, PU: 1.00 pc(s)


Images

Additional information

Earthing tongs, small, St/gal Zn, 140 mm long
Earthing tongs for connection to tankers, aircraft
For discharging static charge
Suitable for use in potentially explosive atmospheres
Material of tongs: St/gal Zn
Clamping range Rd / Fl: up to Ø16 / up to 13 mm
Length: 140 mm
Connection screw: M6 x 12 mm

Brand: DEHN
Type: EZ 16 FL13 ASM6 STGALZN
Part No.: 546025
or equivalent.

Certificates

 

Technical data

Material of tongs St/gal Zn
Clamping range Rd / Fl up to Ø16 / up to 13 mm
Length 140 mm
Connection screw M6 x 12 mm

Product 546025 was added to Notepad.

Product 546025 was added to the cart.

Part No. 546002 EZ 16 FL13 ASM6 V2A

GTIN 4013364004016, Customs tariff No.: 85359000, Gross weight: 177.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing tongs, small, StSt, 140 mm long
Earthing tongs for connection to tankers, aircraft
For discharging static charge
Suitable for use in potentially explosive
atmospheres
Brass jaw with steel tips (material no. 1.4104)
and copper contact clip
Material of tongs: StSt
Clamping range Rd / Fl: up to Ø16 / up to 13 mm
Length: 140 mm
Connection screw: M6 x 16 mm

Brand: DEHN
Type: EZ 16 FL13 ASM6 V2A
Part No.: 546002
or equivalent.

Certificates

 

Technical data

Material of tongs StSt
Clamping range Rd / Fl up to Ø16 / up to 13 mm
Length 140 mm
Connection screw M6 x 16 mm

Product 546002 was added to Notepad.

Product 546002 was added to the cart.


Large version with brass jaw without steel tips and copper contact clip.

Connection: Threaded pin with nut.

2 Products

Part No. 546000 EZ 55 FL45 ASM10 STGALZN

GTIN 4013364019959, Customs tariff No.: 85359000, Gross weight: 544.31 g, PU: 1.00 pc(s)


Images

Additional information

Earthing tongs, large, St/gal Zn, 205 mm long
Earthing tongs for connection to tankers, aircraft
For discharging static charge
Suitable for use in potentially explosive
atmospheres
Brass jaw without steel tips
and copper contact clip
Material of tongs: St/gal Zn
Clamping range Rd / Fl: up to Ø55 / up to 45 mm
Length: 205 mm
Connection nut: M10

Brand: DEHN
Type: EZ 55 FL45 ASM10 STGALZN
Part No.: 546000
or equivalent.

Certificates

 

Technical data

Material of tongs St/gal Zn
Clamping range Rd / Fl up to Ø55 / up to 45 mm
Length 205 mm
Connection nut M10

Product 546000 was added to Notepad.

Product 546000 was added to the cart.

Part No. 546001 EZ 55 FL45 ASM10 V2A

GTIN 4013364019973, Customs tariff No.: 85359000, Gross weight: 542.70 g, PU: 1.00 pc(s)


Images

Additional information

Earthing tongs, large, StSt, 205 mm long
Earthing tongs for connection to tankers, aircraft
For discharging static charge
Suitable for use in potentially explosive atmospheres
Material of tongs: StSt
Clamping range Rd / Fl: up to Ø55 / up to 45 mm
Length: 205 mm
Connection nut: M10

Brand: DEHN
Type: EZ 55 FL45 ASM10 V2A
Part No.: 546001
or equivalent.

Certificates

 

Technical data

Material of tongs StSt
Clamping range Rd / Fl up to Ø55 / up to 45 mm
Length 205 mm
Connection nut M10

Product 546001 was added to Notepad.

Product 546001 was added to the cart.


Large version with two brass jaws with steel tips

Connection: Threaded pin with nut.

1 Product

Part No. 546211 EZ 55 FL45 ASM10 4KSP V2A

GTIN 4013364294493, Customs tariff No.: 85359000, Gross weight: 632.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing tongs, large, StSt, 205 mm long
Earthing tongs for connection to tankers, aircraft
For discharging static charge
Suitable for use in potentially explosive atmospheres
Two brass jaws with steel tips (Material no. 1.4104)
Material of tongs: StSt
Clamping range Rd / Fl: up to Ø55 / up to 45 mm
Length: 205 mm
Connection nut: M10

Brand: DEHN
Type: EZ 55 FL45 ASM10 4KSP V2A
Part No.: 546211
or equivalent.

Certificates

 

Technical data

Material of tongs StSt
Clamping range Rd / Fl up to Ø55 / up to 45 mm
Length 205 mm
Connection nut M10

Product 546211 was added to Notepad.

Product 546211 was added to the cart.


back to top