Your dashboard services.
Register to access all tools.

Earth Connecting Elements for Switchgear Installations and Overhead Lines

  • For connecting the earth cable end to fixed ball points, T pins, round and flat conductors, connecting elements and flat profiles
  • For wide clamping ranges up to 40 mm
  • Anti-rotation protection of type PK1 or PK2
  • Earthing and short-circuiting devices can be configured online by means of the earthing and short-circuiting configurator

Details

Earth milling clamp attached to a varnished steel mast.
lorem ipsum
lorem ipsum

Universal Clamp with Wing Bolt

2 Products

Part No. 774034 UEK 25 FS

GTIN 4013364114586, Customs tariff No. (EU): 85359000, Gross weight: 661.60 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 / 25 mm
For T pins with a collar width of 15 mm
Rd / Fl clamping range 20 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774034 was added to Notepad.

Product 774034 was added to the cart.

Part No. 774130 UEK 30 FS

GTIN 4013364057739, Customs tariff No. (EU): 85359000, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 / 30 mm
For T pins with a collar width of 18 mm
Rd / Fl clamping range 30 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774130 was added to Notepad.

Product 774130 was added to the cart.


Universal Clamp with Handle

2 Products

Part No. 774234 UEK 25 HG

GTIN 4013364114593, Customs tariff No. (EU): 85359000, Gross weight: 771.60 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 / 25 mm
For T pins with a collar width of 15 mm
Rd / Fl clamping range 20 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774234 was added to Notepad.

Product 774234 was added to the cart.

Part No. 774330 UEK 30 HG

GTIN 4013364057715, Customs tariff No. (EU): 85359000, Gross weight: 941.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 / 30 mm
For T pins with a collar width of 18 mm
Rd / Fl clamping range 30 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774330 was added to Notepad.

Product 774330 was added to the cart.


Universal Clamp with Tommy Bar

2 Products

Part No. 774434 UEK 25 SKN

GTIN 4013364114609, Customs tariff No. (EU): 85359000, Gross weight: 712.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 / 25 mm
For T pins with a collar width of 15 mm
Rd / Fl clamping range 20 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774434 was added to Notepad.

Product 774434 was added to the cart.

Part No. 774530 UEK 30 SKN

GTIN 4013364057746, Customs tariff No. (EU): 85359000, Gross weight: 700.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 30 mm
For T pins with a collar width of 18 mm
Rd / Fl clamping range 30 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“

Product 774530 was added to Notepad.

Product 774530 was added to the cart.


Rigid Ball Head Cap with Wing Bolt

2 Products

Part No. 772312 KKH 20 FS

GTIN 4013364054431, Customs tariff No. (EU): 85359000, Gross weight: 480.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120 mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 772312 was added to Notepad.

Product 772312 was added to the cart.

Part No. 772322 KKH 25 FS

GTIN 4013364054455, Customs tariff No. (EU): 85359000, Gross weight: 747.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 772322 was added to Notepad.

Product 772322 was added to the cart.


Rigid Ball Head Cap with Handle

2 Products

Part No. 772313 KKH 20 HG

GTIN 4013364054448, Customs tariff No. (EU): 85359000, Gross weight: 400.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 120 mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 772313 was added to Notepad.

Product 772313 was added to the cart.

Part No. 772323 KKH 25 HG

GTIN 4013364054462, Customs tariff No. (EU): 85359000, Gross weight: 876.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 772323 was added to Notepad.

Product 772323 was added to the cart.


Earth Connecting Element with Wing Nut

2 Products

Part No. 775621 EAS EK FM 12

GTIN 4013364102545, Customs tariff No. (EU): 85359000, Gross weight: 311.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions M12
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 775621 was added to Notepad.

Product 775621 was added to the cart.

Part No. 775631 EAS EK FM 16

GTIN 4013364102552, Customs tariff No. (EU): 85359000, Gross weight: 290.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions M16
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 775631 was added to Notepad.

Product 775631 was added to the cart.


Earth Connecting Element with Wing Bolt

2 Products

Part No. 775626 EAS EK FS 12

GTIN 4013364102569, Customs tariff No. (EU): 85359000, Gross weight: 343.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions M12 x 15 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 775626 was added to Notepad.

Product 775626 was added to the cart.

Part No. 775636 EAS EK FS 16

GTIN 4013364102576, Customs tariff No. (EU): 85359000, Gross weight: 350.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions M16 x 15 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 775636 was added to Notepad.

Product 775636 was added to the cart.


Earth Bushing with Wing Bolt

For fixed earthing points with ring groove

1 Product

Part No. 790150 EAB RN 16 FS

GTIN 4013364005365, Customs tariff No. (EU): 85359000, Gross weight: 450.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions Ø16 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 150*) mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA
*) For cable lengths > 4000 mm: max. up to 95 mm2 (26.5 kA / 0.5 s).

Product 790150 was added to Notepad.

Product 790150 was added to the cart.


Earth Bushing with Tommy Bar

For fixed earthing points with ring groove

1 Product

Part No. 790160 EAB RN 16 SKN

GTIN 4013364018693, Customs tariff No. (EU): 85359000, Gross weight: 737.40 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions Ø16 mm
Anti-rotation cable lug PK2
For cable cross-section Cu 16 ... 150**) mm2
Max. short-circuit current Ik 0.5 s 29.6 kA
Max. short-circuit current Ik 1 s 29.6 kA
**) Max. short-circuit current of 29.6 kA even in case of a disconnection time Ik of 1 s.

Product 790160 was added to Notepad.

Product 790160 was added to the cart.


Earth Milling Clamp with Tommy Bar and Disc Springs

Milling plate, disc springs and long tommy bar for reliable contact

1 Product

Part No. 792190 EFK FL40 SKN

GTIN 4013364068315, Customs tariff No. (EU): 85359000, Gross weight: 1.32 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range up to 40 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 95 mm2
Max. short-circuit current Ik 0.5 s 26.5 kA
Max. short-circuit current Ik 1 s 18.7 kA

Product 792190 was added to Notepad.

Product 792190 was added to the cart.


Earth Milling Clamp with Tommy Bar

Milling plate and long tommy bar for reliable contact

1 Product

Part No. 792030 EFK FL30 SKN

GTIN 4013364005853, Customs tariff No. (EU): 85359000, Gross weight: 610.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Up to 30 mm
Anti-rotation cable lug PK1
For cable cross-section Cu 16 ... 50 mm2
Max. short-circuit current Ik 0.5 s 14.0 kA
Max. short-circuit current Ik 1 s 9.9 kA

Product 792030 was added to Notepad.

Product 792030 was added to the cart.


back to top