Part No. 420100 RRS 100 B11 STTZN
GTIN 4013364022805, Customs tariff No. (EU): 85359000, Gross weight: 141.96 g, PU: 50.00 pc(s)
Technical data
| Material | St/tZn | 
| Clamping range pipe Ø (d1) | 100 mm | 
| Hole Ø | 11 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 420120 RRS 120 B11 STTZN
GTIN 4013364022829, Customs tariff No. (EU): 85359000, Gross weight: 169.60 g, PU: 50.00 pc(s)
Technical data
| Material | St/tZn | 
| Clamping range pipe Ø (d1) | 120 mm | 
| Hole Ø | 11 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 420107 RRS 100 B11 CU
GTIN 4013364045828, Customs tariff No. (EU): 85359000, Gross weight: 162.86 g, PU: 1.00 pc(s)
Technical data
| Material | Cu | 
| Clamping range pipe Ø (d1) | 100 mm | 
| Hole Ø | 11 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 420127 RRS 120 B11 CU
GTIN 4013364045804, Customs tariff No. (EU): 85359000, Gross weight: 190.96 g, PU: 1.00 pc(s)
Technical data
| Material | Cu | 
| Clamping range pipe Ø (d1) | 120 mm | 
| Hole Ø | 11 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 420207 ZMRRS 100 KB 6.10 CU STTZN
GTIN 4013364045873, Customs tariff No. (EU): 85359000, Gross weight: 219.66 g, PU: 1.00 pc(s)
Technical data
| Material | Cu / St/tZn | 
| Clamping range pipe Ø (d1) | 100 mm | 
| Clamping range Rd | 6-10 mm | 
| Standard | EN 62561-1 | 
Part No. 423010 RRS V 60.100 B10.5 STTZN
GTIN 4013364054325, Customs tariff No. (EU): 85359000, Gross weight: 117.96 g, PU: 50.00 pc(s)
Technical data
| Material | St/tZn | 
| Clamping range pipe Ø (d1) | 60-100 mm | 
| Length (l1) | 337 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423011 RRS V 60.100 B10.5 AL
GTIN 4013364054332, Customs tariff No. (EU): 85359000, Gross weight: 53.46 g, PU: 50.00 pc(s)
Technical data
| Material | Al | 
| Clamping range pipe Ø (d1) | 60-100 mm | 
| Length (l1) | 337 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423017 RRS V 60.100 B10.5 CU
GTIN 4013364054349, Customs tariff No. (EU): 85359000, Gross weight: 123.56 g, PU: 1.00 pc(s)
Technical data
| Material | Cu | 
| Clamping range pipe Ø (d1) | 60-100 mm | 
| Length (l1) | 337 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423019 RRS V 60.100 B10.5 V2A
GTIN 4013364054356, Customs tariff No. (EU): 85359000, Gross weight: 114.26 g, PU: 50.00 pc(s)
Technical data
| Material | StSt | 
| Clamping range pipe Ø (d1) | 60-100 mm | 
| Length (l1) | 337 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423020 RRS V 60.150 B10.5 STTZN
GTIN 4013364054288, Customs tariff No. (EU): 85359000, Gross weight: 144.18 g, PU: 50.00 pc(s)
Technical data
| Material | St/tZn | 
| Clamping range pipe Ø (d1) | 60-150 mm | 
| Length (l1) | 494 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423021 RRS V 60.150 B10.5 AL
GTIN 4013364054295, Customs tariff No. (EU): 85359000, Gross weight: 67.58 g, PU: 50.00 pc(s)
Technical data
| Material | Al | 
| Clamping range pipe Ø (d1) | 60-150 mm | 
| Length (l1) | 494 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423027 RRS V 60.150 B10.5 CU
GTIN 4013364054301, Customs tariff No. (EU): 85359000, Gross weight: 162.48 g, PU: 50.00 pc(s)
Technical data
| Material | Cu | 
| Clamping range pipe Ø (d1) | 60-150 mm | 
| Length (l1) | 494 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |
Part No. 423029 RRS V 60.150 B10.5 V2A
GTIN 4013364054318, Customs tariff No. (EU): 85359000, Gross weight: 157.28 g, PU: 50.00 pc(s)
Technical data
| Material | StSt | 
| Clamping range pipe Ø (d1) | 60-150 mm | 
| Length (l1) | 494 mm | 
| Hole Ø | 10.5 mm | 
| Standard | EN 62561-1 | 
| *) For exact assignment, see test certificate. | |