Your dashboard services.
Register to access all tools.

Pipe Clamp GSG for Ex Zone 2/22

Pipe clamp for electrically contacting pipes in Ex zone 2/22. The pipe clamp is secured against self-loosening according to DIN/EN 62305-3 Supplement 2.

Pipe clamps - Complete

1 Product

Part No. 540104 BRS 27.89 AK1X10 2X6.8 GSG V2A

GTIN 4013364239685, Customs tariff No. (EU): 85359000, Gross weight: 129.00 g, PU: 10.00 pc(s)


Images

Additional information

Pipe clamp for hazardous areas, StSt, zone 2/22 tube diameter: 27-89 mm
Pipe clamp for electrically contacting pipes in hazardous
areas (zone 2/22). The pipe clamp according to
Supplement 2 of the German DIN EN 62305-3 (VDE 0185-
305-3) standard is secured against working loose.

Material: StSt
Clamping range pipe Ø: 27-89 mm (3/4-3'')
Dimensions of strap: 330 x 25 x 0.3 mm
Connection Rd: 1 x 10 mm / 1-2 x 6-8 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: BRS 27.89 AK1X10 2X6.8 GSG V2A
Part No.: 540104
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range pipe Ø 27-89 mm (3/4-3'')
Dimensions of strap (l1 x w x d) 330 x 25 x 0.3 mm
Connection (solid / stranded) 4-50 mm2
Standard EN 62561-1
Tightening torque ≥ 15 Nm
*) For exact assignment, see test certificate.

Product 540104 was added to Notepad.

Product 540104 was added to the cart.


Separate grip head

For combination with endless tensioning strap (Part No. 540 901), connection cross-section 4-50 mm² (solid / stranded).

1 Product

Part No. 540199 SPK 27.89 BRS AK1X10 2X6.8 GSG V2A

GTIN 4013364304741, Customs tariff No. (EU): 85359000, Gross weight: 110.60 g, PU: 25.00 pc(s)


Images

Additional information

Pipe clamp for hazardous areas, StSt, zone 2/22, separate grip head
Pipe clamp for electrically contacting pipes in hazardous
areas (zone 2/22). The pipe clamp according to
Supplement 2 of the German DIN EN 62305-3 (VDE 0185-
305-3) standard is secured against working loose.
Separate grip head, for combination with endless tensioning strap (Part No. 540 901)
Material: StSt
Connection Rd: 1 x 10 mm / 1-2 x 6-8 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: SPK 27.89 BRS AK1X10 2X6.8 GSG V2A
Part No.: 540199
or equivalent.

Certificates

 

Technical data

Material StSt
Connection (solid / stranded) 4-50 mm2
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540199 was added to Notepad.

Product 540199 was added to the cart.


Endless tensioning strap

For cutting to length, e.g. with snips.

1 Product

Part No. 540901 SPB 25X0.3 L100M V2A

GTIN 4013364076525, Customs tariff No. (EU): 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for hazardous areas, tensioning strap
Earthing pipe clamp for combination with different
fixing elements or connection components
Material: StSt
Dimensions of strap: 25 x 0.3 mm

Brand: DEHN
Type: SPB 25X0.3 L100M V2A
Part No.: 540901
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions of strap (w x d) 25 x 0.3 mm

Product 540901 was added to Notepad.

Product 540901 was added to the cart.


back to top