Your dashboard services.
Register to access all tools.

Pipe Clamp for Air-Termination Rods

For fixing as well as lightning current carrying contact of the air-termination rod, e.g. on metal substructures of photovoltaic (PV) installations (square hollow profile); typically installed on steel frame or reinforced concrete structures. When mounted on pipes, the pressure plate (flat plate 2x angled) has to be removed. Two pipe clamps have to be installed on each air-termination rod.
The maximum free length of the respective air-termination rod according to the wind load must be considered for installation.

1 Product

Part No. 540105 BRS 50.300 BB16 8 V2A

GTIN 4013364115880, Customs tariff No. (EU): 85359000, Gross weight: 359.30 g, PU: 1.00 pc(s)


Images

Additional information

Pipe clamp for air-termination rods
Pipe clamp for air-termination rods for fixing as well as lightning current carrying contact of the air-termination rod, e.g. on metal substructures
of PV installations
Typicually installed onto steel frame or reinforced concrete
structures.
Material of head / strap: StSt
Clamping range of square hollow profile : 40 x 60 to 70 x 70 mm
Clamping range of pipe: 50-300 mm
Connection Rd: 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: BRS 50.300 BB16 8 V2A
Part No.: 540105
or equivalent.

Certificates

 

Technical data

Material of head / strap StSt
Clamping range of square hollow profile 40 x 60 to 70 x 70 mm
Clamping range of pipe 50-300 mm
Connection Rd 16 mm
Dimensions of tensioning strap 1100 x 25 x 0.3 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540105 was added to Notepad.

Product 540105 was added to the cart.


back to top