Mesh mat for protection against step voltage
According to VDE/ABB leaflet "Lightning Protection of Shelters" (VDE/ABB Merkblatt "Blitzschutz von Schutzhütten")
1 Product
Part No. 618214 GMA 250 2000X1000X4 V4A
GTIN 4013364322950, Customs tariff No.: 85389099, Gross weight: 2.00 kg, PU: 1.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Dimensions (l x w x d ) | 2000 x 1000 x 4 mm |
Mesh size | 250 mm |
Connecting clamp for mesh mats
Clamp for interconnecting mesh mats or for connecting mesh mats with earth-termination systems.
2 Products
Part No. 540270 UEK 8.10 AQ3/4 M8 V4A
GTIN 4013364320536, Customs tariff No.: 85389099, Gross weight: 99.56 g, PU: 50.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd / Rd | 8-10 / 3-4 mm |
Clamping range Rd / Rd | 3-4 / 3-4 mm |
Lightning impulse current carrying capability (10/350 µs) | 25 kA |
Standard | based on EN 62561-1 |
Part No. 540271 MMVK 3.5 8.10 SKM8X30 V4A
GTIN 4013364385306, Customs tariff No.: 85389099, Gross weight: 52.08 g, PU: 50.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd / Rd | 8-10 / 3-5 mm |
Clamping range Rd / Rd | 3-5 / 3-5 mm |
Lightning impulse current carrying capability (10/350 µs) | 25 kA |
Standard | based on EN 62561-1 |