Part No. 767701 SKL 95 21 10
GTIN 4013364071292, Customs tariff No. (EU): 42021990, Gross weight: 6.70 kg, PU: 1.00 pc(s)
Technical data
| Dimensions | 950 x 210 x 115 mm |
| Colour | Blue ● |
Part No. 766703 SKL 92 16 10
GTIN 4013364080379, Customs tariff No. (EU): 42021990, Gross weight: 5.73 kg, PU: 1.00 pc(s)
Technical data
| Dimensions | 920 x 160 x 115 mm |
| Colour | Blue ● |
Part No. 745900 SBKL EKS VI KVS
GTIN 4013364082731, Customs tariff No. (EU): 42021990, Gross weight: 3.71 kg, PU: 1.00 pc(s)
Technical data
| Dimensions | 440 x 330 x 100 mm |
| Colour | Blue ● |
| Design | With foam padding |
Part No. 766298 SBKL EKS TI KVS 2F
GTIN 4013364007864, Customs tariff No. (EU): 42021990, Gross weight: 3.70 kg, PU: 1.00 pc(s)
Technical data
| Dimensions | 440 x 330 x 66 mm |
| Colour | Blue ● |
| Design | With foam padding |
Part No. 766300 SBKL EKS TI KVS
GTIN 4013364007628, Customs tariff No. (EU): 42021990, Gross weight: 1.58 kg, PU: 1.00 pc(s)
Technical data
| Dimensions | 380 x 260 x 80 mm |
| Colour | Blue ● |