Insulating gloves up to 36 kV

  • For live working up to 36 kV AC
  • Category RC = Resistant against acids, ozone and oil, as well as extremely low temperatures
  • Certified according to PPE regulation (EU) 2016/425

Insulating gloves - class 1

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787100 KL-C-ARC-8-41-S

GTIN 4013364483118, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 7.5 kV AC (11.25 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 7.2 cal / cm2
Total length 410 mm
Wall thickness 1.5 mm
Size 8
Packaging colour white
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787100 was added to Notepad.

Product 787100 was added to the cart.

Part No. 787101 KL-C-ARC-9-41-S

GTIN 4013364483125, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 7.5 kV AC (11.25 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 7.2 cal / cm2
Total length 410 mm
Wall thickness 1.5 mm
Size 9
Packaging colour white
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787101 was added to Notepad.

Product 787101 was added to the cart.

Part No. 787102 KL-C-ARC-10-41-S

GTIN 4013364483132, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 7.5 kV AC (11.25 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 7.2 cal / cm2
Total length 410 mm
Wall thickness 1.5 mm
Size 10
Packaging colour white
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787102 was added to Notepad.

Product 787102 was added to the cart.

Part No. 787103 KL-C-ARC-11-41-S

GTIN 4013364483149, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 7.5 kV AC (11.25 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 7.2 cal / cm2
Total length 410 mm
Wall thickness 1.5 mm
Size 11
Packaging colour white
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787103 was added to Notepad.

Product 787103 was added to the cart.


Insulating gloves - class 2

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787104 KL-D-ARC-8-41-S

GTIN 4013364483156, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 17 kV AC (25.5 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 16 cal / cm2
Total length 410 mm
Wall thickness 2.3 mm
Size 8
Packaging colour white / yellow
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787104 was added to Notepad.

Product 787104 was added to the cart.

Part No. 787105 KL-D-ARC-9-41-S

GTIN 4013364483163, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 17 kV AC (25.5 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 16 cal / cm2
Total length 410 mm
Wall thickness 2.3 mm
Size 9
Packaging colour white / yellow
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787105 was added to Notepad.

Product 787105 was added to the cart.

Part No. 787106 KL-D-ARC-10-41-S

GTIN 4013364483170, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 17 kV AC (25.5 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 16 cal / cm2
Total length 410 mm
Wall thickness 2.3 mm
Size 10
Packaging colour white / yellow
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787106 was added to Notepad.

Product 787106 was added to the cart.

Part No. 787107 KL-D-ARC-11-41-S

GTIN 4013364483187, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 17 kV AC (25.5 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 16 cal / cm2
Total length 410 mm
Wall thickness 2.3 mm
Size 11
Packaging colour white / yellow
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787107 was added to Notepad.

Product 787107 was added to the cart.


Insulating gloves - class 3

Resistant against acids, ozone and oil, as well as extremely low temperatures

4 Products

Part No. 787108 KL-E-ARC-8-41-S

GTIN 4013364483194, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 26.5 kV AC (39.75 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 26.6 cal / cm2
Total length 410 mm
Wall thickness 2.9 mm
Size 8
Packaging colour white / green
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787108 was added to Notepad.

Product 787108 was added to the cart.

Part No. 787109 KL-E-ARC-9-41-S

GTIN 4013364483224, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 26.5 kV AC (39.75 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 26.6 cal / cm2
Total length 410 mm
Wall thickness 2.9 mm
Size 9
Packaging colour white / green
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787109 was added to Notepad.

Product 787109 was added to the cart.

Part No. 787110 KL-E-ARC-10-41-S

GTIN 4013364483231, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 26.5 kV AC (39.75 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 26.6 cal / cm2
Total length 410 mm
Wall thickness 2.9 mm
Size 10
Packaging colour white / green
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787110 was added to Notepad.

Product 787110 was added to the cart.

Part No. 787111 KL-E-ARC-11-41-S

GTIN 4013364483248, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 26.5 kV AC (39.75 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 26.6 cal / cm2
Total length 410 mm
Wall thickness 2.9 mm
Size 11
Packaging colour white / green
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787111 was added to Notepad.

Product 787111 was added to the cart.


Insulating gloves - class 4

Resistant against acids, ozone and oil, as well as extremely low temperatures

3 Products

Part No. 787112 KL-F-ARC-9-41-S

GTIN 4013364483255, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 36 kV AC (54 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 39 cal / cm2
Total length 410 mm
Wall thickness 3.5 mm
Size 9
Packaging colour white / orange
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787112 was added to Notepad.

Product 787112 was added to the cart.

Part No. 787113 KL-F-ARC-10-41-S

GTIN 4013364483262, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 36 kV AC (54 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 39 cal / cm2
Total length 410 mm
Wall thickness 3.5 mm
Size 10
Packaging colour white / orange
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787113 was added to Notepad.

Product 787113 was added to the cart.

Part No. 787114 KL-F-ARC-11-41-S

GTIN 4013364483279, Customs tariff No. (EU): 40151900, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa


Images

Additional information

 

Technical data

Category RC
Max. operating voltage 36 kV AC (54 kV DC)
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) APC 2
ATPV 39 cal / cm2
Total length 410 mm
Wall thickness 3.5 mm
Size 11
Packaging colour white / orange
Standard EN 60903, IEC 61482-1-2, ASTM F2675/F2675M-22e1

Product 787114 was added to Notepad.

Product 787114 was added to the cart.