Your dashboard services.
Register to access all tools.

ESH U S Safety Helmet for Electricians

  • With slot for APS ... SC face shield
  • Adjustable to head sizes from 52 to 61 cm via push / rotary knob
  • Six-point suspension with sweatband
  • Certified according to PPE regulation (EU) 2016/425

ESH U S

Saftey helmet with short peak

5 Products

Part No. 785705 ESH U 1000 S SY

GTIN 4013364341449, Customs tariff No. (EU): 65061010, Gross weight: 400.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V AC
Colour Yellow
Material HDPE plastics
Standard EN 50365, EN 397, ANSI/ISEA Z89.1-2014

Product 785705 was added to Notepad.

Product 785705 was added to the cart.

Part No. 785706 ESH U 1000 S SW

GTIN 4013364341456, Customs tariff No. (EU): 65061010, Gross weight: 400.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V AC
Colour white ○
Material HDPE plastics
Standard EN 50365, EN 397, ANSI/ISEA Z89.1-2014

Product 785706 was added to Notepad.

Product 785706 was added to the cart.

Part No. 785707 ESH U 1000 S SO

GTIN 4013364341487, Customs tariff No. (EU): 65061010, Gross weight: 400.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V AC
Colour Orange
Material HDPE plastics
Standard EN 50365, EN 397, ANSI/ISEA Z89.1-2014

Product 785707 was added to Notepad.

Product 785707 was added to the cart.

Part No. 785708 ESH U 1000 S SB

GTIN 4013364341463, Customs tariff No. (EU): 65061010, Gross weight: 400.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V AC
Colour Blue
Material HDPE plastics
Standard EN 50365, EN 397, ANSI/ISEA Z89.1-2014

Product 785708 was added to Notepad.

Product 785708 was added to the cart.

Part No. 785709 ESH U 1000 S SR

GTIN 4013364341470, Customs tariff No. (EU): 65061010, Gross weight: 400.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage up to (UN ) 1000 V AC
Colour Red
Material HDPE plastics
Standard EN 50365, EN 397, ANSI/ISEA Z89.1-2014

Product 785709 was added to Notepad.

Product 785709 was added to the cart.


back to top