Part No. 923402 DASD 45 LP 100 T
GTIN 4013364442269, Customs tariff No. (EU): 85363030, Gross weight: 3.69 kg, PU: 1.00 pc(s)
Technical data
| Transient discharge current (10/350 µs) | 75 kA | 
| Transient discharge current (8/20 µs) | 100 kA | 
| Temporary discharge current (16.7 Hz, 50 Hz, 60 Hz) | 5.0 kArms (up to 40 ms) | 
| Temporary discharge current (16.7 Hz, 50 Hz, 60 Hz) | 3.7 kArms (up to 200 ms) | 
| Temporary discharge current (16.7 Hz, 50 Hz, 60 Hz) | 2.0 kArms (up to 600 ms) | 
| Long-duration discharge current (16.7 Hz, 50 Hz, 60 Hz) | 45 Arms | 
| Transient limiting voltage (up to 1 ms) | ≤ 1.35 kV | 
| Long-duration limiting voltage (> 600 ms) | ≤ 3 V | 
| IECEx approvals | IECEx TUR 22.0029X | 
| Ex marking according to EN 60079-0 and EN 60079-7 | Ex ec IIC T4 Gc |