Part No. 955320 VT2 M TT 320
GTIN 4013364369108, Customs tariff No. (EU): 85363030, Gross weight: 442.00 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Lightning impulse current (10/350 µs) [N-PE] (Iimp ) | 12 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
| Approvals | KEMA, UL |
Part No. 955325 VT2 M TT 320 FM
GTIN 4013364369122, Customs tariff No. (EU): 85363030, Gross weight: 450.00 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Lightning impulse current (10/350 µs) [N-PE] (Iimp ) | 12 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
| Approvals | KEMA, UL |
| Type of remote signalling contact | changeover contact |
Part No. 955130 VT2 M TT 2P 320
GTIN 4013364369115, Customs tariff No. (EU): 85363030, Gross weight: 263.00 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Lightning impulse current (10/350 µs) [N-PE] (Iimp ) | 12 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
| Approvals | KEMA, UL |
Part No. 955135 VT2 M TT 2P 320 FM
GTIN 4013364369092, Customs tariff No. (EU): 85363030, Gross weight: 269.20 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC ) | 320 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Lightning impulse current (10/350 µs) [N-PE] (Iimp ) | 12 kA |
| Voltage protection level [L-N]/[N-PE] (UP ) | ≤ 1.5 / ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
| Approvals | KEMA, UL |
| Type of remote signalling contact | changeover contact |
Part No. 955300 VT2 M TNC 320 AT
GTIN 4013364439788, Customs tariff No. (EU): 85363030, Gross weight: 357.40 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Voltage protection level (UP ) | ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
Part No. 955305 VT2 M TNC 320 FM AT
GTIN 4013364439795, Customs tariff No. (EU): 85363030, Gross weight: 365.86 g, PU: 1.00 pc(s)
Technical data
| SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
| Voltage protection level (UP ) | ≤ 1.5 kV |
| Max. mains-side overcurrent protection | 125 A gG |
| Type of remote signalling contact | changeover contact |
Part No. 955013 VT2 MOD 320
GTIN 4013364376083, Customs tariff No. (EU): 85363030, Gross weight: 52.00 g, PU: 1.00 pc(s)
Technical data
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |
Part No. 955050 VT2 MOD NPE
GTIN 4013364376090, Customs tariff No. (EU): 85363030, Gross weight: 44.00 g, PU: 1.00 pc(s)
Technical data
| Nominal discharge current (8/20 µs) (In ) | 20 kA |
| Max. discharge current (8/20 µs) (Imax ) | 40 kA |