Your dashboard services.
Register to access all tools.

DEHNguard Modular for North America

  • Prewired complete unit consisting of a base part and plug-in protection modules
  • No additional surge protection devices required
  • Short-circuit current rating (SCCR) 200 kA
  • ANSI/UL 1449 open-type 1 SPD
  • High discharge capacity due to heavy-duty zinc oxide varistors (Imax 50 kA 8x20μs)
  • High device reliability due to "Thermo Dynamic Control" arrester monitoring

DEHNguard MU 3PY ... 3W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Wye electrical systems

3 Products

Part No. 908300 DG MU 3PY 208 3W+G

GTIN 4013364148680, Customs tariff No. (EU): 85363030, Gross weight: 323.70 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 208 3W+G R surge arrester
3-pole, modular, pluggable surge arrester
for 120/208 V wye systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/208 V wye
Voltage protection level [L-G]/[L-L]: 600 Vpk / 1200 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 208 3W+G
Part No.: 908300
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 180 V a.c. / 360 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 600 Vpk / 1200 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908300 was added to Notepad.

Product 908300 was added to the cart.

Part No. 908314 DG MU 3PY 480 3W+G

GTIN 4013364148703, Customs tariff No. (EU): 85363030, Gross weight: 360.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 480 3W+G surge arrester
3-pole, modular, pluggable surge arrester
for 277/480 V wye systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 277/480 V wye
Voltage protection level [L-G]/[L-L]: 1200 Vpk / 2400 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 480 3W+G
Part No.: 908314
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 385 V a.c. / 770 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1200 Vpk / 2500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908314 was added to Notepad.

Product 908314 was added to the cart.

Part No. 908301 DG MU 3PY 600 3W+G

GTIN 4013364148727, Customs tariff No. (EU): 85363030, Gross weight: 383.70 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 600 3W+G surge arrester
3-pole, modular, pluggable surge arrester
for 347/600 V wye systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 347/600 V wye
Voltage protection level [L-G]/[L-L]: 1500 Vpk/3000 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 600 3W+G
Part No.: 908301
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 510 V a.c. / 1020 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1500 Vpk / 3000 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908301 was added to Notepad.

Product 908301 was added to the cart.


DEHNguard MU 3PY ... 3W+G R

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Wye electrical systems; has floating Form C (SPDT) remote status contacts

3 Products

Part No. 908305 DG MU 3PY 208 3W+G R

GTIN 4013364148697, Customs tariff No. (EU): 85363030, Gross weight: 330.90 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 208 3W+G R surge arrester
3-pole, modular, pluggable surge arrester
for 120/208 V wye systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/208 V wye
Voltage protection level [L-G]/[L-L]: 600 Vpk / 1200 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 208 3W+G R
Part No.: 908305
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 180 V a.c. / 360 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 600 Vpk / 1200 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908305 was added to Notepad.

Product 908305 was added to the cart.

Part No. 908319 DG MU 3PY 480 3W+G R

GTIN 4013364148710, Customs tariff No. (EU): 85363030, Gross weight: 368.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 480 3W+G R surge arrester
3-pole, modular, pluggable surge arrester
for 277/480 V wye systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 277/480 V wye
Voltage protection level [L-G]/[L-L]: 1200 Vpk / 2500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 480 3W+G R
Part No.: 908319
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 385 V a.c. / 770 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1200 Vpk / 2500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908319 was added to Notepad.

Product 908319 was added to the cart.

Part No. 908306 DG MU 3PY 600 3W+G R

GTIN 4013364148734, Customs tariff No. (EU): 85363030, Gross weight: 391.20 g, PU: 1.00 pc(s)


Images

Additional information

Surge arrester DEHNguard MU 3PY 600 3W+G R
3-pole, modular, pluggable surge arrester
for 347/600 V wye systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 347/600 V wye
Voltage protection level [L-G]/[L-L]: 1500 Vpk/3000 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PY 600 3W+G R
Part No.: 908306
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 510 V a.c. / 1020 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1500 Vpk / 3000 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908306 was added to Notepad.

Product 908306 was added to the cart.


DEHNguard MU 3PD ... 3W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Delta electrical systems

2 Products

Part No. 908350 DG MU 3PD 480 3W+G

GTIN 4013364148741, Customs tariff No. (EU): 85363030, Gross weight: 393.70 g, PU: 1.00 pc(s)


Images

Additional information

Surge arrester DEHNguard MU 3PD 480 3W+G
3-pole, modular, pluggable surge arrester
for 480 V delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 480 V delta
Voltage protection level [L-G]/[L-L]: 1800 Vpk/3000 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PD 480 3W+G
Part No.: 908350
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 550 V a.c. / 1100 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1800 Vpk / 3000 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908350 was added to Notepad.

Product 908350 was added to the cart.

Part No. 908351 DG MU 3PD 240 3W+G

GTIN 4013364148826, Customs tariff No. (EU): 85363030, Gross weight: 339.90 g, PU: 1.00 pc(s)


Images

Additional information

Surge arrester DEHNguard DG MU 3PD 240 3W+G
3-pole, modular, pluggable surge arrester
for 240 V delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240 V delta
Voltage protection level [L-G]/[L-L]: 800 Vpk/1500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PD 240 3W+G
Part No.: 908351
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 275 V a.c. / 550 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 800 Vpk / 1500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908351 was added to Notepad.

Product 908351 was added to the cart.


DEHNguard MU 3PD ... 3W+G R

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Delta electrical systems; has floating Form C (SPDT) remote status contacts

2 Products

Part No. 908355 DG MU 3PD 480 3W+G R

GTIN 4013364148758, Customs tariff No. (EU): 85363030, Gross weight: 400.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PD 480 3W+G R surge arrester
3-pole, modular, pluggable surge arrester
for 480 V delta systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 480 V delta
Voltage protection level [L-G]/[L-L]: 1800 Vpk/3000 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules

Brand: DEHN
Type: DG MU 3PD 480 3W+G R
Part No.: 908355
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 550 V a.c. / 1100 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1800 Vpk / 3000 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908355 was added to Notepad.

Product 908355 was added to the cart.

Part No. 908356 DG MU 3PD 240 3W+G R

GTIN 4013364148833, Customs tariff No. (EU): 85363030, Gross weight: 346.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard DG MU 3PD 240 3W+G R surge arrester
3-pole, modular, pluggable surge arrester
for 240‑V delta systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240 V delta
Voltage protection level [L-G]/[L-L]: 800 Vpk/1500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 3 modules


Brand: DEHN
Type: DG MU 3PD 240 3W+G R
Part No.: 908356
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 275 V a.c. / 550 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 800 Vpk / 1500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908356 was added to Notepad.

Product 908356 was added to the cart.


DEHNguard MU 3PY ... 4W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Wye Systems

3 Products

Part No. 908340 DG MU 3PY 208 4W+G

GTIN 4013364148840, Customs tariff No. (EU): 85363030, Gross weight: 412.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 208 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 120/208 V delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/208 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 208 4W+G
Part No.: 908340
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908340 was added to Notepad.

Product 908340 was added to the cart.

Part No. 908341 DG MU 3PY 480 4W+G

GTIN 4013364148864, Customs tariff No. (EU): 85363030, Gross weight: 449.40 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 480 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 277/480 V delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 277/480 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 480 4W+G
Part No.: 908341
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 385 V a.c. / 565 V a.c. / 770 V a.c./ 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908341 was added to Notepad.

Product 908341 was added to the cart.

Part No. 908342 DG MU 3PY 600 4W+G

GTIN 4013364148765, Customs tariff No. (EU): 85363030, Gross weight: 473.60 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 600 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 347/600 V delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 347/600 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
1500 Vpk / 2000 Vpk / 3000 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 600 4W+G
Part No.: 908342
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 510 V a.c. / 690 V a.c. / 1020 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 1500 Vpk / 2000 Vpk / 3000 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908342 was added to Notepad.

Product 908342 was added to the cart.


DEHNguard MU 3PY ... 4W+ G R

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Wye Systems; has floating Form C (SPDT) remote status contacts

3 Products

Part No. 908345 DG MU 3PY 208 4W+G R

GTIN 4013364148857, Customs tariff No. (EU): 85363030, Gross weight: 419.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 208 4W+G R surge arrester
4-pole, modular, pluggable surge arrester
for 120/208 V delta systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/208 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 208 4W+G R
Part No.: 908345
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 180 V a.c. / 360 V a.c. / 360 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 600 Vpk / 1200 Vpk / 1200 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908345 was added to Notepad.

Product 908345 was added to the cart.

Part No. 908346 DG MU 3PY 480 4W+G R

GTIN 4013364148871, Customs tariff No. (EU): 85363030, Gross weight: 458.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 480 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 277/480 V wye systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 277/480 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 480 4W+G R
Part No.: 908346
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 385 V a.c. / 565 V a.c. / 770 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 1200 Vpk / 1800 Vpk / 2500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908346 was added to Notepad.

Product 908346 was added to the cart.

Part No. 908347 DG MU 3PY 600 4W+G R

GTIN 4013364148772, Customs tariff No. (EU): 85363030, Gross weight: 481.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PY 600 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 347/600 V wye systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 347/600 V wye
Voltage protection level [L-N]/[L-G]/[L-L]/[N-G]:
1500 Vpk / 2000 Vpk / 3000 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PY 600 4W+G R
Part No.: 908347
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [L-G] / [L-L] / [N-G] (MCOV) 510V a.c. / 690 V a.c. / 1020 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [L-G] / [L-L] / [N-G] (VPR) 1500 Vpk / 2000pk V / 3000pk V / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908347 was added to Notepad.

Product 908347 was added to the cart.


DEHNguard MU 3PH ... 4W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase High-leg Delta Systems

2 Products

Part No. 908343 DG MU 3PH 240 4W+G

GTIN 4013364148789, Customs tariff No. (EU): 85363030, Gross weight: 424.80 g, PU: 1.00 pc(s)


Images

Additional information

Surge arrester DEHNguard MU 3PH 240 4W+G
4-pole, modular, pluggable surge arrester
for 120/240 V high-leg delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/240 V high-leg delta
Voltage protection level [L-N]/[H-N]/[L-G]/[H-G]/[L-L]/[L-H]/[N-G]:
700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PH 240 4W+G
Part No.: 908343
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] 230 V a.c. / 275 V a.c. / 410 V a.c. / 455 V a.c. / 460 V a.c. / 505 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR) 700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908343 was added to Notepad.

Product 908343 was added to the cart.

Part No. 908344 DG MU 3PH 480 4W+G

GTIN 4013364148802, Customs tariff No. (EU): 85363030, Gross weight: 456.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PH 480 4W+G surge arrester
4-pole, modular, pluggable surge arrester
for 240/480 V high-leg delta systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240/480 V high-leg delta
Voltage protection level [L-N]/[H-N]/[L-G]/[H-G]/[L-L]/[L-H]/[N-G]:
1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PH 480 4W+G
Part No.: 908344
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] 385V a.c. / 510 V a.c. / 565 V a.c. / 690 V a.c. / 770 V a.c. / 895 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR) 1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908344 was added to Notepad.

Product 908344 was added to the cart.


DEHNguard MU 3PH ... 4W+G R

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase High-leg Delta Systems; has floating Form C (SPDT) remote status contacts

2 Products

Part No. 908348 DG MU 3PH 240 4W+G R

GTIN 4013364148796, Customs tariff No. (EU): 85363030, Gross weight: 432.50 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PH 240 4W+G R surge arrester
4-pole, modular, pluggable surge arrester
for 120/240 V high-leg delta systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/240 V high-leg delta
Voltage protection level [L-N]/[H-N]/[L-G]/[H-G]/[L-L]/[L-H]/[N-G]:
700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PH 240 4W+G R
Part No.: 908348
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] 230 V a.c. / 275 V a.c. / 410 V a.c. / 455 V a.c. / 460 V a.c. / 505 V a.c. / 180V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR) 700 Vpk / 800 Vpk / 1200 Vpk / 1500 Vpk / 1500 Vpk / 1500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908348 was added to Notepad.

Product 908348 was added to the cart.

Part No. 908349 DG MU 3PH 480 4W+G R

GTIN 4013364148819, Customs tariff No. (EU): 85363030, Gross weight: 464.40 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU 3PH 480 4W+G R surge arrester
4-pole, modular, pluggable surge arrester
for 240/480 V high-leg delta systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240/480 V high-leg delta
Voltage protection level [L-N]/[H-N]/[L-G]/[H-G]/[L-L]/[L-H]/[N-G]:
1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 4 modules

Brand: DEHN
Type: DG MU 3PH 480 4W+G R
Part No.: 908349
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] 385 V a.c. / 510 V a.c. / 565 V a.c. / 690 V a.c. / 770 V a.c. / 895 V a.c. / 180 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-N] / [H-N] / [L-G] / [H-G] / [L-L] / [L-H] / [N-G] (VPR) 1200 Vpk / 1500 Vpk / 1800 Vpk / 2000 Vpk / 2500 Vpk / 2500 Vpk / 600 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908349 was added to Notepad.

Product 908349 was added to the cart.


DEHNguard MU SP ... 3W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in Split Phase systems

2 Products

Part No. 908190 DG MU SP 240 3W+G

GTIN 4013364148604, Customs tariff No. (EU): 85363030, Gross weight: 235.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU SP 240 3W+G surge arrester
2-pole, modular, pluggable surge arrester
for 120/240 V – 127/254 V split-phase systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/240 V – 127/254 V split-phase systems
Voltage protection level [L-G]/[L-L]: 700 Vpk / 1500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 2 standard DIN modules

Brand: DEHN
Type: DG MU SP 240 3W+G
Part No.: 908190
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 230 V a.c. / 460 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 700 Vpk / 1500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908190 was added to Notepad.

Product 908190 was added to the cart.

Part No. 908192 DG MU SP 480 3W+G

GTIN 4013364148628, Customs tariff No. (EU): 85363030, Gross weight: 254.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU SP 480 3W+G surge arrester
2-pole, modular, pluggable surge arrester
for 240/480 V split-phase systems
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240/480 V split-phase systems
Voltage protection level [L-G]/[L-L]: 1200 Vpk / 2500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 2 standard DIN modules

Brand: DEHN
Type: DG MU SP 480 3W+G
Part No.: 908192
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 385 V a.c. / 770 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1200 Vpk / 2500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908192 was added to Notepad.

Product 908192 was added to the cart.


DEHNguard MU SP ... 3W+G R

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in Split Phase systems; has floating Form C (SPDT) remote status contacts

2 Products

Part No. 908195 DG MU SP 240 3W+G R

GTIN 4013364148611, Customs tariff No. (EU): 85363030, Gross weight: 241.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU SP 240 3W+G R surge arrester
2-pole, modular, pluggable surge arrester
for 120/240 V – 127/254 V split-phase systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 120/240 V – 127/254 V split-phase systems
Voltage protection level [L-G]/[L-L]: 700 Vpk / 1500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 2 standard DIN modules

Brand: DEHN
Type: DG MU SP 240 3W+G R
Part No.: 908195
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 230 V a.c. / 460 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 700 Vpk / 1500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908195 was added to Notepad.

Product 908195 was added to the cart.

Part No. 908197 DG MU SP 480 3W+G R

GTIN 4013364148635, Customs tariff No. (EU): 85363030, Gross weight: 259.30 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard MU SP 480 3W+G R surge arrester
2-pole, modular, pluggable surge arrester
for 240/480 V split-phase systems
with remote signalling contact
ANSI/UL 1449 open-type 1 SPD
No additional surge protection devices required
Nominal system voltage: 240/480 V split-phase systems
Voltage protection level [L-G]/[L-L]: 1200 Vpk / 2500 Vpk
Nominal discharge current (8/20) 20 kA
Max. discharge current (8/20): 50 kA
Short-circuit current rating (SCCR): 200 kA
Fault indication
Width: 2 standard DIN modules

Brand: DEHN
Type: DG MU SP 480 3W+G R
Part No.: 908197
or equivalent.

Certificates

 

Technical data

SPD as per ANSI/UL 1449 Open-Type 1 SPD
SPD as per CSA-C22.2 no. 269.1 Type 4-1 Component Assembly
Max. continuous operating voltage AC [L-G] / [L-L] (MCOV) 385 V a.c. / 770 V a.c.
Nominal discharge current (8x 20 µs) (In ) 20 kA
Voltage protection rating [L-G] / [L-L] (VPR) 1200 Vpk / 2500 Vpk
Max. mains-side overcurrent protection Not needed
Approvals UL, CSA
Remote status contact Floating (dry), Form C (SPDT)
Extended technical data: ---------------------------------
Max. discharge current (8/20) (Imax ) 50 kA

Product 908197 was added to Notepad.

Product 908197 was added to the cart.


DEHNguard MU SPN ... 3W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in Split Phase systems

1 Product

Part No. 908214 DG MU SPN 240 3W+G

GTIN 4013364267961, Customs tariff No. (EU): 85363030, Gross weight: 331.00 g, PU: 1.00 pc(s)


Images