Part No. 900070 DCB YPV 1200
GTIN 6942299504521, Customs tariff No. (EU): 85354000, Gross weight: 639.16 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-31 / IEC 61643-31 | type 1 + type 2 / class I + class II |
| Max. PV voltage [DC+ -> DC-] (UCPV ) | ≤ 1200 V |
| Short-circuit current rating (ISCPV ) | 10 kA |
| Total discharge current (10/350 µs) [DC+/DC- -> PE] (Itotal ) | 12.5 kA |
| Lightning impulse current (10/350 µs) [DC+ -> PE/DC- -> PE] (Iimp ) | 6.25 kA |
| Voltage protection level [(DC+/DC-) -> PE] (UP ) | < 3.8 kV |
| Approvals | KEMA, UL |
Part No. 900071 DCB YPV 1500
GTIN 6942299504545, Customs tariff No. (EU): 85354000, Gross weight: 636.22 g, PU: 1.00 pc(s)
PredecessorTechnical data
| SPD according to EN 61643-31 / IEC 61643-31 | type 1 + type 2 / class I + class II |
| Max. PV voltage [DC+ -> DC-] (UCPV ) | ≤ 1500 V |
| Short-circuit current rating (ISCPV ) | 10 kA |
| Total discharge current (10/350 µs) [DC+/DC- -> PE] (Itotal ) | 12.5 kA |
| Lightning impulse current (10/350 µs) [DC+ -> PE/DC- -> PE] (Iimp ) | 6.25 kA |
| Voltage protection level [(DC+/DC-) -> PE] (UP ) | < 4.5 kV |
| Approvals | KEMA, UL |
Part No. 900075 DCB YPV 1200 FM
GTIN 6942299504538, Customs tariff No. (EU): 85354000, Gross weight: 587.94 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Standards | |
| Certification | UL |
| UL Standard | UL 1449 5th edition |
| UL File Number | E319777 |
| Test values according to UL 1449 | |
| Type (SPD classification) | Type 1 & 2 component assembly |
| Voltage protection rating (VPR) | < 3800 V |
| Nominal discharge current (8/20µs) ( In ) | 20 kA |
| Maximum ambient temperature | 80 °C |
| SPD according to EN 61643-31 / IEC 61643-31 | type 1 + type 2 / class I + class II |
| Max. PV voltage [DC+ -> DC-] (UCPV ) | ≤ 1200 V |
| Short-circuit current rating (ISCPV ) | 10 kA |
| Total discharge current (10/350 µs) [DC+/DC- -> PE] (Itotal ) | 12.5 kA |
| Lightning impulse current (10/350 µs) [DC+ -> PE/DC- -> PE] (Iimp ) | 6.25 kA |
| Voltage protection level [(DC+/DC-) -> PE] (UP ) | < 3.8 kV |
| Approvals | KEMA, UL |
| Type of remote signalling contact | Changeover contact |
Part No. 900076 DCB YPV 1500 FM
GTIN 6942299504552, Customs tariff No. (EU): 85354000, Gross weight: 638.51 g, PU: 1.00 pc(s)
PredecessorTechnical data
| Standards | |
| Certification | UL |
| UL Standard | UL 1449 5th edition |
| UL File Number | E319777 |
| Test values according to UL 1449 | |
| Type (SPD classification) | Type 1 & 2 component assembly |
| Voltage protection rating (VPR) | < 4500 V |
| Nominal discharge current (8/20µs) ( In ) | 20 kA |
| Maximum ambient temperature | 80 °C |
| SPD according to EN 61643-31 / IEC 61643-31 | type 1 + type 2 / class I + class II |
| Max. PV voltage [DC+ -> DC-] (UCPV ) | ≤ 1500 V |
| Short-circuit current rating (ISCPV ) | 10 kA |
| Total discharge current (10/350 µs) [DC+/DC- -> PE] (Itotal ) | 12.5 kA |
| Lightning impulse current (10/350 µs) [DC+ -> PE/DC- -> PE] (Iimp ) | 6.25 kA |
| Voltage protection level [(DC+/DC-) -> PE] (UP ) | < 4.5 kV |
| Approvals | KEMA, UL |
| Type of remote signalling contact | changeover contact |